您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 31113 - Parallel pins (ISO 2338), stainless steel A4
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.20 Dowel pins
BN 31113 Parallel pins, A4
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_400/01_100_400_20/bn_31113/bn_31113.prj},{NB=BN 31113 5401843 parallel pin 5x20},{CNSORDERNO=5401843},{BNARTNR=5401843},{BNNORM1=ISO 2338},{BNNORM2=},{BNNORM3=},{CNSMAT=INOX A4},{BNMAT=INOX A4},{BNSURFACE=},{D=5.0},{TOL=m6},{L=20},{A=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal diameter
[mm]
TOL
Tolerance
ⁿ/ₐ
L
Nominal length
[mm]
A
Point height ~
[mm]
BN 31113 5401805 parallel...
5401805
ISO 2338
Stainless steel A4
1.0
m6
5
0.200
BN 31113 5401806 parallel...
5401806
ISO 2338
Stainless steel A4
1.5
m6
5
0.300
BN 31113 5401807 parallel...
5401807
ISO 2338
Stainless steel A4
1.5
m6
6
0.300
BN 31113 5401808 parallel...
5401808
ISO 2338
Stainless steel A4
1.5
m6
8
0.300
BN 31113 5401811 parallel...
5401811
ISO 2338
Stainless steel A4
2.0
m6
5
0.350
BN 31113 5401812 parallel...
5401812
ISO 2338
Stainless steel A4
2.0
m6
6
0.350
BN 31113 5401813 parallel...
5401813
ISO 2338
Stainless steel A4
2.0
m6
8
0.350
BN 31113 5401814 parallel...
5401814
ISO 2338
Stainless steel A4
2.0
m6
10
0.350
BN 31113 5401815 parallel...
5401815
ISO 2338
Stainless steel A4
2.0
m6
12
0.350
BN 31113 5401816 parallel...
5401816
ISO 2338
Stainless steel A4
2.0
m6
14
0.350
BN 31113 5401817 parallel...
5401817
ISO 2338
Stainless steel A4
2.0
m6
16
0.350
BN 31113 5401818 parallel...
5401818
ISO 2338
Stainless steel A4
2.0
m6
18
0.350
BN 31113 5401819 parallel...
5401819
ISO 2338
Stainless steel A4
2.0
m6
20
0.350
BN 31113 5401820 parallel...
5401820
ISO 2338
Stainless steel A4
2.5
m6
10
0.400
BN 31113 5401821 parallel...
5401821
ISO 2338
Stainless steel A4
2.5
m6
20
0.400
BN 31113 5401822 parallel...
5401822
ISO 2338
Stainless steel A4
3.0
m6
5
0.500
BN 31113 5401823 parallel...
5401823
ISO 2338
Stainless steel A4
3.0
m6
6
0.500
BN 31113 5401824 parallel...
5401824
ISO 2338
Stainless steel A4
3.0
m6
8
0.500
BN 31113 5401825 parallel...
5401825
ISO 2338
Stainless steel A4
3.0
m6
10
0.500
BN 31113 5401826 parallel...
5401826
ISO 2338
Stainless steel A4
3.0
m6
12
0.500
BN 31113 5401827 parallel...
5401827
ISO 2338
Stainless steel A4
3.0
m6
16
0.500
BN 31113 5401828 parallel...
5401828
ISO 2338
Stainless steel A4
3.0
m6
20
0.500
BN 31113 5401829 parallel...
5401829
ISO 2338
Stainless steel A4
3.0
m6
30
0.500
BN 31113 5401830 parallel...
5401830
ISO 2338
Stainless steel A4
4.0
m6
6
0.630
BN 31113 5401831 parallel...
5401831
ISO 2338
Stainless steel A4
4.0
m6
8
0.630
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表