目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2723 - Pozi cheese head thread forming screws form Z, metric thread (DIN 7500), zinc plated blue, added lubricant
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.10 Thread forming and tapping screws for metal
BN 2723 Pozi cheese head thread forming screws form Z, metric thread
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_10/bn_2723/bn_2723.prj},{NB=BN 2723 1473573 pozi cheese head thread forming screw M4x10-Z},{CNSORDERNO=1473573},{BNARTNR=1473573},{BNNORM1=DIN 7500},{BNMAT=Stahl einsatzgehärtet 450-560 HV},{CNSMAT=Stahl einsatzgehärtet 450-560 HV},{BNSURFACE=verzinkt-blau mit Gleitschicht},{D=4.000},{P=0.700},{L=10.000},{A=1.400},{X=1.750},{DK=7.000},{K=2.900},{R=0.200},{RF=6.500},{MZ=4.300},{EZ=2.350},{Y=7.000},{V=1.000},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
MZ
Wing diameter of cross recesses Form Z
[mm]
EZ
Penetration depth form Z
[mm]
BN 2723 1371517 pozi chee...
1371517
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
2.500
1.948
0.450
6.000
4.500
1.900
0.100
2.400
1.350
BN 2723 1371525 pozi chee...
1371525
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
2.500
1.948
0.450
8.000
4.500
1.900
0.100
2.400
1.350
BN 2723 1371533 pozi chee...
1371533
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
2.500
1.948
0.450
10.000
4.500
1.900
0.100
2.400
1.350
BN 2723 1371541 pozi chee...
1371541
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
2.500
1.948
0.450
12.000
4.500
1.900
0.100
2.400
1.350
BN 2723 1371908 pozi chee...
1371908
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
2.500
1.948
0.450
16.000
4.500
1.900
0.100
2.400
1.350
BN 2723 1473514 pozi chee...
1473514
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
3.000
2.387
0.500
6.000
5.500
2.300
0.100
2.900
1.850
BN 2723 1473522 pozi chee...
1473522
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
3.000
2.387
0.500
8.000
5.500
2.300
0.100
2.900
1.850
BN 2723 1473530 pozi chee...
1473530
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
3.000
2.387
0.500
10.000
5.500
2.300
0.100
2.900
1.850
BN 2723 1473549 pozi chee...
1473549
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
3.000
2.387
0.500
12.000
5.500
2.300
0.100
2.900
1.850
BN 2723 1371916 pozi chee...
1371916
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
3.000
2.387
0.500
16.000
5.500
2.300
0.100
2.900
1.850
BN 2723 1371924 pozi chee...
1371924
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
3.000
2.387
0.500
20.000
5.500
2.300
0.100
2.900
1.850
BN 2723 8175314 pozi chee...
8175314
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
3.500
2.764
0.600
8.000
6.000
2.700
0.100
3.700
1.750
BN 2723 8196591 pozi chee...
8196591
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
3.500
2.764
0.600
10.000
6.000
2.700
0.100
3.700
1.750
BN 2723 1473557 pozi chee...
1473557
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
4.000
3.141
0.700
6.000
7.000
2.900
0.200
4.300
2.350
BN 2723 1473565 pozi chee...
1473565
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
4.000
3.141
0.700
8.000
7.000
2.900
0.200
4.300
2.350
BN 2723 1473573 pozi chee...
1473573
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
4.000
3.141
0.700
10.000
7.000
2.900
0.200
4.300
2.350
BN 2723 1473581 pozi chee...
1473581
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
4.000
3.141
0.700
12.000
7.000
2.900
0.200
4.300
2.350
BN 2723 1371932 pozi chee...
1371932
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
4.000
3.141
0.700
16.000
7.000
2.900
0.200
4.300
2.350
BN 2723 1371940 pozi chee...
1371940
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
4.000
3.141
0.700
20.000
7.000
2.900
0.200
4.300
2.350
BN 2723 1371959 pozi chee...
1371959
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
4.000
3.141
0.700
25.000
7.000
2.900
0.200
4.300
2.350
BN 2723 1371967 pozi chee...
1371967
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
5.000
4.019
0.800
8.000
8.500
3.700
0.200
4.700
2.750
BN 2723 1371975 pozi chee...
1371975
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
5.000
4.019
0.800
10.000
8.500
3.700
0.200
4.700
2.750
BN 2723 1371983 pozi chee...
1371983
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
5.000
4.019
0.800
12.000
8.500
3.700
0.200
4.700
2.750
BN 2723 1372122 pozi chee...
1372122
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
5.000
4.019
0.800
16.000
8.500
3.700
0.200
4.700
2.750
BN 2723 1372149 pozi chee...
1372149
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
5.000
4.019
0.800
20.000
8.500
3.700
0.200
4.700
2.750
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表