您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2100 - Hex socket flat countersunk head screws fully threaded (ISO 10642; ~DIN 7991), cl. 08.8 / 8.8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 2100 Hex socket flat countersunk head screws fully threaded, 08.8 / 8.8
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_2100/bn_2100.prj},{NB=BN 2100 3808867 hex socket flat countersunk head screw M5x20},{CNSORDERNO=3808867},{BNARTNR=3808867},{BNNORM1=ISO 10642},{BNNORM2=~DIN 7991},{CNSMAT=Stahl 8.8},{BNMAT=Stahl 08.8 / 8.8},{BNSURFACE=verzinkt-blau},{D=5.000},{P=0.800},{L=20.000},{BX1=16.000},{BX2=0.000},{BX3=0.000},{AL=90.000},{DK=10.700},{DS=5.000},{K=3.100},{R=0.200},{S=3.000},{E=3.440},{T=1.900}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
BX1
B for L <= 125
[mm]
BX2
B for 125<L<=200
[mm]
BX3
B for L > 200
[mm]
LS
Shank length min.
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
AL
Countersunk head angle +2 / 0
[mm]
DK
Head diameter max.
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
K
Head height max.
[mm]
R
Transition radius under head min.
[mm]
S
Keys wide nominal
[mm]
T
Depth of the driving feature max.
[mm]
BN 2100 3808847 hex socke...
3808847
ISO 10642
~DIN 7991
Steel 08.8 / 8.8
zinc plated blue
3.000
2.387
0.500
8.000
5.140
12.000
0.000
0.000
1.860
2.860
90.000
5.810
3.000
1.860
0.100
2.000
1.100
BN 2100 3808848 hex socke...
3808848
ISO 10642
~DIN 7991
Steel 08.8 / 8.8
zinc plated blue
3.000
2.387
0.500
10.000
7.140
12.000
0.000
0.000
1.860
2.860
90.000
5.810
3.000
1.860
0.100
2.000
1.100
BN 2100 3808849 hex socke...
3808849
ISO 10642
~DIN 7991
Steel 08.8 / 8.8
zinc plated blue
3.000
2.387
0.500
12.000
9.140
12.000
0.000
0.000
1.860
2.860
90.000
5.810
3.000
1.860
0.100
2.000
1.100
BN 2100 3808850 hex socke...
3808850
ISO 10642
~DIN 7991
Steel 08.8 / 8.8
zinc plated blue
3.000
2.387
0.500
16.000
13.140
12.000
0.000
0.000
1.860
2.860
90.000
5.810
3.000
1.860
0.100
2.000
1.100
BN 2100 3808851 hex socke...
3808851
ISO 10642
~DIN 7991
Steel 08.8 / 8.8
zinc plated blue
3.000
2.387
0.500
20.000
17.140
12.000
0.000
0.000
1.860
2.860
90.000
5.810
3.000
1.860
0.100
2.000
1.100
BN 2100 3808852 hex socke...
3808852
ISO 10642
~DIN 7991
Steel 08.8 / 8.8
zinc plated blue
3.000
2.387
0.500
25.000
22.140
12.000
0.000
0.000
1.860
2.860
90.000
5.810
3.000
1.860
0.100
2.000
1.100
BN 2100 3808853 hex socke...
3808853
ISO 10642
~DIN 7991
Steel 08.8 / 8.8
zinc plated blue
3.000
2.387
0.500
30.000
27.140
12.000
0.000
0.000
1.860
2.860
90.000
5.810
3.000
1.860
0.100
2.000
1.100
BN 2100 3808854 hex socke...
3808854
ISO 10642
~DIN 7991
Steel 08.8 / 8.8
zinc plated blue
4.000
3.141
0.700
8.000
4.120
14.000
0.000
0.000
2.480
3.880
90.000
7.960
4.000
2.480
0.200
2.500
1.500
BN 2100 3808855 hex socke...
3808855
ISO 10642
~DIN 7991
Steel 08.8 / 8.8
zinc plated blue
4.000
3.141
0.700
10.000
6.120
14.000
0.000
0.000
2.480
3.880
90.000
7.960
4.000
2.480
0.200
2.500
1.500
BN 2100 3808856 hex socke...
3808856
ISO 10642
~DIN 7991
Steel 08.8 / 8.8
zinc plated blue
4.000
3.141
0.700
12.000
8.120
14.000
0.000
0.000
2.480
3.880
90.000
7.960
4.000
2.480
0.200
2.500
1.500
BN 2100 3808857 hex socke...
3808857
ISO 10642
~DIN 7991
Steel 08.8 / 8.8
zinc plated blue
4.000
3.141
0.700
16.000
12.120
14.000
0.000
0.000
2.480
3.880
90.000
7.960
4.000
2.480
0.200
2.500
1.500
BN 2100 3808858 hex socke...
3808858
ISO 10642
~DIN 7991
Steel 08.8 / 8.8
zinc plated blue
4.000
3.141
0.700
20.000
16.120
14.000
0.000
0.000
2.480
3.880
90.000
7.960
4.000
2.480
0.200
2.500
1.500
BN 2100 3808859 hex socke...
3808859
ISO 10642
~DIN 7991
Steel 08.8 / 8.8
zinc plated blue
4.000
3.141
0.700
25.000
21.120
14.000
0.000
0.000
2.480
3.880
90.000
7.960
4.000
2.480
0.200
2.500
1.500
BN 2100 3808860 hex socke...
3808860
ISO 10642
~DIN 7991
Steel 08.8 / 8.8
zinc plated blue
4.000
3.141
0.700
30.000
26.120
14.000
0.000
0.000
2.480
3.880
90.000
7.960
4.000
2.480
0.200
2.500
1.500
BN 2100 3808861 hex socke...
3808861
ISO 10642
~DIN 7991
Steel 08.8 / 8.8
zinc plated blue
4.000
3.141
0.700
35.000
31.120
14.000
0.000
0.000
2.480
3.880
90.000
7.960
4.000
2.480
0.200
2.500
1.500
BN 2100 3808862 hex socke...
3808862
ISO 10642
~DIN 7991
Steel 08.8 / 8.8
zinc plated blue
4.000
3.141
0.700
40.000
36.120
14.000
0.000
0.000
2.480
3.880
90.000
7.960
4.000
2.480
0.200
2.500
1.500
BN 2100 3808863 hex socke...
3808863
ISO 10642
~DIN 7991
Steel 08.8 / 8.8
zinc plated blue
5.000
4.019
0.800
8.000
3.300
16.000
0.000
0.000
3.100
4.700
90.000
10.700
5.000
3.100
0.200
3.000
1.900
BN 2100 3808864 hex socke...
3808864
ISO 10642
~DIN 7991
Steel 08.8 / 8.8
zinc plated blue
5.000
4.019
0.800
10.000
5.300
16.000
0.000
0.000
3.100
4.700
90.000
10.700
5.000
3.100
0.200
3.000
1.900
BN 2100 3808865 hex socke...
3808865
ISO 10642
~DIN 7991
Steel 08.8 / 8.8
zinc plated blue
5.000
4.019
0.800
12.000
7.300
16.000
0.000
0.000
3.100
4.700
90.000
10.700
5.000
3.100
0.200
3.000
1.900
BN 2100 3808866 hex socke...
3808866
ISO 10642
~DIN 7991
Steel 08.8 / 8.8
zinc plated blue
5.000
4.019
0.800
16.000
11.300
16.000
0.000
0.000
3.100
4.700
90.000
10.700
5.000
3.100
0.200
3.000
1.900
BN 2100 3808867 hex socke...
3808867
ISO 10642
~DIN 7991
Steel 08.8 / 8.8
zinc plated blue
5.000
4.019
0.800
20.000
15.300
16.000
0.000
0.000
3.100
4.700
90.000
10.700
5.000
3.100
0.200
3.000
1.900
BN 2100 3808868 hex socke...
3808868
ISO 10642
~DIN 7991
Steel 08.8 / 8.8
zinc plated blue
5.000
4.019
0.800
25.000
20.300
16.000
0.000
0.000
3.100
4.700
90.000
10.700
5.000
3.100
0.200
3.000
1.900
BN 2100 3808869 hex socke...
3808869
ISO 10642
~DIN 7991
Steel 08.8 / 8.8
zinc plated blue
5.000
4.019
0.800
30.000
25.300
16.000
0.000
0.000
3.100
4.700
90.000
10.700
5.000
3.100
0.200
3.000
1.900
BN 2100 3808870 hex socke...
3808870
ISO 10642
~DIN 7991
Steel 08.8 / 8.8
zinc plated blue
5.000
4.019
0.800
35.000
30.300
16.000
0.000
0.000
3.100
4.700
90.000
10.700
5.000
3.100
0.200
3.000
1.900
BN 2100 3808871 hex socke...
3808871
ISO 10642
~DIN 7991
Steel 08.8 / 8.8
zinc plated blue
5.000
4.019
0.800
40.000
35.300
16.000
0.000
0.000
3.100
4.700
90.000
10.700
5.000
3.100
0.200
3.000
1.900
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 3 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 8...
Bossard Catalog
31.10.2023
BN 9524 - Hexalobular (6 Lobe) socket flat head screws with special low hea...
Bossard Catalog
31.10.2023
BN 610 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
BN 30105 - Hex socket flat countersunk head screws fully threaded (DIN 7991...
Bossard Catalog
31.10.2023
BN 117 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, zinc plated blue
Bossard Catalog
31.10.2023
BN 21 - Hex socket flat countersunk head screws fully threaded (DIN 7991; ~...
Bossard Catalog
16.05.2024
BN 4719 - Hex socket flat countersunk head screws, fully threaded (DIN 7991...
Bossard Catalog
26.01.2023
BN 857 - Parallel pins hardened, ground (DIN 6325; ~ISO 8734), steel harden...
Bossard Catalog
31.10.2023
BN 20 - Hex socket flat countersunk head screws fully threaded (DIN 7991; ~...
Bossard Catalog
31.10.2023
BN 4851 - Hexalobular (6 Lobe) socket countersunk flat head screws, fully t...
Bossard Catalog
31.10.2023
BN 54 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, black
Bossard Catalog
31.10.2023
BN 27 - Hex socket set screws with cup point (ISO 4029; DIN 916), cl. 45 H,...
Bossard Catalog
31.10.2023
BN 17 - Hex socket head cap screws with low head, partially / fully threade...
Bossard Catalog
31.10.2023
BN 56 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zinc p...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表