您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20588 - Threaded rod metric thread (DIN 975), aluminum P60 / ~Al 6, natural anodized
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.30 Threaded rods and threaded studs
BN 20588 Threaded rods metric thread, P60 / ~Al 6
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_30/bn_20588/bn_20588.prj},{NB=BN 20588 3541706 threaded rod M12x1000},{CNSORDERNO=3541706},{BNARTNR=3541706},{BNNORM1=DIN 975},{CNSMAT=Aluminium P60 / ~ Al 6},{BNMAT=Aluminium P60 / ~ Al 6},{BNSURFACE=natur eloxiert},{D=12.000},{P=1.750},{L=1000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
BN 20588 3541703 threaded...
3541703
DIN 975
Aluminum P60 / ~Al 6
natural anodized
6.000
4.773
1.000
BN 20588 3541704 threaded...
3541704
DIN 975
Aluminum P60 / ~Al 6
natural anodized
8.000
6.466
1.250
BN 20588 3541705 threaded...
3541705
DIN 975
Aluminum P60 / ~Al 6
natural anodized
10.000
8.160
1.500
BN 20588 3541706 threaded...
3541706
DIN 975
Aluminum P60 / ~Al 6
natural anodized
12.000
9.853
1.750
BN 20588 3541707 threaded...
3541707
DIN 975
Aluminum P60 / ~Al 6
natural anodized
14.000
11.546
2.000
BN 20588 3541708 threaded...
3541708
DIN 975
Aluminum P60 / ~Al 6
natural anodized
16.000
13.546
2.000
BN 20588 3541709 threaded...
3541709
DIN 975
Aluminum P60 / ~Al 6
natural anodized
18.000
14.933
2.500
BN 20588 3541710 threaded...
3541710
DIN 975
Aluminum P60 / ~Al 6
natural anodized
20.000
16.933
2.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表