您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2030 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 10.9, zinc flake coated, GEOMET® 500 A
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.20 Screws and bolts with external drive
BN 71, BN 2030 Hex head screws fully threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_20/bn_71_2030/bn_2030.prj},{NB=BN 2030 3753710 hex head screw M12x65},{CNSORDERNO=3753710},{BNARTNR=3753710},{BNNORM1=DIN 933},{BNNORM2=ISO 4017},{CNSMAT=Stahl 10.9},{BNMAT=Stahl 10.9},{BNSURFACE=Zinklamellen beschichtet GEOMET® 500 A},{D=12.000},{P=1.750},{L=65.000},{PK=A},{C=0.600},{DA=13.700},{DW=17.400},{E=21.100},{K=7.500},{R=0.600},{S=19.000},{X=2.200},{Z0H=3.000},{Z0D2=20.000},{Z1H=3.000},{Z1D2=24.000},{Z2H=3.000},{Z2D2=37.000},{Z3H=0.000},{Z3D2=0.000},{Z3S=0.000},{SD1=3.200},{SLE=6.000},{SKD2=2.000},{FLDP=8.500},{CPDZ=8.000},{TCDT=3.000},{SDDP=8.500},{SDZ1=3.000},{LDDP=8.500},{LDZ2=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
A
Distance max.
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DW
Diameter min.
[mm]
E
Width across corners min.
[mm]
K
Nominal head height
[mm]
R
Transition radius under head min.
[mm]
S
Across-flats-dimension max.
[mm]
X
Thread rudiment
[mm]
BN 2030 3753686 hex head ...
3753686
DIN 933
ISO 4017
Steel 10.9
zinc flake coated GEOMET®...
8.000
6.466
1.250
25.000
21.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
BN 2030 3753687 hex head ...
3753687
DIN 933
ISO 4017
Steel 10.9
zinc flake coated GEOMET®...
8.000
6.466
1.250
30.000
26.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
BN 2030 3753699 hex head ...
3753699
DIN 933
ISO 4017
Steel 10.9
zinc flake coated GEOMET®...
10.000
8.160
1.500
25.000
20.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
BN 2030 3753700 hex head ...
3753700
DIN 933
ISO 4017
Steel 10.9
zinc flake coated GEOMET®...
10.000
8.160
1.500
30.000
25.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
BN 2030 3753701 hex head ...
3753701
DIN 933
ISO 4017
Steel 10.9
zinc flake coated GEOMET®...
10.000
8.160
1.500
35.000
30.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
BN 2030 3753702 hex head ...
3753702
DIN 933
ISO 4017
Steel 10.9
zinc flake coated GEOMET®...
10.000
8.160
1.500
40.000
35.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
BN 2030 3753703 hex head ...
3753703
DIN 933
ISO 4017
Steel 10.9
zinc flake coated GEOMET®...
10.000
8.160
1.500
45.000
40.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
BN 2030 3753704 hex head ...
3753704
DIN 933
ISO 4017
Steel 10.9
zinc flake coated GEOMET®...
10.000
8.160
1.500
50.000
45.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
BN 2030 3753705 hex head ...
3753705
DIN 933
ISO 4017
Steel 10.9
zinc flake coated GEOMET®...
12.000
9.853
1.750
30.000
24.750
5.250
0.600
13.700
17.400
21.100
7.500
0.600
19.000
2.200
BN 2030 3753706 hex head ...
3753706
DIN 933
ISO 4017
Steel 10.9
zinc flake coated GEOMET®...
12.000
9.853
1.750
40.000
34.750
5.250
0.600
13.700
17.400
21.100
7.500
0.600
19.000
2.200
BN 2030 3753708 hex head ...
3753708
DIN 933
ISO 4017
Steel 10.9
zinc flake coated GEOMET®...
12.000
9.853
1.750
50.000
44.750
5.250
0.600
13.700
17.400
21.100
7.500
0.600
19.000
2.200
BN 2030 3753709 hex head ...
3753709
DIN 933
ISO 4017
Steel 10.9
zinc flake coated GEOMET®...
12.000
9.853
1.750
60.000
54.750
5.250
0.600
13.700
17.400
21.100
7.500
0.600
19.000
2.200
BN 2030 3753710 hex head ...
3753710
DIN 933
ISO 4017
Steel 10.9
zinc flake coated GEOMET®...
12.000
9.853
1.750
65.000
59.750
5.250
0.600
13.700
17.400
21.100
7.500
0.600
19.000
2.200
BN 2030 3753711 hex head ...
3753711
DIN 933
ISO 4017
Steel 10.9
zinc flake coated GEOMET®...
12.000
9.853
1.750
70.000
64.750
5.250
0.600
13.700
17.400
21.100
7.500
0.600
19.000
2.200
BN 2030 3753712 hex head ...
3753712
DIN 933
ISO 4017
Steel 10.9
zinc flake coated GEOMET®...
16.000
13.546
2.000
35.000
29.000
6.000
0.800
17.700
22.500
26.750
10.000
0.600
24.000
2.500
BN 2030 3753713 hex head ...
3753713
DIN 933
ISO 4017
Steel 10.9
zinc flake coated GEOMET®...
16.000
13.546
2.000
50.000
44.000
6.000
0.800
17.700
22.500
26.750
10.000
0.600
24.000
2.500
BN 2030 3753714 hex head ...
3753714
DIN 933
ISO 4017
Steel 10.9
zinc flake coated GEOMET®...
16.000
13.546
2.000
55.000
49.000
6.000
0.800
17.700
22.500
26.750
10.000
0.600
24.000
2.500
BN 2030 3753715 hex head ...
3753715
DIN 933
ISO 4017
Steel 10.9
zinc flake coated GEOMET®...
16.000
13.546
2.000
60.000
54.000
6.000
0.800
17.700
22.500
26.750
10.000
0.600
24.000
2.500
BN 2030 3753717 hex head ...
3753717
DIN 933
ISO 4017
Steel 10.9
zinc flake coated GEOMET®...
16.000
13.546
2.000
70.000
64.000
6.000
0.800
17.700
22.500
26.750
10.000
0.600
24.000
2.500
BN 2030 3753718 hex head ...
3753718
DIN 933
ISO 4017
Steel 10.9
zinc flake coated GEOMET®...
20.000
16.933
2.500
45.000
37.500
7.500
0.800
22.400
28.200
33.530
12.500
0.800
30.000
3.200
BN 2030 3753719 hex head ...
3753719
DIN 933
ISO 4017
Steel 10.9
zinc flake coated GEOMET®...
20.000
16.933
2.500
50.000
42.500
7.500
0.800
22.400
28.200
33.530
12.500
0.800
30.000
3.200
BN 2030 3753720 hex head ...
3753720
DIN 933
ISO 4017
Steel 10.9
zinc flake coated GEOMET®...
20.000
16.933
2.500
60.000
52.500
7.500
0.800
22.400
28.200
33.530
12.500
0.800
30.000
3.200
BN 2030 3753722 hex head ...
3753722
DIN 933
ISO 4017
Steel 10.9
zinc flake coated GEOMET®...
20.000
16.933
2.500
65.000
57.500
7.500
0.800
22.400
28.200
33.530
12.500
0.800
30.000
3.200
BN 2030 3753723 hex head ...
3753723
DIN 933
ISO 4017
Steel 10.9
zinc flake coated GEOMET®...
20.000
16.933
2.500
90.000
82.500
7.500
0.800
22.400
28.200
33.530
12.500
0.800
30.000
3.200
BN 2030 9012245 hex head ...
9012245
DIN 933
ISO 4017
Steel 10.9
zinc flake coated GEOMET®...
20.000
16.933
2.500
100.000
92.500
7.500
0.800
22.400
28.200
33.530
12.500
0.800
30.000
3.200
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 31103 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless st...
Bossard Catalog
26.01.2023
BN 71 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 10.9, black
Bossard Catalog
31.10.2023
BN 622 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless stee...
Bossard Catalog
26.01.2023
BN 56 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zinc p...
Bossard Catalog
31.10.2023
BN 20734 - Flat washers without chamfer, for screws up to property class 8....
Bossard Catalog
31.10.2023
BN 54 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, black
Bossard Catalog
31.10.2023
BN 84542 - Flat washers without chamfer series L (large) (NFE 25-514 L), st...
Bossard Catalog
31.10.2023
BN 20369 - Flat washers without chamfer, for screws up to property class 10...
Bossard Catalog
31.10.2023
BN 20234 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zin...
Bossard Catalog
31.10.2023
BN 721 - Flat washers with chamfer (DIN 125-1 B; ~ISO 7090), steel, zinc pl...
Bossard Catalog
31.10.2023
BN 1373 - Split spring lock washers for screws with cylindrical head (DIN 7...
Bossard Catalog
31.10.2023
BN 20641 - Self-clinching nuts closed type, for metallic materials
Bossard Catalog
12.10.2023
BN 122 - Hex nuts ~0,8d (DIN 934), cl. 12, black
Bossard Catalog
31.10.2023
DIN 6923 - Hexagon nuts with flange
Chinese Manufacturers
27.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表