您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20167 - Flat countersunk head screws with hexalobular socket Torx plus® / Autosert®, fully threaded (EJOT DELTA PT®; WN 5454), stainless steel A2
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.300 Direct assembly screws for plastics
BN 20167 Flat countersunk head screws with hexalobular socket Torx plus® / Autosert®
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_300/bn_20167/bn_20167.prj},{NB=BN 20167 3265772 flat countersunk head screw 30 x 12 WN 5454 / 10 IP},{CNSORDERNO=3265772},{BNARTNR=3265772},{BNNORM1=WN 5454},{BNNORM2=EJOT DELTA PT®},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{NENND=30},{D1=3.000},{P=1.120},{D3=1.660},{L=12.000},{D2=6.000},{K=2.300},{C=0.550},{R=1.200},{X=1.500},{TPA=10 IP},{A=2.800},{T=0.750},{T1=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
NENND
Nominal diameter
ⁿ/ₐ
D1
Nominal thread diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
TPA
Torx plus / Autosert
ⁿ/ₐ
A
~
[mm]
T
min.
[mm]
T1
max.
[mm]
BN 20167 3265768 flat cou...
3265768
WN 5454
EJOT DELTA PT®
Stainless steel A2
25
2.500
0.950
8.000
5.000
1.900
8 IP
2.400
0.700
0.900
BN 20167 3265769 flat cou...
3265769
WN 5454
EJOT DELTA PT®
Stainless steel A2
25
2.500
0.950
10.000
5.000
1.900
8 IP
2.400
0.700
0.900
BN 20167 3265770 flat cou...
3265770
WN 5454
EJOT DELTA PT®
Stainless steel A2
30
3.000
1.120
8.000
6.000
2.300
10 IP
2.800
0.750
1.000
BN 20167 3265771 flat cou...
3265771
WN 5454
EJOT DELTA PT®
Stainless steel A2
30
3.000
1.120
10.000
6.000
2.300
10 IP
2.800
0.750
1.000
BN 20167 3265772 flat cou...
3265772
WN 5454
EJOT DELTA PT®
Stainless steel A2
30
3.000
1.120
12.000
6.000
2.300
10 IP
2.800
0.750
1.000
BN 20167 3265774 flat cou...
3265774
WN 5454
EJOT DELTA PT®
Stainless steel A2
35
3.500
1.290
10.000
7.000
2.700
15 IP
3.350
0.950
1.300
BN 20167 3265775 flat cou...
3265775
WN 5454
EJOT DELTA PT®
Stainless steel A2
35
3.500
1.290
12.000
7.000
2.700
15 IP
3.350
0.950
1.300
BN 20167 3265776 flat cou...
3265776
WN 5454
EJOT DELTA PT®
Stainless steel A2
35
3.500
1.290
14.000
7.000
2.700
15 IP
3.350
0.950
1.300
BN 20167 3265778 flat cou...
3265778
WN 5454
EJOT DELTA PT®
Stainless steel A2
35
3.500
1.290
16.000
7.000
2.700
15 IP
3.350
0.950
1.300
BN 20167 3265780 flat cou...
3265780
WN 5454
EJOT DELTA PT®
Stainless steel A2
40
4.000
1.460
10.000
8.000
3.100
20 IP
3.950
1.100
1.450
BN 20167 3265781 flat cou...
3265781
WN 5454
EJOT DELTA PT®
Stainless steel A2
40
4.000
1.460
12.000
8.000
3.100
20 IP
3.950
1.100
1.450
BN 20167 3265782 flat cou...
3265782
WN 5454
EJOT DELTA PT®
Stainless steel A2
40
4.000
1.460
14.000
8.000
3.100
20 IP
3.950
1.100
1.450
BN 20167 3265784 flat cou...
3265784
WN 5454
EJOT DELTA PT®
Stainless steel A2
40
4.000
1.460
16.000
8.000
3.100
20 IP
3.950
1.100
1.450
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表