您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20097 - Pan head screws with hexalobular socket Torx®, fully threaded (EJOT PT®; WN 1452), stainless steel A2
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.300 Direct assembly screws for plastics
BN 20097 Pan head screws with hexalobular socket Torx®
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_300/bn_20097/bn_20097.prj},{NB=BN 20097 3205246 pan head screw K30 x 12 WN 1452 / T10},{CNSORDERNO=3205246},{BNARTNR=3205246},{BNNORM1=WN 1452},{BNNORM2=EJOT PT®},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{NENND=K30},{D=3.0},{P=1.40},{L=12},{D2=1.66},{DK=5.60},{K=2.10},{INNENSECHSRUN=T10},{A=2.80},{T=1.00},{T2=1.30},{T1=0.13},{AA=1.50},{R=0.40}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
NENND
Nominal diameter
ⁿ/ₐ
D
Thread
[mm]
P
[mm]
L
Nominal length
[mm]
DK
[mm]
K
[mm]
INNENSECHSRUN
Hexalobular socket Torx®
ⁿ/ₐ
A
~
[mm]
T
min.
[mm]
T2
max.
[mm]
BN 20097 3205227 pan head...
3205227
WN 1452
EJOT PT®
Stainless steel A2
K18
1.8
0.80
5
3.60
1.30
T6
1.75
0.50
0.65
BN 20097 3205228 pan head...
3205228
WN 1452
EJOT PT®
Stainless steel A2
K18
1.8
0.80
6
3.60
1.30
T6
1.75
0.50
0.65
BN 20097 3205229 pan head...
3205229
WN 1452
EJOT PT®
Stainless steel A2
K18
1.8
0.80
7
3.60
1.30
T6
1.75
0.50
0.65
BN 20097 3205230 pan head...
3205230
WN 1452
EJOT PT®
Stainless steel A2
K18
1.8
0.80
8
3.60
1.30
T6
1.75
0.50
0.65
BN 20097 3205231 pan head...
3205231
WN 1452
EJOT PT®
Stainless steel A2
K18
1.8
0.80
10
3.60
1.30
T6
1.75
0.50
0.65
BN 20097 3205232 pan head...
3205232
WN 1452
EJOT PT®
Stainless steel A2
K22
2.2
1.00
5
4.00
1.40
T6
1.75
0.70
0.85
BN 20097 3205233 pan head...
3205233
WN 1452
EJOT PT®
Stainless steel A2
K22
2.2
1.00
6
4.00
1.40
T6
1.75
0.70
0.85
BN 20097 3205234 pan head...
3205234
WN 1452
EJOT PT®
Stainless steel A2
K22
2.2
1.00
8
4.00
1.40
T6
1.75
0.70
0.85
BN 20097 3205235 pan head...
3205235
WN 1452
EJOT PT®
Stainless steel A2
K22
2.2
1.00
10
4.00
1.40
T6
1.75
0.70
0.85
BN 20097 3205236 pan head...
3205236
WN 1452
EJOT PT®
Stainless steel A2
K22
2.2
1.00
12
4.00
1.40
T6
1.75
0.70
0.85
BN 20097 3205237 pan head...
3205237
WN 1452
EJOT PT®
Stainless steel A2
K25
2.5
1.20
5
4.20
1.60
T7
2.05
0.70
0.85
BN 20097 3205238 pan head...
3205238
WN 1452
EJOT PT®
Stainless steel A2
K25
2.5
1.20
6
4.20
1.60
T7
2.05
0.70
0.85
BN 20097 3205239 pan head...
3205239
WN 1452
EJOT PT®
Stainless steel A2
K25
2.5
1.20
8
4.20
1.60
T7
2.05
0.70
0.85
BN 20097 3205240 pan head...
3205240
WN 1452
EJOT PT®
Stainless steel A2
K25
2.5
1.20
10
4.20
1.60
T7
2.05
0.70
0.85
BN 20097 3205241 pan head...
3205241
WN 1452
EJOT PT®
Stainless steel A2
K25
2.5
1.20
12
4.20
1.60
T7
2.05
0.70
0.85
BN 20097 3205242 pan head...
3205242
WN 1452
EJOT PT®
Stainless steel A2
K30
3.0
1.40
6
5.60
2.10
T10
2.80
1.00
1.30
BN 20097 3205243 pan head...
3205243
WN 1452
EJOT PT®
Stainless steel A2
K30
3.0
1.40
8
5.60
2.10
T10
2.80
1.00
1.30
BN 20097 3205245 pan head...
3205245
WN 1452
EJOT PT®
Stainless steel A2
K30
3.0
1.40
10
5.60
2.10
T10
2.80
1.00
1.30
BN 20097 3205246 pan head...
3205246
WN 1452
EJOT PT®
Stainless steel A2
K30
3.0
1.40
12
5.60
2.10
T10
2.80
1.00
1.30
BN 20097 3205247 pan head...
3205247
WN 1452
EJOT PT®
Stainless steel A2
K30
3.0
1.40
14
5.60
2.10
T10
2.80
1.00
1.30
BN 20097 3205248 pan head...
3205248
WN 1452
EJOT PT®
Stainless steel A2
K30
3.0
1.40
16
5.60
2.10
T10
2.80
1.00
1.30
BN 20097 3205250 pan head...
3205250
WN 1452
EJOT PT®
Stainless steel A2
K35
3.5
1.60
8
6.90
2.30
T10
2.80
1.10
1.40
BN 20097 3205252 pan head...
3205252
WN 1452
EJOT PT®
Stainless steel A2
K35
3.5
1.60
10
6.90
2.30
T10
2.80
1.10
1.40
BN 20097 3205253 pan head...
3205253
WN 1452
EJOT PT®
Stainless steel A2
K35
3.5
1.60
12
6.90
2.30
T10
2.80
1.10
1.40
BN 20097 3205254 pan head...
3205254
WN 1452
EJOT PT®
Stainless steel A2
K35
3.5
1.60
14
6.90
2.30
T10
2.80
1.10
1.40
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 13274 - Hexalobular (6 Lobe) socket pan head tapping screws with cone en...
Bossard Catalog
31.10.2023
BN 1061 - Slotted cheese head machine screws (~DIN 84 A; ~ISO 1207), PA 6.6...
Bossard Catalog
31.10.2023
BN 13265 - Pan head screws with hexalobular socket Torx plus® / Autosert®, ...
Bossard Catalog
31.10.2023
BN 20138 - Pan head screws with hexalobular socket Torx®, fully threaded (E...
Bossard Catalog
31.10.2023
BN 20166 - Pan head screws with hexalobular socket Torx plus® / Autosert®, ...
Bossard Catalog
15.05.2023
BN 3803 - Hexalobular (6 Lobe) socket countersunk flat head screws, fully t...
Bossard Catalog
26.01.2023
BN 20094 - Flat countersunk head screws with Pozidriv cross recess form Z, ...
Bossard Catalog
31.10.2023
BN 13579 - Pan head screws with Phillips cross recess form H, fully threade...
Bossard Catalog
11.05.2023
BN 20173 - Pan head screws with hexalobular socket Torx plus® / Autosert®, ...
Bossard Catalog
15.05.2023
BN 13577 - Pan head screws with Phillips cross recess form H, fully threade...
Bossard Catalog
31.10.2023
BN 20797 - Pan head screws with hexalobular socket Torx plus® / Autosert®, ...
Bossard Catalog
16.05.2024
BN 20040 - Pan head screws with pressed washer with hexalobular socket Torx...
Bossard Catalog
31.10.2023
BN 20165 - Pan head screws with pressed washer with hexalobular socket Torx...
Bossard Catalog
15.05.2023
BN 13576 - Flat countersunk head screws with Phillips cross recess form H, ...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表