您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14142 - Lobe knobs shortened series, with brass boss and tapped through-hole (Elesa® VC.254), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.30 Star knobs
BN 14142 Lobe knobs shortened series, with brass boss and tapped through-hole
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_30/bn_14142/bn_14142.prj},{NB=BN 20079 2102900 lobe knob 67611},{CNSORDERNO=2102900},{BNARTNR=2102900},{BNNORM1=Elesa® VC.254},{CNSMAT=Duroplast},{BNMAT=Duroplast},{BNSURFACE=schwarz},{CODE=67611},{DESCRIPTION=VC.254/50 B-M12},{DIM01=50},{DIM02=34},{DIM03=25},{DIM04=16},{DIM05=13},{DIM06=15},{DIM07=1.5},{DIM08=M12},{DIM09=22},{WEIGHT=55},{MA=12},{MB=10.106}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d1
[mm]
DIM04
d2
[mm]
DIM05
d3
[mm]
DIM06
l2
[mm]
DIM07
h1
[mm]
DIM08
d6H
ⁿ/ₐ
DIM09
h
[mm]
WEIGHT
Weight [grams]
ⁿ/ₐ
BN 20079 2102862 lobe kno...
2102862
Elesa® VC.254
Thermoset
black
67501
VC.254/40 B-M6
40
28
21
14
13
13
1.5
M6
18
42
BN 20079 2102870 lobe kno...
2102870
Elesa® VC.254
Thermoset
black
67511
VC.254/40 B-M8
40
28
21
14
13
13
1.5
M8
18
38
BN 20079 2102889 lobe kno...
2102889
Elesa® VC.254
Thermoset
black
67521
VC.254/40 B-M10
40
28
21
14
13
13
1.5
M10
18
34
BN 20079 2102897 lobe kno...
2102897
Elesa® VC.254
Thermoset
black
67601
VC.254/50 B-M10
50
34
25
16
13
15
1.5
M10
22
62
BN 20079 2102900 lobe kno...
2102900
Elesa® VC.254
Thermoset
black
67611
VC.254/50 B-M12
50
34
25
16
13
15
1.5
M12
22
55
BN 20079 2102919 lobe kno...
2102919
Elesa® VC.254
Thermoset
black
67701
VC.254/60 B-M10
60
38
27
17
15
18
1.5
M10
26
97
BN 20079 2102927 lobe kno...
2102927
Elesa® VC.254
Thermoset
black
67711
VC.254/60 B-M12
60
38
27
17
15
18
1.5
M12
26
90
BN 20079 2102935 lobe kno...
2102935
Elesa® VC.254
Thermoset
black
67721
VC.254/60 B-M14
60
38
27
17
15
18
1.5
M14
26
85
BN 20079 2102943 lobe kno...
2102943
Elesa® VC.254
Thermoset
black
67801
VC.254/70 B-M12
70
45
30
17
17
21
1.5
M12
26
125
BN 20079 2102951 lobe kno...
2102951
Elesa® VC.254
Thermoset
black
67811
VC.254/70 B-M14
70
45
30
17
17
21
1.5
M14
26
115
BN 20079 2102978 lobe kno...
2102978
Elesa® VC.254
Thermoset
black
67901
VC.254/85 B-M16
85
56
35
24
18
32
2.0
M16
35
210
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表