您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20002 - Pan head screws «Freedriv» with hexalobular (6 Lobe) socket and slot, fully threaded (ecosyn® plast), steel case-hardened, zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.300 Direct assembly screws for plastics
BN 20002 Hexalobular (6 Lobe) socket pan head screws «Freedriv» with slot
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_300/bn_20002/bn_20002.prj},{NB=BN 20002 3148566 hexalobular socket pan head screw 2.2x6},{CNSORDERNO=3148566},{BNARTNR=3148566},{BNNORM1=ecosyn® plast},{BNMAT=Stahl einsatzgehärtet},{CNSMAT=Stahl einsatzgehärtet},{BNSURFACE=verzinkt-blau},{NENND=2.200},{D=2.2},{D3=1.30},{L=6},{P=1.00},{DK=4.00},{K=1.60},{DRIVE=X6},{A=1.75},{T=0.77},{N=0.60}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter (d1)
[mm]
L
Nominal length
[mm]
P
Threaded pitch
[mm]
DK
Head diameter max. (d2)
[mm]
K
Head height max.
[mm]
DRIVE
Freedriv hexalobular (6 Lobe) socket
ⁿ/ₐ
A
~
[mm]
T
max.
[mm]
N
max.
[mm]
BN 20002 3148566 hexalobu...
3148566
ecosyn® plast
Steel case-hardened
zinc plated blue
2.2
6
1.00
4.00
1.60
X6
1.75
0.77
0.60
BN 20002 3148567 hexalobu...
3148567
ecosyn® plast
Steel case-hardened
zinc plated blue
2.2
8
1.00
4.00
1.60
X6
1.75
0.77
0.60
BN 20002 3148568 hexalobu...
3148568
ecosyn® plast
Steel case-hardened
zinc plated blue
2.2
10
1.00
4.00
1.60
X6
1.75
0.77
0.60
BN 20002 3148569 hexalobu...
3148569
ecosyn® plast
Steel case-hardened
zinc plated blue
2.2
12
1.00
4.00
1.60
X6
1.75
0.77
0.60
BN 20002 3148570 hexalobu...
3148570
ecosyn® plast
Steel case-hardened
zinc plated blue
2.2
14
1.00
4.00
1.60
X6
1.75
0.77
0.60
BN 20002 3148572 hexalobu...
3148572
ecosyn® plast
Steel case-hardened
zinc plated blue
2.5
6
1.20
5.00
2.10
X8
2.40
1.04
0.70
BN 20002 3148573 hexalobu...
3148573
ecosyn® plast
Steel case-hardened
zinc plated blue
2.5
8
1.20
5.00
2.10
X8
2.40
1.04
0.70
BN 20002 3148574 hexalobu...
3148574
ecosyn® plast
Steel case-hardened
zinc plated blue
2.5
10
1.20
5.00
2.10
X8
2.40
1.04
0.70
BN 20002 3148575 hexalobu...
3148575
ecosyn® plast
Steel case-hardened
zinc plated blue
2.5
12
1.20
5.00
2.10
X8
2.40
1.04
0.70
BN 20002 3148576 hexalobu...
3148576
ecosyn® plast
Steel case-hardened
zinc plated blue
2.5
14
1.20
5.00
2.10
X8
2.40
1.04
0.70
BN 20002 3148577 hexalobu...
3148577
ecosyn® plast
Steel case-hardened
zinc plated blue
2.5
16
1.20
5.00
2.10
X8
2.40
1.04
0.70
BN 20002 3148579 hexalobu...
3148579
ecosyn® plast
Steel case-hardened
zinc plated blue
3.0
8
1.40
5.60
2.40
X10
2.80
1.27
0.80
BN 20002 3148580 hexalobu...
3148580
ecosyn® plast
Steel case-hardened
zinc plated blue
3.0
10
1.40
5.60
2.40
X10
2.80
1.27
0.80
BN 20002 3148581 hexalobu...
3148581
ecosyn® plast
Steel case-hardened
zinc plated blue
3.0
12
1.40
5.60
2.40
X10
2.80
1.27
0.80
BN 20002 3148583 hexalobu...
3148583
ecosyn® plast
Steel case-hardened
zinc plated blue
3.0
14
1.40
5.60
2.40
X10
2.80
1.27
0.80
BN 20002 3148584 hexalobu...
3148584
ecosyn® plast
Steel case-hardened
zinc plated blue
3.0
16
1.40
5.60
2.40
X10
2.80
1.27
0.80
BN 20002 3148585 hexalobu...
3148585
ecosyn® plast
Steel case-hardened
zinc plated blue
3.0
20
1.40
5.60
2.40
X10
2.80
1.27
0.80
BN 20002 3148586 hexalobu...
3148586
ecosyn® plast
Steel case-hardened
zinc plated blue
3.0
25
1.40
5.60
2.40
X10
2.80
1.27
0.80
BN 20002 3148588 hexalobu...
3148588
ecosyn® plast
Steel case-hardened
zinc plated blue
3.5
8
1.60
7.00
2.60
X15
3.35
1.33
1.00
BN 20002 3148589 hexalobu...
3148589
ecosyn® plast
Steel case-hardened
zinc plated blue
3.5
10
1.60
7.00
2.60
X15
3.35
1.33
1.00
BN 20002 3148590 hexalobu...
3148590
ecosyn® plast
Steel case-hardened
zinc plated blue
3.5
12
1.60
7.00
2.60
X15
3.35
1.33
1.00
BN 20002 3148591 hexalobu...
3148591
ecosyn® plast
Steel case-hardened
zinc plated blue
3.5
14
1.60
7.00
2.60
X15
3.35
1.33
1.00
BN 20002 3148593 hexalobu...
3148593
ecosyn® plast
Steel case-hardened
zinc plated blue
3.5
16
1.60
7.00
2.60
X15
3.35
1.33
1.00
BN 20002 3148594 hexalobu...
3148594
ecosyn® plast
Steel case-hardened
zinc plated blue
3.5
20
1.60
7.00
2.60
X15
3.35
1.33
1.00
BN 20002 3148595 hexalobu...
3148595
ecosyn® plast
Steel case-hardened
zinc plated blue
3.5
25
1.60
7.00
2.60
X15
3.35
1.33
1.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表