您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1720 - Phillips pan head assembled (SEMs) screws form H, with captive spring lock washer DIN 127 B (DIN 7985; DIN 127 B), 4.8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.500 Securing and anti loosening screws
01.300.500.10 Securing and anti loosening screws with internal drive
BN 1720 Phillips pan head assembled (SEMs) screws form H, with captive spring lock washer ~DIN 127 B
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_500/01_300_500_10/bn_1720/bn_1720_asmtab.prj},{NB=BN 1720 3056338 cross recessed pan head assembled screw M3x12},{BNARTNR=3056338},{CNSORDERNO=3056338},{BNNORM1=DIN 7985},{BNNORM2=DIN 127 B},{CNSMAT=Stahl 4.8},{BNMAT=Stahl 4.8},{BNSURFACE=verzinkt-blau},{D=3.000},{P=0.500},{L=12.000},{A=1.500},{BX=19.000},{DA=3.600},{DK=6.000},{K=2.400},{R=0.100},{RF=6.000},{V=1.600},{X=1.250},{M=3.100},{VERS=1.000},{PPATH=bn_1720_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
B
Thread length
[mm]
DA
max.
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
RF
Radius of curvature of the lens head ~
[mm]
V
~
[mm]
X
Thread rudiment
[mm]
M
Wing diameter of cross recesses
[mm]
BN 1720 3654738 cross rec...
3654738
DIN 7985
DIN 127 B
Steel 4.8
zinc plated blue
2.500
0.450
5.000
0.900
4.100
3.100
5.000
2.000
0.100
5.000
1.300
1.100
2.700
BN 1720 3654739 cross rec...
3654739
DIN 7985
DIN 127 B
Steel 4.8
zinc plated blue
2.500
0.450
6.000
0.900
5.100
3.100
5.000
2.000
0.100
5.000
1.300
1.100
2.700
BN 1720 3654740 cross rec...
3654740
DIN 7985
DIN 127 B
Steel 4.8
zinc plated blue
2.500
0.450
8.000
0.900
7.100
3.100
5.000
2.000
0.100
5.000
1.300
1.100
2.700
BN 1720 3654741 cross rec...
3654741
DIN 7985
DIN 127 B
Steel 4.8
zinc plated blue
2.500
0.450
10.000
0.900
9.100
3.100
5.000
2.000
0.100
5.000
1.300
1.100
2.700
BN 1720 3654743 cross rec...
3654743
DIN 7985
DIN 127 B
Steel 4.8
zinc plated blue
2.500
0.450
12.000
0.900
11.100
3.100
5.000
2.000
0.100
5.000
1.300
1.100
2.700
BN 1720 3056353 cross rec...
3056353
DIN 7985
DIN 127 B
Steel 4.8
zinc plated blue
3.000
0.500
5.000
1.500
3.500
3.600
6.000
2.400
0.100
6.000
1.600
1.250
3.100
BN 1720 1370235 cross rec...
1370235
DIN 7985
DIN 127 B
Steel 4.8
zinc plated blue
3.000
0.500
6.000
1.500
4.500
3.600
6.000
2.400
0.100
6.000
1.600
1.250
3.100
BN 1720 1370243 cross rec...
1370243
DIN 7985
DIN 127 B
Steel 4.8
zinc plated blue
3.000
0.500
8.000
1.500
6.500
3.600
6.000
2.400
0.100
6.000
1.600
1.250
3.100
BN 1720 1370251 cross rec...
1370251
DIN 7985
DIN 127 B
Steel 4.8
zinc plated blue
3.000
0.500
10.000
1.500
8.500
3.600
6.000
2.400
0.100
6.000
1.600
1.250
3.100
BN 1720 3056338 cross rec...
3056338
DIN 7985
DIN 127 B
Steel 4.8
zinc plated blue
3.000
0.500
12.000
1.500
10.500
3.600
6.000
2.400
0.100
6.000
1.600
1.250
3.100
BN 1720 3056339 cross rec...
3056339
DIN 7985
DIN 127 B
Steel 4.8
zinc plated blue
4.000
0.700
6.000
1.400
4.600
4.700
8.000
3.100
0.200
8.000
2.000
1.750
4.600
BN 1720 1370278 cross rec...
1370278
DIN 7985
DIN 127 B
Steel 4.8
zinc plated blue
4.000
0.700
8.000
1.400
6.600
4.700
8.000
3.100
0.200
8.000
2.000
1.750
4.600
BN 1720 1370286 cross rec...
1370286
DIN 7985
DIN 127 B
Steel 4.8
zinc plated blue
4.000
0.700
10.000
1.400
8.600
4.700
8.000
3.100
0.200
8.000
2.000
1.750
4.600
BN 1720 1370294 cross rec...
1370294
DIN 7985
DIN 127 B
Steel 4.8
zinc plated blue
4.000
0.700
12.000
1.400
10.600
4.700
8.000
3.100
0.200
8.000
2.000
1.750
4.600
BN 1720 3056340 cross rec...
3056340
DIN 7985
DIN 127 B
Steel 4.8
zinc plated blue
4.000
0.700
16.000
1.400
14.600
4.700
8.000
3.100
0.200
8.000
2.000
1.750
4.600
BN 1720 3654744 cross rec...
3654744
DIN 7985
DIN 127 B
Steel 4.8
zinc plated blue
5.000
0.800
8.000
1.600
6.400
5.700
10.000
3.800
0.200
10.000
2.500
2.000
5.300
BN 1720 3654745 cross rec...
3654745
DIN 7985
DIN 127 B
Steel 4.8
zinc plated blue
5.000
0.800
10.000
1.600
8.400
5.700
10.000
3.800
0.200
10.000
2.500
2.000
5.300
BN 1720 3654746 cross rec...
3654746
DIN 7985
DIN 127 B
Steel 4.8
zinc plated blue
5.000
0.800
12.000
1.600
10.400
5.700
10.000
3.800
0.200
10.000
2.500
2.000
5.300
BN 1720 3654748 cross rec...
3654748
DIN 7985
DIN 127 B
Steel 4.8
zinc plated blue
5.000
0.800
16.000
1.600
14.400
5.700
10.000
3.800
0.200
10.000
2.500
2.000
5.300
BN 1720 3654749 cross rec...
3654749
DIN 7985
DIN 127 B
Steel 4.8
zinc plated blue
5.000
0.800
20.000
1.600
18.400
5.700
10.000
3.800
0.200
10.000
2.500
2.000
5.300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 664 - Slotted set screws with flat point, chamfered (DIN 551; ISO 4766),...
Bossard Catalog
26.01.2023
BN 13281 - Hex head assembled screws with captive flat washer DIN 6902 A (D...
Bossard Catalog
09.05.2022
10020004 - Stainless(+)Pan head P
SUNCO INDUSTRY CO.,LTD.
11.01.2019
BN 616 - Hex socket flat countersunk head screws, fully threaded (DIN 7991;...
Bossard Catalog
26.01.2023
BN 7 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 1...
Bossard Catalog
31.10.2023
BN 1719 - Phillips pan head assembled (Sems) screws form H, with captive fl...
Bossard Catalog
31.10.2023
BN 384 - Phillips pan head machine screws form H (DIN 7985 A, ~ISO 7045), 4...
Bossard Catalog
31.10.2023
BN 13916 - Hexalobular (6 Lobe) socket pan head thread forming screws ~type...
Bossard Catalog
31.10.2023
BN 2106 - Hexalobular (6 Lobe) socket pan head machine screws fully threade...
Bossard Catalog
26.01.2023
BN 10649 - Hexalobular (6 Lobe) socket pan washer head machine screws (ecos...
Bossard Catalog
12.02.2024
BN 1419 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), st...
Bossard Catalog
23.11.2023
BN 20092 - Pan head screws with pressed washer with Pozidriv cross recess f...
Bossard Catalog
31.10.2023
BN 30502 - Pozi pan head machine screws form Z (DIN 7985 A; ~ISO 7045), 4.8...
Bossard Catalog
31.10.2023
BN 2076 - Sets of heavy hex structural bolts HV with hex head screw, nut an...
Bossard Catalog
02.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表