您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14728 - Pozi flat countersunk head self-drilling screws form Z, fully threaded (~DIN 7504 P; ecosyn® MRX), stainless steel
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.20 Self-drilling screws for metal
BN 14728 Pozi flat countersunk head self-drilling screws form Z
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_20/bn_14728/bn_14728.prj},{NB=BN 14728 3484328 cross recessed flat countersunk head self-drilling screw ST 3.5x19},{CNSORDERNO=3484328},{BNARTNR=3484328},{BNNORM1=~DIN 7504 P},{BNNORM2=ecosyn® MRX},{BNMAT=INOX},{CNSMAT=INOX},{BNSURFACE=},{D=3.5},{L=19.0},{P=1.30},{A=1.300},{DK=6.80},{K=2.35},{DRIVE=2},{R=1.400},{M=4.00},{T=2.120},{Y=3.200},{S1=1,3-2,25}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter ST (d1)
[mm]
L
Nominal length
[mm]
P
Threaded pitch
[mm]
DK
Head diameter max. (d2)
[mm]
K
Head height max.
[mm]
DRIVE
Cross recess Z (Pozidriv)
ⁿ/ₐ
M
~
[mm]
S1
Sheet thickness (s)
[mm]
BN 14728 3484327 cross re...
3484327
~DIN 7504 P
ecosyn® MRX
Stainless steel
3.5
13.0
1.30
6.80
2.35
2
4.00
1,3-2,25
BN 14728 1477587 cross re...
1477587
~DIN 7504 P
ecosyn® MRX
Stainless steel
3.5
16.0
1.30
6.80
2.35
2
4.00
1,3-2,25
BN 14728 3484328 cross re...
3484328
~DIN 7504 P
ecosyn® MRX
Stainless steel
3.5
19.0
1.30
6.80
2.35
2
4.00
1,3-2,25
BN 14728 1477595 cross re...
1477595
~DIN 7504 P
ecosyn® MRX
Stainless steel
3.5
22.0
1.30
6.80
2.35
2
4.00
1,3-2,25
BN 14728 3484329 cross re...
3484329
~DIN 7504 P
ecosyn® MRX
Stainless steel
3.5
25.0
1.30
6.80
2.35
2
4.00
1,3-2,25
BN 14728 3484331 cross re...
3484331
~DIN 7504 P
ecosyn® MRX
Stainless steel
3.5
32.0
1.30
6.80
2.35
2
4.00
1,3-2,25
BN 14728 3484333 cross re...
3484333
~DIN 7504 P
ecosyn® MRX
Stainless steel
3.9
13.0
1.30
7.50
2.60
2
4.20
1,3-2,4
BN 14728 1890042 cross re...
1890042
~DIN 7504 P
ecosyn® MRX
Stainless steel
3.9
16.0
1.30
7.50
2.60
2
4.20
1,3-2,4
BN 14728 1477609 cross re...
1477609
~DIN 7504 P
ecosyn® MRX
Stainless steel
3.9
19.0
1.30
7.50
2.60
2
4.20
1,3-2,4
BN 14728 3484334 cross re...
3484334
~DIN 7504 P
ecosyn® MRX
Stainless steel
3.9
22.0
1.30
7.50
2.60
2
4.20
1,3-2,4
BN 14728 1477617 cross re...
1477617
~DIN 7504 P
ecosyn® MRX
Stainless steel
3.9
25.0
1.30
7.50
2.60
2
4.20
1,3-2,4
BN 14728 3484336 cross re...
3484336
~DIN 7504 P
ecosyn® MRX
Stainless steel
3.9
32.0
1.30
7.50
2.60
2
4.20
1,3-2,4
BN 14728 3484337 cross re...
3484337
~DIN 7504 P
ecosyn® MRX
Stainless steel
4.2
13.0
1.40
8.10
2.85
2
4.40
1,75-3
BN 14728 1890034 cross re...
1890034
~DIN 7504 P
ecosyn® MRX
Stainless steel
4.2
16.0
1.40
8.10
2.85
2
4.40
1,75-3
BN 14728 1477625 cross re...
1477625
~DIN 7504 P
ecosyn® MRX
Stainless steel
4.2
19.0
1.40
8.10
2.85
2
4.40
1,75-3
BN 14728 3484338 cross re...
3484338
~DIN 7504 P
ecosyn® MRX
Stainless steel
4.2
22.0
1.40
8.10
2.85
2
4.40
1,75-3
BN 14728 1477633 cross re...
1477633
~DIN 7504 P
ecosyn® MRX
Stainless steel
4.2
25.0
1.40
8.10
2.85
2
4.40
1,75-3
BN 14728 3484339 cross re...
3484339
~DIN 7504 P
ecosyn® MRX
Stainless steel
4.2
32.0
1.40
8.10
2.85
2
4.40
1,75-3
BN 14728 3484351 cross re...
3484351
~DIN 7504 P
ecosyn® MRX
Stainless steel
4.2
38.0
1.40
8.10
2.85
2
4.40
1,75-3
BN 14728 3484352 cross re...
3484352
~DIN 7504 P
ecosyn® MRX
Stainless steel
4.8
16.0
1.60
9.50
3.40
2
5.00
1,75-4,4
BN 14728 1890026 cross re...
1890026
~DIN 7504 P
ecosyn® MRX
Stainless steel
4.8
19.0
1.60
9.50
3.40
2
5.00
1,75-4,4
BN 14728 1477641 cross re...
1477641
~DIN 7504 P
ecosyn® MRX
Stainless steel
4.8
25.0
1.60
9.50
3.40
2
5.00
1,75-4,4
BN 14728 1477668 cross re...
1477668
~DIN 7504 P
ecosyn® MRX
Stainless steel
4.8
32.0
1.60
9.50
3.40
2
5.00
1,75-4,4
BN 14728 3484353 cross re...
3484353
~DIN 7504 P
ecosyn® MRX
Stainless steel
4.8
38.0
1.60
9.50
3.40
2
5.00
1,75-4,4
BN 14728 3484354 cross re...
3484354
~DIN 7504 P
ecosyn® MRX
Stainless steel
4.8
45.0
1.60
9.50
3.40
2
5.00
1,75-4,4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 1879 - Phillips flat countersunk head self-drilling screws form H, fully...
Bossard Catalog
16.05.2024
DIN 7504 O-Z - Self-drilling screws with tapping screw thread, form O
Fabory
13.02.2023
DIN 7504 O - Steel zinc-plated
Böllhoff
26.10.2021
BN 85320 - Pozi pan head self-drilling screws form Z, fully threaded (DIN 7...
Bossard Catalog
03.05.2024
BN 693 - Slotted flat countersunk head tapping screws with cone end type C ...
Bossard Catalog
26.01.2023
DIN 7504 K - Self-drilling screws with tapping screw thread, form K
Fabory
13.02.2023
9822 - Countersunk window mounting screws T30 steel galvanized blue
SFS Group Schweiz AG
17.06.2024
BN 14729 - Hex head self-drilling screws without sealing ring, fully thread...
Bossard Catalog
02.05.2024
BN 1387 - Octagon (8 Lobe) pan head self-drilling screws with flange, fully...
Bossard Catalog
02.05.2024
BN 85325 - Pozi flat countersunk head self-drilling screws form Z, fully th...
Bossard Catalog
03.05.2024
DIN 7504 P - FN 391 - verzinkt blau - Self-drilling screws with tapping scr...
SFS Group Schweiz AG
17.06.2024
BN 622 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless stee...
Bossard Catalog
26.01.2023
BN 11798 - Pozi flat countersunk head tapping screws form Z, with cone end ...
Bossard Catalog
26.01.2023
Reference 62409 - Raised countersunk head tapping screw form C six lobe rec...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表