您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14217 - Knurled grip knobs with threaded stud, steel zinc plated (Elesa® B.193 p), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.10 Knurled grip
BN 14217 Knurled grip knobs with threaded stud, steel zinc plated
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_10/bn_14217/bn_14217.prj},{NB=BN 14217 1284371 knurled grip knob 2323},{CNSORDERNO=1284371},{BNARTNR=1284371},{BNNORM1=Elesa® B.193 p},{CNSMAT=Duroplast},{BNMAT=Duroplast},{BNSURFACE=schwarz},{CODE=2323},{DESCRIPTION=B.193/20 p-M6x25},{DIM01=22},{DIM02=14},{DIM03=15},{DIM04=4},{DIM05=M6},{DIM06=25},{WEIGHT=12},{NDM=6.000},{KDM=4.773}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d1
[mm]
DIM04
l2
[mm]
DIM05
d6g
ⁿ/ₐ
DIM06
l
[mm]
WEIGHT
Weight [grams]
ⁿ/ₐ
BN 14217 1470272 knurled ...
1470272
Elesa® B.193 p
Thermoset
black
2121
B.193/15 p-M4x6
15
11
11
2
M4
6
3
BN 14217 1470221 knurled ...
1470221
Elesa® B.193 p
Thermoset
black
2122
B.193/15 p-M4x10
15
11
11
2
M4
10
4
BN 14217 1470248 knurled ...
1470248
Elesa® B.193 p
Thermoset
black
2123
B.193/15 p-M4x16
15
11
11
2
M4
16
5
BN 14217 1470256 knurled ...
1470256
Elesa® B.193 p
Thermoset
black
2131
B.193/15 p-M5x10
15
11
11
2
M5
10
5
BN 14217 1468278 knurled ...
1468278
Elesa® B.193 p
Thermoset
black
2132
B.193/15 p-M5x16
15
11
11
2
M5
16
6
BN 14217 1468286 knurled ...
1468286
Elesa® B.193 p
Thermoset
black
2221
B.193/18 p-M5x10
18
12
13
3
M5
10
6
BN 14217 1466941 knurled ...
1466941
Elesa® B.193 p
Thermoset
black
2222
B.193/18 p-M5x16
18
12
13
3
M5
16
7
BN 14217 1284193 knurled ...
1284193
Elesa® B.193 p
Thermoset
black
2223
B.193/18 p-M5x40
18
12
13
3
M5
40
11
BN 14217 1284207 knurled ...
1284207
Elesa® B.193 p
Thermoset
black
2321
B.193/20 p-M6x10
22
14
15
4
M6
10
9
BN 14217 1284363 knurled ...
1284363
Elesa® B.193 p
Thermoset
black
2322
B.193/20 p-M6x16
22
14
15
4
M6
16
10
BN 14217 1284371 knurled ...
1284371
Elesa® B.193 p
Thermoset
black
2323
B.193/20 p-M6x25
22
14
15
4
M6
25
12
BN 14217 1284398 knurled ...
1284398
Elesa® B.193 p
Thermoset
black
2324
B.193/20 p-M6x40
22
14
15
4
M6
40
15
BN 14217 1276387 knurled ...
1276387
Elesa® B.193 p
Thermoset
black
2421
B.193/25 p-M6x16
26
18
19
6
M6
16
14
BN 14217 1276514 knurled ...
1276514
Elesa® B.193 p
Thermoset
black
2422
B.193/25 p-M6x25
26
18
19
6
M6
25
16
BN 14217 1284452 knurled ...
1284452
Elesa® B.193 p
Thermoset
black
2431
B.193/25 p-M8x16
26
18
19
6
M8
16
20
BN 14217 1284460 knurled ...
1284460
Elesa® B.193 p
Thermoset
black
2432
B.193/25 p-M8x25
26
18
19
6
M8
25
23
BN 14217 1284479 knurled ...
1284479
Elesa® B.193 p
Thermoset
black
2521
B.193/30 p-M8x16
31
18
24
6
M8
16
25
BN 14217 1285262 knurled ...
1285262
Elesa® B.193 p
Thermoset
black
2522
B.193/30 p-M8x25
31
18
24
6
M8
25
28
BN 14217 1285440 knurled ...
1285440
Elesa® B.193 p
Thermoset
black
2523
B.193/30 p-M8x40
31
18
24
6
M8
40
32
BN 14217 1285483 knurled ...
1285483
Elesa® B.193 p
Thermoset
black
2621
B.193/35 p-M8x25
36
23
27
8
M8
25
38
BN 14217 1467220 knurled ...
1467220
Elesa® B.193 p
Thermoset
black
2622
B.193/35 p-M8x40
36
23
27
8
M8
40
42
BN 14217 1279173 knurled ...
1279173
Elesa® B.193 p
Thermoset
black
2721
B.193/40 p-M10x30
40
26
29
10
M10
30
59
BN 14217 1467395 knurled ...
1467395
Elesa® B.193 p
Thermoset
black
2821
B.193/50 p-M10x40
50
32
36
12
M10
40
94
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表