您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14216 - Knurled grip knobs with brass boss and tapped blind hole (Elesa® B.193), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.10 Knurled grip
BN 14216 Knurled grip knobs with brass boss and tapped blind hole
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_10/bn_14216/bn_14216.prj},{NB=BN 14216 1275534 knurled grip knob 2301},{CNSORDERNO=1275534},{BNARTNR=1275534},{BNNORM1=Elesa® B.193},{CNSMAT=Duroplast},{BNMAT=Duroplast},{BNSURFACE=schwarz},{CODE=2301},{DESCRIPTION=B.193/20 B-M6},{DIM01=22},{DIM02=14},{DIM03=15},{DIM04=4},{DIM05=M6},{DIM06=6},{WEIGHT=8},{NDM=6.000},{KDM=4.917}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d1
[mm]
DIM04
l2
[mm]
DIM05
d6H
ⁿ/ₐ
DIM06
h
[mm]
WEIGHT
Weight [grams]
ⁿ/ₐ
BN 14216 1470183 knurled ...
1470183
Elesa® B.193
Thermoset
black
2101
B.193/15 B-M3
15
11
11
2
M3
6
4
BN 14216 1470191 knurled ...
1470191
Elesa® B.193
Thermoset
black
2102
B.193/15 B-M4
15
11
11
2
M4
6
4
BN 14216 1275496 knurled ...
1275496
Elesa® B.193
Thermoset
black
2103
B.193/15 B-M5
15
11
11
2
M5
5
4
BN 14216 1275518 knurled ...
1275518
Elesa® B.193
Thermoset
black
2201
B.193/18 B-M5
18
12
13
3
M5
5
5
BN 14216 1275534 knurled ...
1275534
Elesa® B.193
Thermoset
black
2301
B.193/20 B-M6
22
14
15
4
M6
6
8
BN 14216 1470205 knurled ...
1470205
Elesa® B.193
Thermoset
black
2401
B.193/25 B-M6
26
18
19
6
M6
10
13
BN 14216 1275542 knurled ...
1275542
Elesa® B.193
Thermoset
black
2501
B.193/30 B-M8
31
18
24
6
M8
10
20
BN 14216 1275550 knurled ...
1275550
Elesa® B.193
Thermoset
black
2601
B.193/35 B-M8
36
23
27
8
M8
10
30
BN 14216 1283510 knurled ...
1283510
Elesa® B.193
Thermoset
black
2701
B.193/40 B-M10
40
26
29
10
M10
13
38
BN 14216 1284177 knurled ...
1284177
Elesa® B.193
Thermoset
black
2801
B.193/50 B-M10
50
32
36
12
M10
17
73
BN 14216 1284185 knurled ...
1284185
Elesa® B.193
Thermoset
black
2802
B.193/50 B-M12
50
32
36
12
M12
20
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表