您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14068 - Pozi oval countersunk head machine screws form Z (DIN 966A; ~ISO 7047), steel 4.8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 14068 Pozi oval countersunk head machine screws form Z
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_14068/bn_14068.prj},{NB=BN 14068 2099446 cross recessed oval countersunk head machine screw A M4x25-Z},{CNSORDERNO=2099446},{BNARTNR=2099446},{BNNORM1=DIN 966 A},{BNNORM2=~ISO 7047},{BNMAT=Stahl 4.8},{CNSMAT=Stahl 4.8},{BNSURFACE=verzinkt-blau},{FORM=A},{D=4.000},{P=0.700},{L=25.000},{DK=7.500},{DF=3.545},{A=1.400},{F=1.000},{K=2.200},{RT=8.000},{R=1.000},{M=4.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
B
Thread length min.
[mm]
F
Height of the raised ~
[mm]
K
Head height max.
[mm]
RT
Radius of curvature of the lens head ~
[mm]
R
Transition radius under head max.
[mm]
M
Wing diameter of cross recesses
[mm]
BN 14068 2099241 cross re...
2099241
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
2.500
1.948
0.450
5.000
4.700
0.900
2.600
0.600
1.500
5.000
0.700
2.700
BN 14068 2099268 cross re...
2099268
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
2.500
1.948
0.450
6.000
4.700
0.900
3.600
0.600
1.500
5.000
0.700
2.700
BN 14068 2099276 cross re...
2099276
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
2.500
1.948
0.450
8.000
4.700
0.900
5.600
0.600
1.500
5.000
0.700
2.700
BN 14068 2099284 cross re...
2099284
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
2.500
1.948
0.450
10.000
4.700
0.900
7.600
0.600
1.500
5.000
0.700
2.700
BN 14068 2099292 cross re...
2099292
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
2.500
1.948
0.450
12.000
4.700
0.900
9.600
0.600
1.500
5.000
0.700
2.700
BN 14068 2099306 cross re...
2099306
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
3.000
2.387
0.500
5.000
5.600
1.000
2.350
0.750
1.650
6.000
0.800
3.100
BN 14068 2099314 cross re...
2099314
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
3.000
2.387
0.500
6.000
5.600
1.000
3.350
0.750
1.650
6.000
0.800
3.100
BN 14068 2099322 cross re...
2099322
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
3.000
2.387
0.500
8.000
5.600
1.000
5.350
0.750
1.650
6.000
0.800
3.100
BN 14068 2099330 cross re...
2099330
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
3.000
2.387
0.500
10.000
5.600
1.000
7.350
0.750
1.650
6.000
0.800
3.100
BN 14068 2099349 cross re...
2099349
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
3.000
2.387
0.500
12.000
5.600
1.000
9.350
0.750
1.650
6.000
0.800
3.100
BN 14068 2099357 cross re...
2099357
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
3.000
2.387
0.500
16.000
5.600
1.000
13.350
0.750
1.650
6.000
0.800
3.100
BN 14068 2099365 cross re...
2099365
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
4.000
3.141
0.700
6.000
7.500
1.400
2.400
1.000
2.200
8.000
1.000
4.500
BN 14068 2099373 cross re...
2099373
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
4.000
3.141
0.700
8.000
7.500
1.400
4.400
1.000
2.200
8.000
1.000
4.500
BN 14068 2099381 cross re...
2099381
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
4.000
3.141
0.700
10.000
7.500
1.400
6.400
1.000
2.200
8.000
1.000
4.500
BN 14068 2099403 cross re...
2099403
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
4.000
3.141
0.700
12.000
7.500
1.400
8.400
1.000
2.200
8.000
1.000
4.500
BN 14068 2099411 cross re...
2099411
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
4.000
3.141
0.700
16.000
7.500
1.400
12.400
1.000
2.200
8.000
1.000
4.500
BN 14068 2099438 cross re...
2099438
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
4.000
3.141
0.700
20.000
7.500
1.400
16.400
1.000
2.200
8.000
1.000
4.500
BN 14068 2099446 cross re...
2099446
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
4.000
3.141
0.700
25.000
7.500
1.400
21.400
1.000
2.200
8.000
1.000
4.500
BN 14068 2099454 cross re...
2099454
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
4.000
3.141
0.700
30.000
7.500
1.400
26.400
1.000
2.200
8.000
1.000
4.500
BN 14068 2099462 cross re...
2099462
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
4.000
3.141
0.700
40.000
7.500
1.400
36.400
1.000
2.200
8.000
1.000
4.500
BN 14068 2099470 cross re...
2099470
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
5.000
4.019
0.800
8.000
9.200
1.600
3.900
1.250
2.500
10.000
1.300
5.300
BN 14068 2099489 cross re...
2099489
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
5.000
4.019
0.800
10.000
9.200
1.600
5.900
1.250
2.500
10.000
1.300
5.300
BN 14068 2099497 cross re...
2099497
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
5.000
4.019
0.800
12.000
9.200
1.600
7.900
1.250
2.500
10.000
1.300
5.300
BN 14068 2099500 cross re...
2099500
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
5.000
4.019
0.800
16.000
9.200
1.600
11.900
1.250
2.500
10.000
1.300
5.300
BN 14068 2099519 cross re...
2099519
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
5.000
4.019
0.800
20.000
9.200
1.600
15.900
1.250
2.500
10.000
1.300
5.300
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表