您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1404 - Slotted pan head machine screws (~DIN 85 A; ~ISO 1580), brass, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 1404, BN 536 Slotted pan head machine screws
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_1404_536/bn_1404.prj},{NB=BN 1404 1161679 slotted pan head screw M5x10},{BNARTNR=1161679},{CNSORDERNO=1161679},{BNNORM1=~DIN 85 A},{BNNORM2=~ISO 1580},{CNSMAT=Messing},{BNMAT=Messing},{BNSURFACE=blank},{D=5.000},{P=0.800},{L=10.000},{A=1.600},{BX=38.000},{DK=10.000},{DA=5.700},{K=3.000},{N=1.200},{R=0.200},{RF=1.000},{T=1.200},{W=1.200},{X=2.000},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
B
Thread length min.
[mm]
DK
Head diameter max.
[mm]
DA
Bearing surface of the head max.
[mm]
K
Head height max.
[mm]
N
Width of slot
[mm]
R
Transition radius under head min.
[mm]
RF
min.
[mm]
T
Depth of the driving feature min.
[mm]
W
Residual head height min.
[mm]
X
Length of the thread run-out max.
[mm]
BN 1404 1161261 slotted p...
1161261
~DIN 85 A
~ISO 1580
Brass
plain
2.500
1.948
0.450
5.000
0.900
4.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 1404 1161288 slotted p...
1161288
~DIN 85 A
~ISO 1580
Brass
plain
2.500
1.948
0.450
6.000
0.900
5.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 1404 1161296 slotted p...
1161296
~DIN 85 A
~ISO 1580
Brass
plain
2.500
1.948
0.450
8.000
0.900
7.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 1404 1161318 slotted p...
1161318
~DIN 85 A
~ISO 1580
Brass
plain
2.500
1.948
0.450
10.000
0.900
9.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 1404 1161326 slotted p...
1161326
~DIN 85 A
~ISO 1580
Brass
plain
2.500
1.948
0.450
12.000
0.900
11.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 1404 1161342 slotted p...
1161342
~DIN 85 A
~ISO 1580
Brass
plain
2.500
1.948
0.450
16.000
0.900
15.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 1404 1161369 slotted p...
1161369
~DIN 85 A
~ISO 1580
Brass
plain
3.000
2.387
0.500
4.000
1.000
3.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
BN 1404 1161377 slotted p...
1161377
~DIN 85 A
~ISO 1580
Brass
plain
3.000
2.387
0.500
5.000
1.000
4.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
BN 1404 1161385 slotted p...
1161385
~DIN 85 A
~ISO 1580
Brass
plain
3.000
2.387
0.500
6.000
1.000
5.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
BN 1404 1161393 slotted p...
1161393
~DIN 85 A
~ISO 1580
Brass
plain
3.000
2.387
0.500
8.000
1.000
7.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
BN 1404 1161407 slotted p...
1161407
~DIN 85 A
~ISO 1580
Brass
plain
3.000
2.387
0.500
10.000
1.000
9.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
BN 1404 1161415 slotted p...
1161415
~DIN 85 A
~ISO 1580
Brass
plain
3.000
2.387
0.500
12.000
1.000
11.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
BN 1404 1161431 slotted p...
1161431
~DIN 85 A
~ISO 1580
Brass
plain
3.000
2.387
0.500
16.000
1.000
15.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
BN 1404 1161466 slotted p...
1161466
~DIN 85 A
~ISO 1580
Brass
plain
3.000
2.387
0.500
20.000
1.000
19.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
BN 1404 1161474 slotted p...
1161474
~DIN 85 A
~ISO 1580
Brass
plain
3.000
2.387
0.500
25.000
1.000
24.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
BN 1404 1161490 slotted p...
1161490
~DIN 85 A
~ISO 1580
Brass
plain
3.000
2.387
0.500
30.000
1.000
29.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
BN 1404 1161504 slotted p...
1161504
~DIN 85 A
~ISO 1580
Brass
plain
4.000
3.141
0.700
5.000
1.400
3.600
8.000
4.700
2.400
1.200
0.200
0.800
1.000
1.000
1.750
BN 1404 1161512 slotted p...
1161512
~DIN 85 A
~ISO 1580
Brass
plain
4.000
3.141
0.700
6.000
1.400
4.600
8.000
4.700
2.400
1.200
0.200
0.800
1.000
1.000
1.750
BN 1404 1161520 slotted p...
1161520
~DIN 85 A
~ISO 1580
Brass
plain
4.000
3.141
0.700
8.000
1.400
6.600
8.000
4.700
2.400
1.200
0.200
0.800
1.000
1.000
1.750
BN 1404 1161539 slotted p...
1161539
~DIN 85 A
~ISO 1580
Brass
plain
4.000
3.141
0.700
10.000
1.400
8.600
8.000
4.700
2.400
1.200
0.200
0.800
1.000
1.000
1.750
BN 1404 1161547 slotted p...
1161547
~DIN 85 A
~ISO 1580
Brass
plain
4.000
3.141
0.700
12.000
1.400
10.600
8.000
4.700
2.400
1.200
0.200
0.800
1.000
1.000
1.750
BN 1404 1161563 slotted p...
1161563
~DIN 85 A
~ISO 1580
Brass
plain
4.000
3.141
0.700
16.000
1.400
14.600
8.000
4.700
2.400
1.200
0.200
0.800
1.000
1.000
1.750
BN 1404 1161598 slotted p...
1161598
~DIN 85 A
~ISO 1580
Brass
plain
4.000
3.141
0.700
20.000
1.400
18.600
8.000
4.700
2.400
1.200
0.200
0.800
1.000
1.000
1.750
BN 1404 1161601 slotted p...
1161601
~DIN 85 A
~ISO 1580
Brass
plain
4.000
3.141
0.700
25.000
1.400
23.600
8.000
4.700
2.400
1.200
0.200
0.800
1.000
1.000
1.750
BN 1404 1161628 slotted p...
1161628
~DIN 85 A
~ISO 1580
Brass
plain
4.000
3.141
0.700
30.000
1.400
28.600
8.000
4.700
2.400
1.200
0.200
0.800
1.000
1.000
1.750
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表