您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 13292 - Lock washers medium series (NFE 25-511 M; Rip-Lock™), spring steel, zinc flake coated GEOMET® 500 A
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.40 Ribbed lock washers
BN 84530, BN 30720, BN 13292, BN 20695, BN 20509 Lock washers medium series
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_40/bn_84530_30720_13292_20695_20509/bn_13292.prj},{NB=BN 13292 1558560 lock washer M8},{CNSORDERNO=1558560},{BNARTNR=1558560},{BNNORM1=NFE 25-511 M},{BNNORM2=Rip-Lock™},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=Zinklamellen beschichtet GEOMET® 500 A},{FUERSCHRAUBEN=M8},{D1=8.200},{D2=18.000},{S=1.400},{H=2.350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
FUERSCHRAUBEN
ⁿ/ₐ
D1
Inner diameter
[mm]
D2
Outer diameter
[mm]
S
Thickness
[mm]
H
[mm]
BN 13292 3650558 lock was...
3650558
NFE 25-511 M
Rip-Lock™
Spring steel
zinc flake coated GEOMET®...
M4
4.100
10.000
0.900
1.400
BN 13292 1558536 lock was...
1558536
NFE 25-511 M
Rip-Lock™
Spring steel
zinc flake coated GEOMET®...
M5
5.100
12.000
1.100
1.800
BN 13292 1558552 lock was...
1558552
NFE 25-511 M
Rip-Lock™
Spring steel
zinc flake coated GEOMET®...
M6
6.100
14.000
1.300
2.100
BN 13292 1558560 lock was...
1558560
NFE 25-511 M
Rip-Lock™
Spring steel
zinc flake coated GEOMET®...
M8
8.200
18.000
1.400
2.350
BN 13292 1558579 lock was...
1558579
NFE 25-511 M
Rip-Lock™
Spring steel
zinc flake coated GEOMET®...
M10
10.200
22.000
1.600
2.750
BN 13292 1558587 lock was...
1558587
NFE 25-511 M
Rip-Lock™
Spring steel
zinc flake coated GEOMET®...
M12
12.400
27.000
1.800
3.100
BN 13292 3650559 lock was...
3650559
NFE 25-511 M
Rip-Lock™
Spring steel
zinc flake coated GEOMET®...
M14
14.400
30.000
2.400
3.700
BN 13292 1558595 lock was...
1558595
NFE 25-511 M
Rip-Lock™
Spring steel
zinc flake coated GEOMET®...
M16
16.400
32.000
2.800
4.100
BN 13292 1558609 lock was...
1558609
NFE 25-511 M
Rip-Lock™
Spring steel
zinc flake coated GEOMET®...
M20
20.500
40.000
3.200
4.900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表