您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
SSM-R Steel Countersunk Head - Blind Rivet Nut SSM-R
Honsel-Group
Fasteners
Blind Rivet Nut
Blind Rivet Nut Knurled
Powered by
CAD模型選擇
{honsel/fasteners/blind_rivet_nut/blind_rivet_nut_knurled/ssmr_r_st_sk.prj},{NB=Blind Rivet Nut SSM-R 10845060650 (l_4.5)},{ARTNR=10845060650},{D=9.0},{DB1=9.100},{KB1=4.5},{KB2=6.5},{SL1=18.0},{SL2=11.000},{HK=1.50},{DK=11.3},{DM=0.0},{AD=0.0},{AZ=15000},{SBK=0.0},{ZBK=0.0},{KG=4.02},{KGS=4.080},{ZTN=73181900},{EAN=4016111934574},{CL=23110812},{MIN=24.000},{G1=6.000},{BEZ=HONSEL-Blindnietmutter SSM-R Stahl Senkkopf gerändelt},{MAT1=Stahl verzinkt},{MAT2=xxx},{SU=C4C [1.0303]},{AU=offen},{KO=Senkkopf},{DIN=xxx},{DB2=xxx},{G=M6},{M=500},{INFOPDF=PDF},{SW=xxx},{SLG=xxx},{EG=xxx},{EO=xxx},{EL=xxx},{EKB=xxx},{ELD=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{EC=xxx},{ED2=xxx},{ED=xxx},{EE=xxx},{EF=xxx},{EH=xxx},{EGL=xxx},{ET=xxx},{EARL=xxx},{EBHA=xxx},{EEA=xxx},{FORM=l},{KB=4.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
SU
Surface finish
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
KO
Head shape
ⁿ/ₐ
D
Shaft diameter (d)
[mm]
DB1
Bore hole diameter from
[mm]
G
Thread
[mm]
KB1
Clamping range from
[mm]
KB2
Clamping range up to
[mm]
SL1
Shaft length (l)
[mm]
SL2
max. Shaft length (l)
[mm]
HK
Head height (k)
[mm]
DK
Head diameter (dk)
[mm]
AD
max. tightening
[mm]
AZ
axial tensile force
[mm]
KGS
Weight/pcs
[kg]
M
CAPACITY
ⁿ/ₐ
ZTN
Customs number
ⁿ/ₐ
EAN
ⁿ/ₐ
CL
eCLASS
ⁿ/ₐ
ECLS
ⁿ/ₐ
Blind Rivet Nut SSM-R 108...
10845040350
HONSEL-Blindnietmutter SS...
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
6.0
6.100
M4
1.5
3.5
11.5
8.000
1.50
8.3
0.0
5000
1.310
500
73181900
4016111934390
23110812
23110812
Blind Rivet Nut SSM-R 108...
10845040500
HONSEL-Blindnietmutter SS...
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
6.0
6.100
M4
3.0
5.0
13.0
8.000
1.50
9.0
0.0
5000
1.450
500
73181900
4016111934413
23110812
23110812
Blind Rivet Nut SSM-R 108...
10845050400
HONSEL-Blindnietmutter SS...
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
7.0
7.100
M5
1.5
4.0
13.5
9.000
1.50
9.3
0.0
9000
1.860
500
73181900
4016111934437
23110812
23110812
Blind Rivet Nut SSM-R 108...
10845050650
HONSEL-Blindnietmutter SS...
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
7.0
7.100
M5
4.0
6.5
16.0
9.000
1.50
9.3
0.0
9000
1.900
500
73181900
4016111934499
23110812
23110812
Blind Rivet Nut SSM-R 108...
10845060450
HONSEL-Blindnietmutter SS...
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
9.0
9.100
M6
1.5
4.5
16.0
11.000
1.50
11.3
0.0
15000
3.920
500
73181900
4016111934505
23110812
23110812
Blind Rivet Nut SSM-R 108...
10845060650
HONSEL-Blindnietmutter SS...
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
9.0
9.100
M6
4.5
6.5
18.0
11.000
1.50
11.3
0.0
15000
4.080
500
73181900
4016111934574
23110812
23110812
Blind Rivet Nut SSM-R 108...
10845080450
HONSEL-Blindnietmutter SS...
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
11.0
11.100
M8
1.5
4.5
19.0
13.500
1.50
13.3
0.0
20000
6.040
500
73181900
4016111934598
23110812
23110812
Blind Rivet Nut SSM-R 108...
10845080650
HONSEL-Blindnietmutter SS...
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
11.0
11.100
M8
3.5
6.5
21.0
13.500
1.50
13.3
0.0
20000
6.780
500
73181900
4016111934642
23110812
23110812
Blind Rivet Nut SSM-R 108...
10845100450
HONSEL-Blindnietmutter SS...
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
13.0
13.100
M10
1.5
4.5
22.0
14.500
1.60
15.7
0.0
28000
8.460
250
73181900
4016111934703
23110812
23110812
Blind Rivet Nut SSM-R 108...
10845100650
HONSEL-Blindnietmutter SS...
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
13.0
13.100
M10
3.5
6.5
25.0
14.500
1.60
15.7
0.0
28000
10.250
250
73181900
4016111934727
23110812
23110812
Blind Rivet Nut SSM-R 108...
10845120450
HONSEL-Blindnietmutter SS...
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
16.0
16.100
M12
2.0
4.5
24.5
17.500
1.90
19.0
0.0
45000
16.580
100
73181900
4016111934734
23110812
23110812
Blind Rivet Nut SSM-R 108...
10845120750
HONSEL-Blindnietmutter SS...
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
16.0
16.100
M12
4.5
7.5
27.5
17.500
1.90
19.0
0.0
45000
18.260
100
73181900
4016111934758
23110812
23110812
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表