您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
HEXATOP-KLSK Steel Small Countersunk Head - Blind Rivet Nut Partial Hexagonal
Honsel-Group
Fasteners
Blind Rivet Nut
Blind Rivet Nut Partial Hexagonal
Powered by
CAD模型選擇
{honsel/fasteners/blind_rivet_nut/blind_rivet_nut_partial_hexagonal/hexatop_klsk_st_ksk.prj},{NB=Blind Rivet Nut Partial Hexagonal 10863060250/895 (l_0.3)},{ARTNR=10863060250/895},{D=9.0},{DB1=9.100},{KB1=0.3},{KB2=2.5},{SL1=16.0},{HK=0.60},{DK=10.0},{DM=0.0},{SBK=0.0},{ZBK=0.0},{KG=1.70},{KGS=1.700},{MIN=24.000},{ZTN=73181900},{EAN=4016111702364},{ECLS=23110812},{SL2=10.000},{AD=11.0},{AZ=15000},{SW=9.0},{G1=5.000},{BEZ=HONSEL-Blindnietmutter HEXATOP-KLSK Stahl Kleiner Senkkopf},{MAT1=Stahl verzinkt},{MAT2=},{SU=C4C [1.0303]},{AU=offen},{KO=Kleiner Senkkopf},{DIN=},{DB2=},{G=M6},{M=500},{INFOPDF=PDF},{SW2=8,0},{EOLDATE=},{SLG=xxx},{EG=xxx},{EO=xxx},{EL=xxx},{EKB=xxx},{ELD=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{EC=xxx},{ED2=xxx},{ED=xxx},{EE=xxx},{EF=xxx},{EH=xxx},{FORM=l},{KB=0.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
SU
Surface finish
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
KO
Head shape
ⁿ/ₐ
D
Shaft diameter (d)
[mm]
DB1
Bore hole diameter from
[mm]
G
Thread
[mm]
KB1
Clamping range from
[mm]
KB2
Clamping range up to
[mm]
SL1
Shaft length (l)
[mm]
HK
Head height (k)
[mm]
DK
Head diameter (dk)
[mm]
KGS
Weight/pcs
[kg]
M
CAPACITY
ⁿ/ₐ
ZTN
Customs number
ⁿ/ₐ
EAN
ⁿ/ₐ
ECLS
eCLASS
ⁿ/ₐ
SL2
max. Shaft length (l)
[mm]
AD
max. tightening
[mm]
AZ
axial tensile force
[mm]
SW
Width across flats
[mm]
SW2
Width across flats
[mm]
Blind Rivet Nut Partial H...
10893040150/895
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
6.0
6.100
M4
0.3
1.5
12.0
0.50
7.0
1.240
500
73181900
4016111702326
23110812
6.500
3.0
5400
6.0
7,0
Blind Rivet Nut Partial H...
10893040200
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
6.4
6.500
M4
0.5
2.0
10.0
0.40
0.0
1.240
500
73181900
4016111942647
23110812
7.500
4.0
3800
6.4
7,0
Blind Rivet Nut Partial H...
10893050200/895
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
7.0
7.100
M5
0.3
2.0
13.0
0.50
8.0
1.240
500
73181900
4016111702340
23110812
9.000
6.0
9000
7.0
7,0
Blind Rivet Nut Partial H...
10893050300
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
7.2
7.300
M5
0.6
3.0
12.5
0.50
0.0
1.700
500
73181900
4016111942685
23110812
9.000
6.0
6000
7.2
8,0
Blind Rivet Nut Partial H...
10863060250/895
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
9.0
9.100
M6
0.3
2.5
16.0
0.60
10.0
1.700
500
73181900
4016111702364
23110812
10.000
11.0
15000
9.0
8,0
Blind Rivet Nut Partial H...
10893060300
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
9.6
9.700
M6
0.5
3.0
15.5
0.50
0.0
4.220
500
73181900
4016111942692
23110812
11.500
11.0
9500
9.6
10,5
Blind Rivet Nut Partial H...
10893080300
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
10.6
10.700
M8
0.5
3.0
18.0
0.60
0.0
4.840
250
73181900
4016111942722
23110812
14.000
24.0
12500
10.6
11,5
Blind Rivet Nut Partial H...
10893080300/895
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
11.0
11.100
M8
0.5
3.0
17.5
0.60
12.0
4.840
250
73181900
4016111702388
23110812
11.500
20.0
20000
11.0
11,5
Blind Rivet Nut Partial H...
10893100400
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
12.7
12.800
M10
1.0
4.0
22.5
0.80
0.0
8.200
250
73181900
4016111942739
23110812
16.000
50.0
37000
12.7
14,4
Blind Rivet Nut Partial H...
10893100450/895
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
13.0
13.100
M10
0.5
4.5
21.0
0.70
14.5
8.200
250
73181900
4016111702401
23110812
12.500
32.0
30000
13.0
14,4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Stainless Steel A2 Small Countersunk Head open - Blind Rivet Nut HEXATOP-E-...
Honsel-Group
10.06.2024
HEXAFORM-KLSK Steel Small Countersunk Head - Blind Rivet Nut Hexagonal
Honsel-Group
27.05.2024
Blind rivet nuts and screws GO-NUT partially hexagonal shank blind rivet nu...
Goebel
11.04.2022
DIN 912 - Steel 8.8
Böllhoff
26.10.2021
HEXATOP-FK Steel Dome Head - Blind Rivet Nut Partial Hexagonal
Honsel-Group
27.05.2024
Stainless Steel A4 Small Countersunk Head open - Blind Rivet Nut HEXATOP A4
Honsel-Group
23.05.2024
HEXAFORM-KLSK-G Steel Small Countersunk Head - Blind Rivet Nut Hexagonal
Honsel-Group
27.05.2024
Reference 19775 - Rivkle® blind nut with Hexagon shaft and fine head - Pass...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
IE - STEEL BLIND THREADED INSERTS REDUCED HEAD - HALF HEXAGONAL SHANK
FAR
05.05.2021
Self Clinching Nut - Blind Nut closed V-CLS
Honsel-Group
10.06.2024
RIVKLE® Standard, thin head, semi-hexagonal, hexagonal, open
Böllhoff
26.10.2021
DIN ≈933 - Hexagon bolts with thread to the head, product groups A and B
Fabory
21.04.2022
Stainless Steel A2 Small Countersunk Head closed - Blind Rivet Nut HEXATOP-...
Honsel-Group
10.06.2024
BN 25501 - Blind rivet nuts small countersunk head, semi-hexagonal shank, o...
Bossard Catalog
04.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表