您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
xirodur® B180 Polymer Ball Bearings - Radial deep-groove ball bearings - metric dimensions
igus
xiros®
Powered by
CAD模型選擇
{igus/xiros/xirodur_b180_asmtab.prj},{NB=BB-6001-B180-10-ES},{INFO=INFO},{MAT1=B180},{MAT2=10},{MAT3=ES},{D1=12},{D2=28},{B1=8},{DIN=6001},{PPATH=assemblies/xirodur_b180_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
MAT1
Material of inner/outer races
ⁿ/ₐ
D1
Inner-Ø
[mm]
D2
Outer-Ø
[mm]
B1
Width
[mm]
TKA
Max. stat. bearing
[N]
STK
Stat. bearing
[N]
DTK
Dynamic bearing
[N]
GZ
Max. speed
[rpm]
CNSMASSEXACT
Weight
[g]
BB-623-B180-10-ES
BB-623-B180-10-ES
B180
3
10
4
30.000
25.000
35.000
4500.000
0.4
BB-633-B180-10-ES
BB-633-B180-10-ES
B180
3
13
5
0.000
0.000
0.000
0.000
0.0
BB-684-B180-10-ES
BB-684-B180-10-ES
B180
4
9
4
0.000
0.000
0.000
0.000
0.0
BB-694-B180-10-ES
BB-694-B180-10-ES
B180
4
11
4
0.000
0.000
0.000
0.000
0.0
BB-604-B180-10-ES
BB-604-B180-10-ES
B180
4
12
4
0.000
0.000
0.000
0.000
0.0
BB-624-B180-10-ES
BB-624-B180-10-ES
B180
4
13
5
0.000
0.000
0.000
0.000
0.0
BB-634-B180-10-ES
BB-634-B180-10-ES
B180
4
16
5
0.000
0.000
0.000
0.000
0.0
BB-685-B180-10-ES
BB-685-B180-10-ES
B180
5
11
5
0.000
0.000
0.000
0.000
0.0
BB-695-B180-10-ES
BB-695-B180-10-ES
B180
5
13
5
0.000
0.000
0.000
0.000
0.0
BB-605-B180-10-ES
BB-605-B180-10-ES
B180
5
14
5
0.000
0.000
0.000
0.000
0.0
BB-625-B180-10-ES
BB-625-B180-10-ES
B180
5
16
5
75.000
40.000
58.000
3100.000
1.6
BB-635-B180-10-ES
BB-635-B180-10-ES
B180
5
19
6
0.000
0.000
0.000
0.000
0.0
BB-686-B180-10-ES
BB-686-B180-10-ES
B180
6
13
5
0.000
0.000
0.000
0.000
0.0
BB-696-B180-10-ES
BB-696-B180-10-ES
B180
6
15
5
0.000
0.000
0.000
0.000
0.0
BB-606-B180-10-ES
BB-606-B180-10-ES
B180
6
17
6
0.000
0.000
0.000
0.000
0.0
BB-626-B180-10-ES
BB-626-B180-10-ES
B180
6
19
6
95.000
50.000
70.000
2600.000
2.2
BB-636-B180-10-ES
BB-636-B180-10-ES
B180
6
22
7
0.000
0.000
0.000
0.000
0.0
BB-687-B180-10-ES
BB-687-B180-10-ES
B180
7
14
5
0.000
0.000
0.000
0.000
0.0
BB-697-B180-10-ES
BB-697-B180-10-ES
B180
7
17
5
0.000
0.000
0.000
0.000
0.0
BB-607-B180-10-ES
BB-607-B180-10-ES
B180
7
19
6
0.000
0.000
0.000
0.000
0.0
BB-627-B180-10-ES
BB-627-B180-10-ES
B180
7
22
7
0.000
0.000
0.000
0.000
0.0
BB-688-B180-10-ES
BB-688-B180-10-ES
B180
8
16
5
0.000
0.000
0.000
0.000
0.0
BB-698-B180-10-ES
BB-698-B180-10-ES
B180
8
19
6
0.000
0.000
0.000
0.000
0.0
BB-608-B180-10-ES
BB-608-B180-10-ES
B180
8
22
7
165.000
60.000
84.000
2200.000
3.9
BB-628-B180-10-ES
BB-628-B180-10-ES
B180
8
24
8
0.000
0.000
0.000
0.000
0.0
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
xirodur® B180 Polymer Ball Bearings - Radial deep-groove ball bearings with...
igus
20.07.2021
xirodur® A500 Polymer Ball Bearings - Radial deep-groove ball bearings
igus
20.07.2021
xirodur® C160 Polymer Ball Bearings - Radial deep-groove ball bearings
igus
20.07.2021
DIN 471 - Retaining rings for shafts
Fabory
13.02.2023
xirodur® F180 Polymer Ball Bearings - Radial deep-groove ball bearings
igus
20.07.2021
bearing_b - Deep Groove Ball Bearings - Shield_b
Misumi
28.04.2023
BA1_001_101 - Angular contact ball bearings, single row
SKF
31.05.2024
xirodur® B180 Axial Ball Bearings
igus
20.07.2021
xirodur® D180 Polymer Ball Bearings - Radial deep-groove ball bearings
igus
20.07.2021
TSS Type TRQ - Radial Oil Seal TRQ
Trelleborg
01.02.2018
xirodur® B180 Multi-Axis Plastic Bearings
igus
20.07.2021
SKF®-RKULG-20-50-CN-C3 - Single Row Deep Groove Ball Bearings SKF
MÄDLER
26.04.2024
W000T000 - Steel Taper washer(For 5-deg channel)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
21120000 - SUS316L(+) Pan head Tapping Screw(2 with slot, B-1)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表