您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
BAUMSL - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
Radial Seals
Radial Shaft Seals
Powered by
CAD模型選擇
{freudenberg/radial_seals/radial_shaft_seals/baumsl_ambtab.prj},{NB=BAUMSL 55 110 10 465367 (0)},{ARTIKELNR=465367},{D1=55.0},{D2=110.0},{B=10.0},{AHFT=1.150},{BHFT=1.350},{C1HFT=1.650},{CHFT=1.550},{EHFT=1.000},{FHFT=0.200},{R1HFT=0.300},{R2HFT=0.400},{R3HFT=0.200},{R4HFT=0.200},{RRL=0.600},{RZRL=4.000},{SRL=0.160},{THFT=0.400},{AHFTX=0.600},{BHFTX=0.300},{BETAHFT=25.000},{DELTAHFT=2.000},{GAMMAHFT=30.000},{YABL=2.000},{SBL=1.000},{YIBL=6.000},{DFED=1.700},{SFED=0.300},{R10DL=0.330},{R11DL=0.880},{R12DL=0.530},{R13DL=0.540},{R6DL=0.830},{R7DL=0.490},{W13DL=52.900},{X10DL=6.640},{X11DL=5.450},{X13DL=2.130},{X6DL=2.780},{X7DL=3.810},{X8DL=6.090},{X9DL=7.320},{Y10DL=3.460},{Y11DL=2.880},{Y13DL=2.490},{Y6DL=1.680},{Y7DL=0.530},{Y8DL=0.000},{NUT=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
D1
Shaft
[mm]
D2
Cage
[mm]
B
Width
[mm]
DIN
DIN 3761
ⁿ/ₐ
WS
Material
ⁿ/ₐ
AUS
outside surface
ⁿ/ₐ
VPE
Packaging
ⁿ/ₐ
BAUMSL 8 20 6 421497
421497
8.0
20.0
6.0
AS
75 FKM 585
rilliert
Industry Pack
BAUMSL 8 20 6 49332145
49332145
8.0
20.0
6.0
AS
75 FKM 585
rilliert
Small Pack
BAUMSL 10 26 5 468756
468756
10.0
26.0
5.0
AS
75 FKM 585
rilliert
Industry Pack
BAUMSL 10 26 5 40413087
40413087
10.0
26.0
5.0
AS
75 FKM 585
rilliert
Small Pack
BAUMSL 10 26 7 49359435
49359435
10.0
26.0
7.0
AS
72 NBR 902
flat
BAUMSL 10 26 7 49359465
49359465
10.0
26.0
7.0
AS
72 NBR 902
flat
BAUMSL 11 26 7 412558
412558
11.0
26.0
7.0
AS
75 FKM 585
rilliert
Industry Pack
BAUMSL 11 26 7 40412934
40412934
11.0
26.0
7.0
AS
75 FKM 585
rilliert
Small Pack
BAUMSL 12 22 7 468757
468757
12.0
22.0
7.0
AS
75 FKM 585
rilliert
Industry Pack
BAUMSL 12 22 7 40413088
40413088
12.0
22.0
7.0
AS
75 FKM 585
rilliert
Small Pack
BAUMSL 12 25 6 49016141
49016141
12.0
25.0
6.0
A
72 NBR 902
flat
Industry Pack
BAUMSL 12 25 6 40413716
40413716
12.0
25.0
6.0
A
72 NBR 902
flat
Small Pack
BAUMSL 12 28 5 526251
526251
12.0
28.0
5.0
AS
72 NBR 902
flat
Industry Pack
BAUMSL 12 28 5 40413445
40413445
12.0
28.0
5.0
AS
72 NBR 902
flat
Small Pack
BAUMSL 12 28 7 412560
412560
12.0
28.0
7.0
AS
75 FKM 585
rilliert
Industry Pack
BAUMSL 12 28 7 49429011
49429011
12.0
28.0
7.0
AS
75 FKM 585
rilliert
Industry Pack
BAUMSL 12 28 7 40412935
40412935
12.0
28.0
7.0
AS
75 FKM 585
rilliert
Small Pack
BAUMSL 12 28 7 49429644
49429644
12.0
28.0
7.0
AS
75 FKM 585
rilliert
Small Pack
BAUMSL 12 28 7 49428909
49428909
12.0
28.0
7.0
AS
72 NBR 902
flat
BAUMSL 12 28 7 49429010
49429010
12.0
28.0
7.0
AS
72 NBR 902
flat
BAUMSL 13.7 24 7 521313
521313
13.7
24.0
7.0
AS
75 FKM 585
flat
Industry Pack
BAUMSL 13.7 24 7 49332158
49332158
13.7
24.0
7.0
AS
75 FKM 585
flat
Small Pack
BAUMSL 14 28 7 405402
405402
14.0
28.0
7.0
AS
75 FKM 585
rilliert
Industry Pack
BAUMSL 14 28 7 40412768
40412768
14.0
28.0
7.0
AS
75 FKM 585
rilliert
Small Pack
BAUMSL 15 25 6 49016152
49016152
15.0
25.0
6.0
AS
72 NBR 902
flat
Industry Pack
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表