您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
BS - Base Plate Connector Clamps, Aluminum, with screw, steel zinc plated
Inocon
1 Connecting
1B Tube clamps
BS
Powered by
CAD模型選擇
{inocon/1_verbinden/1b_rohrklemmverbinder/bs/bs.prj},{NB=Fuss-Klemmverbinder BS-B40-70-1-8},{PARTNUMBER=BS-B40-70-1-8},{V=1},{D11=40},{K=70},{D2=8.5},{NDM=10},{KDM=8.157},{L1=68.0},{L2=56},{T=10},{X1=90},{X2=64},{Y1=90},{Y2=64},{Y5=15.000},{X4=3.000},{K1=45.000},{R1=10.000},{RX=126.100},{XL=20.000},{XLR=1.500},{XL1=36.450},{L3=46.000},{V1=28.000},{RR1=1.500},{RR2=1.500},{LSH=45.900},{LSH1=10.000},{VSH=16.000},{RSH=0.800},{XY=0.400},{YX=0.400},{XX=1.000},{SW1=17.500},{SWD=11.000},{LL=35.000},{LM=11.400},{HM=14.000},{MXY=1.600},{MYX=1.600},{SW2=8.000},{SWD2=5.000},{RC=31.140},{RC1=3.000},{VV=44.400},{ANGL=155.000},{VERS=2},{WEIGHT=0.4370},{D1=B40},{KS=Klemmschrauben mit Innensechskant},{D3=M10},{Z=M10-35},{KH=GN 911-M10-40},{OBVIS=blank}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
K
Clamping length
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
T
[mm]
X1
[mm]
X2
[mm]
Y1
[mm]
Y2
[mm]
Z
Screw locations
ⁿ/ₐ
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Base Plate Connector Clam...
BS-B20-50-1-8
B20
50
6.5
52.0
40
7
60
42
60
42
M8-25
blank
0.1990
76090000
YES
Base Plate Connector Clam...
BS-B20-50-1-2
B20
50
6.5
52.0
40
7
60
42
60
42
M8-25
black
0.1990
76090000
YES
Base Plate Connector Clam...
BS-B25-50-1-8
B25
50
6.5
52.0
40
7
60
42
60
42
M8-25
blank
0.1760
76090000
YES
Base Plate Connector Clam...
BS-B25-50-1-2
B25
50
6.5
52.0
40
7
60
42
60
42
M8-25
black
0.1760
76090000
YES
Base Plate Connector Clam...
BS-B30-50-1-8
B30
50
6.5
52.0
40
7
60
42
60
42
M8-25
blank
0.1490
76090000
YES
Base Plate Connector Clam...
BS-B30-50-1-2
B30
50
6.5
52.0
40
7
60
42
60
42
M8-25
black
0.1490
76090000
YES
Base Plate Connector Clam...
BS-B30-70-1-8
B30
70
8.5
68.0
56
10
90
64
90
64
M10-35
blank
0.5300
76090000
YES
Base Plate Connector Clam...
BS-B30-70-1-2
B30
70
8.5
68.0
56
10
90
64
90
64
M10-35
black
0.5300
76090000
YES
Base Plate Connector Clam...
BS-B32-70-1-8
B32
70
8.5
68.0
56
10
90
64
90
64
M10-35
blank
0.5070
76090000
YES
Base Plate Connector Clam...
BS-B32-70-1-2
B32
70
8.5
68.0
56
10
90
64
90
64
M10-35
black
0.5070
76090000
YES
Base Plate Connector Clam...
BS-B35-70-1-8
B35
70
8.5
68.0
56
10
90
64
90
64
M10-35
blank
0.4840
76090000
YES
Base Plate Connector Clam...
BS-B35-70-1-2
B35
70
8.5
68.0
56
10
90
64
90
64
M10-35
black
0.4840
76090000
YES
Base Plate Connector Clam...
BS-B40-70-1-8
B40
70
8.5
68.0
56
10
90
64
90
64
M10-35
blank
0.4370
76090000
YES
Base Plate Connector Clam...
BS-B40-70-1-2
B40
70
8.5
68.0
56
10
90
64
90
64
M10-35
black
0.4370
76090000
YES
Base Plate Connector Clam...
BS-B40-85-1-8
B40
85
11.0
77.5
65
14
105
74
105
74
M10-50
blank
0.8500
76090000
YES
Base Plate Connector Clam...
BS-B40-85-1-2
B40
85
11.0
77.5
65
14
105
74
105
74
M10-50
black
0.8500
76090000
YES
Base Plate Connector Clam...
BS-B42-85-1-8
B42
85
11.0
77.5
65
14
105
74
105
74
M10-50
blank
0.8290
76090000
YES
Base Plate Connector Clam...
BS-B42-85-1-2
B42
85
11.0
77.5
65
14
105
74
105
74
M10-50
black
0.8290
76090000
YES
Base Plate Connector Clam...
BS-B45-85-1-8
B45
85
11.0
77.5
65
14
105
74
105
74
M10-50
blank
0.7770
76090000
YES
Base Plate Connector Clam...
BS-B45-85-1-2
B45
85
11.0
77.5
65
14
105
74
105
74
M10-50
black
0.7770
76090000
YES
Base Plate Connector Clam...
BS-B48-85-1-8
B48
85
11.0
77.5
65
14
105
74
105
74
M10-50
blank
0.7400
76090000
YES
Base Plate Connector Clam...
BS-B48-85-1-2
B48
85
11.0
77.5
65
14
105
74
105
74
M10-50
black
0.7400
76090000
YES
Base Plate Connector Clam...
BS-B50-85-1-8
B50
85
11.0
77.5
65
14
105
74
105
74
M10-50
blank
0.7110
76090000
YES
Base Plate Connector Clam...
BS-B50-85-1-2
B50
85
11.0
77.5
65
14
105
74
105
74
M10-50
black
0.7110
76090000
YES
Base Plate Connector Clam...
BS-B60-100-1-8
B60
100
11.0
92.0
80
14
125
89
125
89
M10-50
blank
1.0230
76090000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KS - Two-Way Connector Clamp, Aluminum, with screw, steel zinc plated
Inocon
19.06.2024
KSU - Two-Way Connector Clamp, Aluminum, with screw, steel zinc plated
Inocon
19.06.2024
FS - Flanged Connector Clamps, Aluminum, with screw, steel zinc plated
Inocon
19.06.2024
TS - T-Angle Connector Clamps, Aluminum, with screw, steel zinc plated
Inocon
19.06.2024
Graphic panel (HMI)
SIEMENS
04.05.2022
5629A2 - Control Unit with 5,7" Color Touch Screen Display
Kistler
17.05.2024
GSF - Swivel Clamp Connector Joints, Aluminum, with screw, steel zinc plate...
Inocon
19.06.2024
CVLPAE - Flat Belt Conveyors Low Profile - Center Drive, 1-Groove Frame (P...
Misumi
25.04.2022
FS - industrial design - Solid Clamps
RK Rose+Krieger
06.03.2024
RBS.P - Adapter Bushings for Plastic Clamp Connectors
Inocon
19.06.2024
BML - Base Plate Connector Clamps, Aluminum, with screw, stainless steel
Inocon
19.06.2024
GSF - Swivel Clamp Connector Joints, Aluminum, with screw, stainless steel,...
Inocon
19.06.2024
GN826 H - Clamping elements for adjustable spindles, type H clamping screw
Berger Tools
04.04.2023
KSU - Two-Way Connector Clamp, Aluminum, with screw, stainless steel
Inocon
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表