您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 4490 - Ball-shaped door lock
Elesa
GENERAL CATALOGUE
Latches
Latches with handles
GN 4490
Powered by
CAD模型選擇
{elesa/general_catalogue/12/1_latches_with_handles/gn_4490/gn_4490_asmtab.prj},{NB=Ball-shaped door lock GN 4490-ZD-80-2-SW (0)},{CODE=GN.22831},{DESCRIPTION=GN 4490-ZD-80-2-SW},{POS=0},{DIM01=80},{DIM02=40.0},{DIM03=27},{DIM04=14.0},{DIM05=16.5},{DIM06=13},{DIM07=11.0},{DIM08=5.5},{DIM09=13.0},{DIM10=65},{DIM11=25},{DIM12=6},{DIM13=4.0},{DIM14=≤ 10},{DIM15=150},{WEIGHT=82},{COLOR=0.38,0.38,0.38,0.00},{PPATH=gn_4490_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
l1
[mm]
DIM02
l2
[mm]
DIM03
a1
[mm]
DIM04
a2
[mm]
DIM05
b1
[mm]
DIM06
b2
[mm]
DIM07
b3
[mm]
DIM08
d
ⁿ/ₐ
DIM09
h
[mm]
DIM10
m1
[mm]
DIM11
m2
[mm]
DIM12
s1
[mm]
DIM13
s2
[mm]
DIM14
n
ⁿ/ₐ
DIM15
FH
[N]
WEIGHT
Weight
[g]
Ball-shaped door lock GN ...
GN.22803
GN 4490-ZD-38-1-SW
38
21.0
15
7.5
8.0
7
4.3
3.5
7.5
30
12
4
2.5
≤ 4.5
25
12
Ball-shaped door lock GN ...
GN.22811
GN 4490-ZD-50-1-SW
50
30.0
20
10.5
12.0
10
6.5
4.5
9.5
40
17
5
3.5
≤ 6
40
29
Ball-shaped door lock GN ...
GN.22819
GN 4490-ZD-68-1-SW
68
32.5
23
12.0
14.5
11
9.5
4.5
11.0
55
20
5
3.5
≤ 8
75
56
Ball-shaped door lock GN ...
GN.22827
GN 4490-ZD-80-1-SW
80
40.0
27
14.0
16.5
13
11.0
5.5
13.0
65
25
6
4.0
≤ 10
125
88
Ball-shaped door lock GN ...
GN.22801
GN 4490-ZD-38-1-SR
38
21.0
15
7.5
8.0
7
4.3
3.5
7.5
30
12
4
2.5
≤ 4.5
25
12
Ball-shaped door lock GN ...
GN.22809
GN 4490-ZD-50-1-SR
50
30.0
20
10.5
12.0
10
6.5
4.5
9.5
40
17
5
3.5
≤ 6
40
29
Ball-shaped door lock GN ...
GN.22817
GN 4490-ZD-68-1-SR
68
32.5
23
12.0
14.5
11
9.5
4.5
11.0
55
20
5
3.5
≤ 8
75
56
Ball-shaped door lock GN ...
GN.22825
GN 4490-ZD-80-1-SR
80
40.0
27
14.0
16.5
13
11.0
5.5
13.0
65
25
6
4.0
≤ 10
125
88
Ball-shaped door lock GN ...
GN.22807
GN 4490-ZD-38-2-SW
38
21.0
15
7.5
8.0
7
4.3
3.5
7.5
30
12
4
2.5
≤ 4.5
35
12
Ball-shaped door lock GN ...
GN.22815
GN 4490-ZD-50-2-SW
50
30.0
20
10.5
12.0
10
6.5
4.5
9.5
40
17
5
3.5
≤ 6
70
31
Ball-shaped door lock GN ...
GN.22823
GN 4490-ZD-68-2-SW
68
32.5
23
12.0
14.5
11
9.5
4.5
11.0
55
20
5
3.5
≤ 8
100
56
Ball-shaped door lock GN ...
GN.22831
GN 4490-ZD-80-2-SW
80
40.0
27
14.0
16.5
13
11.0
5.5
13.0
65
25
6
4.0
≤ 10
150
82
Ball-shaped door lock GN ...
GN.22805
GN 4490-ZD-38-2-SR
38
21.0
15
7.5
8.0
7
4.3
3.5
7.5
30
12
4
2.5
≤ 4.5
35
12
Ball-shaped door lock GN ...
GN.22813
GN 4490-ZD-50-2-SR
50
30.0
20
10.5
12.0
10
6.5
4.5
9.5
40
17
5
3.5
≤ 6
70
31
Ball-shaped door lock GN ...
GN.22821
GN 4490-ZD-68-2-SR
68
32.5
23
12.0
14.5
11
9.5
4.5
11.0
55
20
5
3.5
≤ 8
100
56
Ball-shaped door lock GN ...
GN.22829
GN 4490-ZD-80-2-SR
80
40.0
27
14.0
16.5
13
11.0
5.5
13.0
65
25
6
4.0
≤ 10
150
82
Ball-shaped door lock GN ...
GN.22784
GN 4490-A4K-38-1-GS
38
21.0
15
7.5
8.0
7
4.3
3.5
7.5
30
12
4
2.5
≤ 4.5
25
15
Ball-shaped door lock GN ...
GN.22786
GN 4490-A4K-50-1-GS
50
30.0
20
10.5
12.0
10
6.5
4.5
9.5
40
17
5
3.5
≤ 6
40
36
Ball-shaped door lock GN ...
GN.22788
GN 4490-A4K-68-1-GS
68
32.5
23
12.0
14.5
11
9.5
4.5
11.0
55
20
5
3.5
≤ 8
75
64
Ball-shaped door lock GN ...
GN.22790
GN 4490-A4K-80-1-GS
80
40.0
27
14.0
16.5
13
11.0
5.5
13.0
65
25
6
4.0
≤ 10
125
100
Ball-shaped door lock GN ...
GN.22785
GN 4490-A4K-38-2-GS
38
21.0
15
7.5
8.0
7
4.3
3.5
7.5
30
12
4
2.5
≤ 4.5
35
15
Ball-shaped door lock GN ...
GN.22787
GN 4490-A4K-50-2-GS
50
30.0
20
10.5
12.0
10
6.5
4.5
9.5
40
17
5
3.5
≤ 6
70
36
Ball-shaped door lock GN ...
GN.22789
GN 4490-A4K-68-2-GS
68
32.5
23
12.0
14.5
11
9.5
4.5
11.0
55
20
5
3.5
≤ 8
100
64
Ball-shaped door lock GN ...
GN.22791
GN 4490-A4K-80-2-GS
80
40.0
27
14.0
16.5
13
11.0
5.5
13.0
65
25
6
4.0
≤ 10
150
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表