您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 638 - Ball Jointed Leveling Feet, Thrust Pad Stainless Steel, Threaded Stuud Stainless Steel, Inch
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
GN 638
GN 638 NV
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/gn638/gn638_nv/gn638_nv_inch_asmtab.prj},{NB=Ball Jointed Leveling Foot GN 638-32-3/8x16-74-NV (0)},{PARTNUMBER=GN 638-32-3/8x16-74-NV},{ITEMID=638-32-3/8x16-74-NV},{ROT=0},{D1=32},{D2=3/8x16},{L1=74},{D3=6.1},{L2=11.0},{SW=5},{SB=11},{WEIGHT=0.07000},{CTN=84879059},{ROHS=YES},{INFOWINCO=Product details},{PPATH=gn638_nv_inch_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
D3
[mm]
L2
[mm]
SW
[mm]
SB
Static load Fs
[kN]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Ball Jointed Leveling Foo...
GN 638-21-3/8x16-34-NV
21
3/8x16
34
6.1
10.0
5
11
0.03200
84879059
YES
Ball Jointed Leveling Foo...
GN 638-21-3/8x16-44-NV
21
3/8x16
44
6.1
10.0
5
11
0.03600
84879059
YES
Ball Jointed Leveling Foo...
GN 638-21-3/8x16-57-NV
21
3/8x16
57
6.1
10.0
5
11
0.04000
84879059
YES
Ball Jointed Leveling Foo...
GN 638-21-3/8x16-74-NV
21
3/8x16
74
6.1
10.0
5
11
0.05300
84879059
YES
Ball Jointed Leveling Foo...
GN 638-21-1/2x13-34-NV
21
1/2x13
34
7.8
10.0
6
16
0.04000
84879059
YES
Ball Jointed Leveling Foo...
GN 638-21-1/2x13-57-NV
21
1/2x13
57
7.8
10.0
6
16
0.05500
84879059
YES
Ball Jointed Leveling Foo...
GN 638-21-1/2x13-74-NV
21
1/2x13
74
7.8
10.0
6
16
0.06100
84879059
YES
Ball Jointed Leveling Foo...
GN 638-21-1/2x13-94-NV
21
1/2x13
94
7.8
10.0
6
16
0.07300
84879059
YES
Ball Jointed Leveling Foo...
GN 638-25-3/8x16-34-NV
25
3/8x16
34
6.1
10.5
5
11
0.03400
84879059
YES
Ball Jointed Leveling Foo...
GN 638-25-3/8x16-44-NV
25
3/8x16
44
6.1
10.5
5
11
0.04100
84879059
YES
Ball Jointed Leveling Foo...
GN 638-25-3/8x16-57-NV
25
3/8x16
57
6.1
10.5
5
11
0.04800
84879059
YES
Ball Jointed Leveling Foo...
GN 638-25-3/8x16-74-NV
25
3/8x16
74
6.1
10.5
5
11
0.06000
84879059
YES
Ball Jointed Leveling Foo...
GN 638-25-1/2x13-34-NV
25
1/2x13
34
7.8
10.5
6
16
0.06000
84879059
YES
Ball Jointed Leveling Foo...
GN 638-25-1/2x13-57-NV
25
1/2x13
57
7.8
10.5
6
16
0.07500
84879059
YES
Ball Jointed Leveling Foo...
GN 638-25-1/2x13-74-NV
25
1/2x13
74
7.8
10.5
6
16
0.07500
84879059
YES
Ball Jointed Leveling Foo...
GN 638-25-1/2x13-94-NV
25
1/2x13
94
7.8
10.5
6
16
0.06200
84879059
YES
Ball Jointed Leveling Foo...
GN 638-32-3/8x16-34-NV
32
3/8x16
34
6.1
11.0
5
11
0.05800
84879059
YES
Ball Jointed Leveling Foo...
GN 638-32-3/8x16-44-NV
32
3/8x16
44
6.1
11.0
5
11
0.05000
84879059
YES
Ball Jointed Leveling Foo...
GN 638-32-3/8x16-57-NV
32
3/8x16
57
6.1
11.0
5
11
0.06000
84879059
YES
Ball Jointed Leveling Foo...
GN 638-32-3/8x16-74-NV
32
3/8x16
74
6.1
11.0
5
11
0.07000
84879059
YES
Ball Jointed Leveling Foo...
GN 638-32-1/2x13-34-NV
32
1/2x13
34
7.8
11.0
6
16
0.06100
84879059
YES
Ball Jointed Leveling Foo...
GN 638-32-1/2x13-57-NV
32
1/2x13
57
7.8
11.0
6
16
0.06000
84879059
YES
Ball Jointed Leveling Foo...
GN 638-32-1/2x13-74-NV
32
1/2x13
74
7.8
11.0
6
16
0.08400
84879059
YES
Ball Jointed Leveling Foo...
GN 638-32-1/2x13-94-NV
32
1/2x13
94
7.8
11.0
6
16
0.09900
84879059
YES
Ball Jointed Leveling Foo...
GN 638-40-3/8x16-34-NV
40
3/8x16
34
6.1
13.0
5
11
0.08700
84879059
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 30 - Levelling feet, Steel sheet, zinc plated / with rubber underlay
JW Winco
20.06.2024
AVM - "Anti-Vibe®" Anti-Vibration Leveling Mounts, Steel, Threaded Stud Typ...
JW Winco
25.06.2024
SNSM - Snap-Lock Non-Skid Leveling Mounts, Threaded Stud Type Inch
JW Winco
25.06.2024
GN30 - Levelling feet, Steel sheet, zinc plated / with rubber underlay
Berger Tools
22.05.2023
GN 638 - Ball Jointed Leveling Feet, Thrust Pad Plastic, Threaded Stud Stee...
JW Winco
25.06.2024
5060 - fischer Dämmstoffdübel Kunststoff FID
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表