您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 638 - Ball Jointed Leveling Feet, Thrust Pad Plastic, Threaded Stud Steel
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
GN 638
GN 638
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/gn638/gn638_st/gn638_asmtab.prj},{NB=Gelenkstuck, Druckstuck POM GN 638-25-M10-57-ST (0)},{PARTNUMBER=GN 638-25-M10-57-ST},{ITEMID=10N57HEN},{ROT=0},{D1=25},{D2=M10},{L1=57},{L1X=34,44,57,74},{D3=7.8},{L2=10.5},{SW=5},{SB=3.5},{PPATH=gn638_st_asmtpl.prj},{WEIGHT=0.03050},{CTN=84879059},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
D3
[mm]
L2
[mm]
SW
[mm]
SB
Static load Fs
[kN]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Ball Jointed Leveling Foo...
GN 638-15-M6-26-ST
15
M6
26
4.5
7.6
3
3.5
0.00520
84879059
YES
Ball Jointed Leveling Foo...
GN 638-15-M6-36-ST
15
M6
36
4.5
7.6
3
3.5
0.00700
84879059
YES
Ball Jointed Leveling Foo...
GN 638-15-M6-46-ST
15
M6
46
4.5
7.6
3
3.5
0.00600
84879059
YES
Ball Jointed Leveling Foo...
GN 638-15-M8-20-ST
15
M8
20
6.1
7.6
4
3.5
0.00650
84879059
YES
Ball Jointed Leveling Foo...
GN 638-15-M8-35-ST
15
M8
35
6.1
7.6
4
3.5
0.01100
84879059
YES
Ball Jointed Leveling Foo...
GN 638-15-M8-45-ST
15
M8
45
6.1
7.6
4
3.5
0.01500
84879059
YES
Ball Jointed Leveling Foo...
GN 638-15-M8-58-ST
15
M8
58
6.1
7.6
4
3.5
0.02000
84879059
YES
Ball Jointed Leveling Foo...
GN 638-18-M6-26-ST
18
M6
26
4.5
9.2
3
3.5
0.00620
84879059
YES
Ball Jointed Leveling Foo...
GN 638-18-M6-36-ST
18
M6
36
4.5
9.2
3
3.5
0.00800
84879059
YES
Ball Jointed Leveling Foo...
GN 638-18-M6-46-ST
18
M6
46
4.5
9.2
3
3.5
0.00700
84879059
YES
Ball Jointed Leveling Foo...
GN 638-18-M8-20-ST
18
M8
20
6.1
9.2
4
3.5
0.00730
84879059
YES
Ball Jointed Leveling Foo...
GN 638-18-M8-35-ST
18
M8
35
6.1
9.2
4
3.5
0.01180
84879059
YES
Ball Jointed Leveling Foo...
GN 638-18-M8-45-ST
18
M8
45
6.1
9.2
4
3.5
0.01580
84879059
YES
Ball Jointed Leveling Foo...
GN 638-18-M8-58-ST
18
M8
58
6.1
9.2
4
3.5
0.02080
84879059
YES
Ball Jointed Leveling Foo...
GN 638-18-M10-34-ST
18
M10
34
7.8
9.2
5
3.5
0.01660
84879059
YES
Ball Jointed Leveling Foo...
GN 638-18-M10-44-ST
18
M10
44
7.8
9.2
5
3.5
0.02160
84879059
YES
Ball Jointed Leveling Foo...
GN 638-18-M10-57-ST
18
M10
57
7.8
9.2
5
3.5
0.02860
84879059
YES
Ball Jointed Leveling Foo...
GN 638-18-M10-74-ST
18
M10
74
7.8
9.2
5
3.5
0.03860
84879059
YES
Ball Jointed Leveling Foo...
GN 638-21-M6-26-ST
21
M6
26
4.5
10.0
3
3.5
0.00720
84879059
YES
Ball Jointed Leveling Foo...
GN 638-21-M6-36-ST
21
M6
36
4.5
10.0
3
3.5
0.00900
84879059
YES
Ball Jointed Leveling Foo...
GN 638-21-M6-46-ST
21
M6
46
4.5
10.0
3
3.5
0.00800
84879059
YES
Ball Jointed Leveling Foo...
GN 638-21-M8-20-ST
21
M8
20
6.1
10.0
4
3.5
0.00850
84879059
YES
Ball Jointed Leveling Foo...
GN 638-21-M8-35-ST
21
M8
35
6.1
10.0
4
3.5
0.01300
84879059
YES
Ball Jointed Leveling Foo...
GN 638-21-M8-45-ST
21
M8
45
6.1
10.0
4
3.5
0.01700
84879059
YES
Ball Jointed Leveling Foo...
GN 638-21-M8-58-ST
21
M8
58
6.1
10.0
4
3.5
0.02200
84879059
YES
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
02153 - Rest pads
norelem
30.05.2024
GN 839 - Levelling feet, Foot plastic / Screw steel, fixed
JW Winco
25.06.2024
GN 839 - Levelling feet, Foot plastic / Screw steel, fixed
Ganter
19.06.2024
GN 638 - Ball Jointed Leveling Feet, Thrust Pad Plastic, Threaded Stud Stee...
Elesa+Ganter
21.06.2024
GN 638 - Ball Jointed Leveling Feet, Thrust Pad Plastic, Threaded Stud Stee...
Ganter
19.06.2024
GN 30 - Levelling feet, Steel sheet, zinc plated / with rubber underlay
Ganter
19.06.2024
GN 244 - Levelling feet, without fixing hole, Type A without nut, without...
Ganter
19.06.2024
GN 927 - Clamping levers with eccentrical cam with threaded stud, Type A, P...
Ganter
19.06.2024
03000 - Spring plungers with slot and ball, steel
norelem
30.05.2024
MAE-MF-KA - Machine Mounts KA with Chromated Steel Plate and Vacuum Profile
MÄDLER
26.04.2024
GN 343.4 A - Levelling feet, Type A without rubber underlay
JW Winco
25.06.2024
GN 344 - Levelling feet, Foot plastic / Threaded stud steel, Type AG, witho...
Ganter
19.06.2024
GN344.2 - ESD-Levelling feet in electrically conductive ESD-plastic (antist...
Berger Tools
22.05.2023
05000935000 - Steel stop buffer with screw
SToxxparts
31.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表