Back-up Ring Type BU (uncut) Preferred series static Application Internal Sealing (Rod)
Trelleborg
Industrial Sealing Systems
Static Seals
Back-up Ring
Rod type BU (uncut)
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/statische_dichtungen/stuetzring/stange_bauform_bu/bu_1.prj},{NB=BU2700560-PT00},{IDNR=},{PARTNO=BU2700560},{DN=56.0},{D3=61.4},{B2=6.2},{B3=7.6},{R=0.25},{ADWT=56.0x2.7x1.4},{W=2.7},{T=1.4},{MC=PT00},{ORING=ORAR00228},{ORA=56.74x3.53}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Bore-Ø H8
[mm]
D3
Groove-Ø h9
[mm]
B2
Groove Width +0.25
[mm]
B3
Groove Width +0.25
[mm]
R
Radius ±0.2
[mm]
ID
Back-up Ring dimension
[mm]
W
Back-up Ring dimension
[mm]
T
Back-up Ring dimension
[mm]
ORING
O-Ring Part No.
ⁿ/ₐ
ORA
O-Ring Dimensions (d1 x d2)
ⁿ/ₐ
BU1100040-PT00
BU1100040
4.0
6.2
3.0
4.0
0.25
4.0
1.1
1.4
OR1500400
4.00x1.50
BU1300040-PT00
BU1300040
4.0
6.6
3.8
5.2
0.25
4.0
1.3
1.4
ORAR00007
3.68x1.78
BU1100050-PT00
BU1100050
5.0
7.2
3.0
4.0
0.25
5.0
1.1
1.4
OR1500500
5.00x1.50
BU1300050-PT00
BU1300050
5.0
7.6
3.8
5.2
0.25
5.0
1.3
1.4
ORAR00008
4.47x1.78
BU1100060-PT00
BU1100060
6.0
8.2
3.0
4.0
0.25
6.0
1.1
1.4
OR1500600
6.00x1.50
BU1300060-PT00
BU1300060
6.0
8.6
3.8
5.2
0.25
6.0
1.3
1.4
ORAR00010
6.07x1.78
BU1300080-PT00
BU1300080
8.0
10.6
3.8
5.2
0.25
8.0
1.3
1.4
ORAR00011
7.65x1.78
BU1500080-PT00
BU1500080
8.0
11.0
4.1
5.5
0.25
8.0
1.5
1.4
OR2000800
8.00x2.00
BU1300100-PT00
BU1300100
10.0
12.6
3.8
5.2
0.25
10.0
1.3
1.4
ORAR00013
10.82x1.78
BU1500100-PT00
BU1500100
10.0
13.0
4.1
5.5
0.25
10.0
1.5
1.4
OR2001000
10.00x2.00
BU1300120-PT00
BU1300120
12.0
14.6
3.8
5.2
0.25
12.0
1.3
1.4
ORAR00014
12.42x1.78
BU1500120-PT00
BU1500120
12.0
15.0
4.1
5.5
0.25
12.0
1.5
1.4
OR2001200
12.00x2.00
BU1300140-PT00
BU1300140
14.0
16.6
3.8
5.2
0.25
14.0
1.3
1.4
ORAR00015
14.00x1.78
BU1500140-PT00
BU1500140
14.0
17.0
4.1
5.5
0.25
14.0
1.5
1.4
OR2001400
14.00x2.00
BU1300150-PT00
BU1300150
15.0
17.6
3.8
5.2
0.25
15.0
1.3
1.4
ORAR00016
15.60x1.78
BU1500150-PT00
BU1500150
15.0
18.0
4.1
5.5
0.25
15.0
1.5
1.4
OR2001500
15.00x2.00
BU1300160-PT00
BU1300160
16.0
18.6
3.8
5.2
0.25
16.0
1.3
1.4
ORAR00016
15.60x1.78
BU1500160-PT00
BU1500160
16.0
19.0
4.1
5.5
0.25
16.0
1.5
1.4
OR2001600
16.00x2.00
BU1300180-PT00
BU1300180
18.0
20.6
3.8
5.2
0.25
18.0
1.3
1.4
ORAR00018
18.77x1.78
BU1500180-PT00
BU1500180
18.0
21.0
4.1
5.5
0.25
18.0
1.5
1.4
OR2001800
18.00x2.00
BU1300200-PT00
BU1300200
20.0
22.6
3.8
5.2
0.25
20.0
1.3
1.4
ORAR00019
20.35x1.78
BU1500200-PT00
BU1500200
20.0
23.0
4.1
5.5
0.25
20.0
1.5
1.4
OR2002000
20.00x2.00
BU2000220-PT00
BU2000220
22.0
26.0
5.0
6.4
0.25
22.0
2.0
1.4
ORAR00118
21.89x2.62
BU2300220-PT00
BU2300220
22.0
26.6
5.4
6.8
0.25
22.0
2.3
1.4
OR3002200
22.00x3.00
BU2000250-PT00
BU2000250
25.0
29.0
5.0
6.4
0.25
25.0
2.0
1.4
ORAR00120
25.07x2.62
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
O-Ring Static Application (Internal) - Basic Seals
Trelleborg
09.08.2018
O-Ring Static Application Internal Sealing (Rod) - Basic Seals
Trelleborg
01.02.2018
O-Ring Static Application (External) - Basic Seals
Trelleborg
01.02.2018
O-Ring Axial Static Application - Basic Seals
Trelleborg
21.07.2023
PTFE O-Ring - Basic Seals
Trelleborg
21.07.2023
O-Ring Radial Dynamic Application (Internal) - Basic Seals
Trelleborg
01.02.2018
O-Ring Dynamic Application Internal Sealing (Rod) - Basic Seals
Trelleborg
01.02.2018
O-Ring Radial Application ISO Size, Internal Sealing (Rod) - Basic Seals
Trelleborg
01.02.2018
O-Ring Radial Dynamic Application (External) - Basic Seals
Trelleborg
01.02.2018
O-Ring Dynamic Application External Sealing (Bore) - Basic Seals
Trelleborg
21.07.2023
605
Hallite
05.03.2024
Quad-Ring® Seal - Quad-Ring® Seal with Back-up Ring for Radial-Dynamic Appl...
Trelleborg
01.02.2018
O-Ring Static Application External Sealing (Piston) - Basic Seals
Trelleborg
21.07.2023
Back-up Ring Type BV (uncut) Preferred series static Application External S...
Trelleborg
01.02.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表