您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
605
Hallite
Rod Seals
605
Metric
Powered by
CAD模型選擇
{hallite/rod_seals/605/mm/605m.prj},{NB=HALLITE 4310600},{CNSORDERNO=4310600},{DD1=60.00},{TOL1=-0.030 / - 0.104},{D1=70.00},{TOL2=+0.095 / -0.095},{SL=10.0},{L1=11.0},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Diameter
[mm]
TOL1
Tolerance f9
[mm]
D1
Diameter
[mm]
TOL2
Tolerance Js11
[mm]
SL
Groove Section SL
[mm]
L1
Length L1
[mm]
HALLITE 4790600
4790600
6.00
-0.010 / - 0.040
15.00
+0.055 / -0.055
7.3
8.0
HALLITE 4580600
4580600
6.00
-0.010 / - 0.040
16.00
+0.055 / -0.055
7.0
8.0
HALLITE 4580500
4580500
8.00
-0.013 / - 0.049
18.00
+0.055 / -0.055
7.0
8.0
HALLITE 4402300
4402300
10.00
-0.013 / - 0.049
15.00
+0.055 / -0.055
3.6
4.0
HALLITE 4578000
4578000
12.00
-0.016 / - 0.059
18.00
+0.055 / -0.055
4.0
4.5
HALLITE 4314900
4314900
12.00
-0.016 / - 0.059
18.00
+0.055 / -0.055
5.7
6.3
HALLITE 4341600
4341600
12.00
-0.016 / - 0.059
19.00
+0.065 / -0.065
4.5
5.0
HALLITE 4710000
4710000
12.00
-0.016 / - 0.059
19.00
+0.065 / -0.065
5.0
5.6
HALLITE 4310900
4310900
12.00
-0.016 / - 0.059
20.00
+0.065 / -0.065
5.7
6.3
HALLITE 4857200
4857200
12.00
-0.016 / - 0.059
22.00
+0.065 / -0.065
7.3
8.0
HALLITE 4315000
4315000
12.00
-0.016 / - 0.059
22.00
+0.065 / -0.065
7.7
9.0
HALLITE 4370400
4370400
12.70
-0.016 / - 0.059
18.00
+0.065 / -0.065
5.5
6.0
HALLITE 4351600
4351600
13.00
-0.016 / - 0.059
20.00
+0.065 / -0.065
4.5
5.0
HALLITE 4710100
4710100
14.00
-0.016 / - 0.059
21.00
+0.065 / -0.065
5.0
5.6
HALLITE 4311000
4311000
14.00
-0.016 / - 0.059
22.00
+0.065 / -0.065
5.7
6.3
HALLITE 4310000
4310000
14.00
-0.016 / - 0.059
24.00
+0.065 / -0.065
7.3
8.0
HALLITE 4762200
4762200
15.00
-0.016 / - 0.059
22.00
+0.065 / -0.065
5.7
6.3
HALLITE 4333800
4333800
15.37
-0.016 / - 0.059
25.50
+0.065 / -0.065
6.4
7.4
HALLITE 4341700
4341700
16.00
-0.016 / - 0.059
22.00
+0.065 / -0.065
4.5
5.0
HALLITE 4314100
4314100
16.00
-0.016 / - 0.059
22.00
+0.065 / -0.065
5.0
6.0
HALLITE 4295200
4295200
16.00
-0.016 / - 0.059
24.00
+0.065 / -0.065
5.8
6.3
HALLITE 4311100
4311100
16.00
-0.016 / - 0.059
26.00
+0.065 / -0.065
7.7
9.0
HALLITE 4712000
4712000
18.00
-0.016 / - 0.059
24.00
+0.065 / -0.065
4.5
5.0
HALLITE 4314200
4314200
18.00
-0.016 / - 0.059
25.00
+0.065 / -0.065
5.0
6.0
HALLITE 4611000
4611000
18.00
-0.016 / - 0.059
26.00
+0.065 / -0.065
5.0
5.7
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
601
Hallite
05.03.2024
38 - Wipers
Hallite
05.03.2024
506 - Bearings
Hallite
05.03.2024
831 - Wipers
Hallite
05.03.2024
780
Hallite
02.06.2023
16
Hallite
05.03.2024
839 - Wipers
Hallite
05.03.2024
839N - Wipers
Hallite
05.03.2024
Orkot® Slydring® - Wear Ring - Orkot® Slydring® for Piston According to ISO...
Trelleborg
21.07.2023
860 - Wipers
Hallite
05.03.2024
33 - Wipers
Hallite
05.03.2024
834 - Wipers
Hallite
05.03.2024
652
Hallite
05.03.2024
R16 - PTFE Profiles
Hallite
02.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表