您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
BABSL - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
Radial Seals
Radial Shaft Seals
Powered by
CAD模型選擇
{freudenberg/radial_seals/radial_shaft_seals/babsl_asmtab.prj},{NB=BABSL 120 150 12 40413605 (0)},{ARTIKELNR=40413605},{D1=120.00},{D2=150.00},{B=12.00},{AHFT=1.300},{BHFT=1.400},{C1HFT=1.500},{CHFT=1.400},{EHFT=1.000},{FHFT=0.200},{R1HFT=0.300},{R2HFT=0.400},{R3HFT=0.200},{R4HFT=0.400},{THFT=0.400},{AHFTX=0.600},{BHFTX=0.300},{BETAHFT=25.000},{DELTAHFT=2.000},{GAMMAHFT=30.000},{YABL=2.000},{SBL=1.500},{YIBL=2.000},{DFED=2.500},{VERS=1.000},{SFED=0.480},{R10DL=0.390},{R11DL=1.340},{R13DL=0.290},{R7DL=0.540},{X10DL=6.190},{X11DL=4.510},{X13DL=2.860},{X6DL=5.370},{X7DL=6.370},{X8DL=7.120},{X9DL=6.990},{Y10DL=3.900},{Y11DL=3.320},{Y13DL=2.440},{Y6DL=0.000},{Y7DL=1.250},{Y8DL=1.480},{Y9DL=2.320},{R1SL=0.400},{X1SL=0.000},{X2SLX=0.740},{X3SLX=0.430},{NUT=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
D1
Shaft
[mm]
D2
Cage
[mm]
B
Width
[mm]
DIN
DIN 3761
ⁿ/ₐ
WS
Material
ⁿ/ₐ
AUS
outside surface
ⁿ/ₐ
VPE
Packaging
ⁿ/ₐ
BABSL 8 22 6 462581
462581
8.00
22.00
6.00
AS
72 NBR 902
flat
BABSL 8 22 6 49415843
49415843
8.00
22.00
6.00
AS
72 NBR 902
flat
BABSL 9 20 6 80489
80489
9.00
20.00
6.00
AS
72 NBR 902
flat
Industry Pack
BABSL 9 20 6 49425298
49425298
9.00
20.00
6.00
AS
72 NBR 902
flat
Industry Pack
BABSL 9 20 6 40412107
40412107
9.00
20.00
6.00
AS
72 NBR 902
flat
Small Pack
BABSL 9 20 6 49425299
49425299
9.00
20.00
6.00
AS
72 NBR 902
flat
Small Pack
BABSL 10 22 6 2891
2891
10.00
22.00
6.00
AS
72 NBR 902
flat
Industry Pack
BABSL 10 22 6 49303387
49303387
10.00
22.00
6.00
AS
72 NBR 902
flat
Industry Pack
BABSL 10 22 6 40411044
40411044
10.00
22.00
6.00
AS
72 NBR 902
flat
Small Pack
BABSL 10 22 6 40413915
40413915
10.00
22.00
6.00
AS
72 NBR 902
flat
Small Pack
BABSL 11 22 7 12011513
12011513
11.00
22.00
7.00
AS
72 NBR 902
flat
Industry Pack
BABSL 11 22 7 40413593
40413593
11.00
22.00
7.00
AS
72 NBR 902
flat
Small Pack
BABSL 12 22 6 531222
531222
12.00
22.00
6.00
AS
72 NBR 902
flat
BABSL 12 24 6 7100620
7100620
12.00
24.00
6.00
AS
72 NBR 902
flat
BABSL 12 24 6 7006200
7006200
12.00
24.00
6.00
AS
72 NBR 902
flat
BABSL 12 24 6 49331969
49331969
12.00
24.00
6.00
AS
72 NBR 902
flat
BABSL 12 24 7 12011515
12011515
12.00
24.00
7.00
AS
72 NBR 902
flat
Industry Pack
BABSL 12 24 7 12020761
12020761
12.00
24.00
7.00
AS
72 NBR 902
flat
Industry Pack
BABSL 12 24 7 40413595
40413595
12.00
24.00
7.00
AS
72 NBR 902
flat
Small Pack
BABSL 12 32 7 62027
62027
12.00
32.00
7.00
AS
72 NBR 902
flat
Industry Pack
BABSL 12 32 7 40412102
40412102
12.00
32.00
7.00
AS
72 NBR 902
flat
Small Pack
BABSL 14 24 7 12011516
12011516
14.00
24.00
7.00
AS
72 NBR 902
flat
BABSL 14 24 7 12020706
12020706
14.00
24.00
7.00
AS
72 NBR 902
flat
BABSL 15 25 6 326153
326153
15.00
25.00
6.00
AS
72 NBR 902
flat
Industry Pack
BABSL 15 25 6 40412158
40412158
15.00
25.00
6.00
AS
72 NBR 902
flat
Small Pack
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表