您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0495 - Guide Rollers
Blohm
Transport technology
Wheels and rollers
Powered by
CAD模型選擇
{blohm/transporttechnik/raeder_rollen/95057.prj},{NB=B0495.07020},{BESTBLOHM=B0495.07020},{MATERIAL=Extrathane},{RL=Kugellager},{B=20},{B1=15},{D=70},{D1=25},{TFK=125},{GEW=0.1626},{BS=Infotext},{ROHS=Yes},{ZTN=83022000},{EAN=MIN},{XA=47},{FILTER=NORELEM,KIPP,KIPP_USA,,BLOHM},{XB=2.000},{XC=300.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Material tread
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
B
width
ⁿ/ₐ
B1
width
ⁿ/ₐ
D
diameter
ⁿ/ₐ
D1
diameter
ⁿ/ₐ
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0495.03008
B0495.03008
extrahane
ball bearing
8
6
30
6
20
0.0118
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0495.03514
B0495.03514
extrahane
ball bearing
14
8
35
12
40
0.0269
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0495.04020
B0495.04020
extrahane
ball bearing
20
9
40
10
40
0.0459
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0495.05015
B0495.05015
extrahane
ball bearing
15
9
50
10
60
0.0551
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0495.06020
B0495.06020
extrahane
ball bearing
20
12
60
17
90
0.1032
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0495.07020
B0495.07020
extrahane
ball bearing
20
15
70
25
125
0.1626
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0495.030081
B0495.030081
polyamide 6
ball bearing
8
6
30
6
35
0.0116
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0495.035111
B0495.035111
polyamide 6
ball bearing
11
7
35
8
55
0.0192
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0495.040201
B0495.040201
polyamide 6
ball bearing
20
9
40
10
100
0.0459
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0495.050151
B0495.050151
polyamide 6
ball bearing
15
9
50
10
100
0.0532
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0495.060201
B0495.060201
polyamide 6
ball bearing
20
12
60
17
165
0.1012
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0495.070201
B0495.070201
polyamide 6
ball bearing
20
15
70
25
185
0.1644
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表