您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0382 - Toggle clamps horizontal with flat foot and adjustable clamping spindle
Blohm
Toggle clamps, power clamps
Powered by
CAD模型選擇
{blohm/schnellslpanner_kraftspanner/05900_asmtab.prj},{NB=B0382.006000_0},{LOCHBILD=3},{OH=86},{OG=67},{HALTEKRAFT1=1900},{GEW=0.3157},{EAN=MIN},{OGG=0.56000},{OGGG=0.000},{OG1=67.30000},{OH1=86.560},{OLO=106.84569},{OLG=44.77377},{OHG=0.11000},{OHGG=0.000},{HUB=6.500},{SCHRL=35},{OL=5.500},{GR1=3},{GR=3},{TYPC=2},{TYPB=3},{TYPA=2},{TYP=1},{BESTBLOHM=B0382.006000},{FARBE=schwarzgrau RAL 7021},{HANDKRAFT=160},{HALTEKRAFT=1350},{SPANNKRAFT=720},{SPANNKRAFT1=1200},{BESTBEFWK=K0098.04},{BESTBEFWN=05880-04},{M=M6X35},{A=26},{A1=39},{A2=6.5},{A3=-},{A4=-},{B=28},{B1=39},{B2=17.5},{B3=12,5},{B4=24.6},{B5=2.5},{B6=43.5},{C=25,4},{C2=-},{D=5.5},{H=63.2},{H1=59,6},{L=186,6},{L1=60.5},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
Component
ⁿ/ₐ
LOCHBILD
Hole arrangement
ⁿ/ₐ
OH
Opening angle of holding arm ~
[°]
OG
Opening angle of handle ~
[°]
HANDKRAFT
hand force
[N]
HALTEKRAFT
Holding force F1
[N]
HALTEKRAFT1
Holding force F2
[N]
SPANNKRAFT
Clamping force F3
[N]
SPANNKRAFT1
Clamping force F4
[N]
M
thread
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
A4
[mm]
B
[mm]
B1
Width ~
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
C
Height ~
[mm]
C2
[mm]
D
[mm]
H
Height ~
[mm]
H1
Height ~
[mm]
L
Length ~
[mm]
L1
Length ~
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0382.004001
B0382.004001
ultramarine blue RAL 5002
1
87
69
80
400
500
250
300
M4X16
16
24
4
12,8
0,95
16
24
10.2
7,2
14.1
1.5
20
11.7
4,95
4.2
28,7
26.3
91.8
23.7
0.0462
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0382.005001
B0382.005001
ultramarine blue RAL 5002
2
86
67
100
650
900
550
620
M5X25
18
27
4.5
13.5
-
16.8
27,3
13.2
9,2
-
2
22.5
17,2
5,25
5.5
43.4
38.9
125,7
41,8
0.0923
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0382.006001
B0382.006001
ultramarine blue RAL 5002
3
86
67
160
1350
1900
720
1200
M6X35
26
39
6.5
-
-
28
39
17.5
12,5
24.6
2.5
43.5
25,4
-
5.5
63.2
59,6
186,6
60.5
0.3169
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0382.008001
B0382.008001
ultramarine blue RAL 5002
3
86
67
200
2000
2800
830
1400
M8X45
26
44
9
-
-
31
45
21
16
24
2.5
41.5
32.2
-
6.2
73.9
70,1
223,1
74.9
0.4102
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0382.010001
B0382.010001
ultramarine blue RAL 5002
3
90
71
250
2200
4500
1200
2800
M10X55
41.5
59
9
-
-
43
59
26
19
39
3.5
47
40
-
8.8
94.8
88
279,4
103.9
0.8114
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0382.012001
B0382.012001
ultramarine blue RAL 5002
4
88
68
280
2400
5500
1000
2800
M12X70
44
65
10
40
1
42
67
28
21
40
3.5
47
52.3
13,5
8.5
104.8
101.6
314.7
122
1.0420
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0382.004000
B0382.004000
black grey RAL 7021
1
87
69
80
400
500
250
300
M4X16
16
24
4
12,8
0,95
16
24
10.2
7,2
14.1
1.5
20
11.7
4,95
4.2
28,7
26.3
91.8
23.7
0.0370
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0382.005000
B0382.005000
black grey RAL 7021
2
86
67
100
650
900
550
620
M5X25
18
27
4.5
13.5
-
16.8
27,3
13.2
9,2
-
2
22.5
17,2
5,25
5.5
43.4
38.9
125,7
41,8
0.0933
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0382.006000
B0382.006000
black grey RAL 7021
3
86
67
160
1350
1900
720
1200
M6X35
26
39
6.5
-
-
28
39
17.5
12,5
24.6
2.5
43.5
25,4
-
5.5
63.2
59,6
186,6
60.5
0.3157
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0382.008000
B0382.008000
black grey RAL 7021
3
86
67
200
2000
2800
830
1400
M8X45
26
44
9
-
-
31
45
21
16
24
2.5
41.5
32.2
-
6.2
73.9
70,1
223,1
74.9
0.3604
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0382.010000
B0382.010000
black grey RAL 7021
3
90
71
250
2200
4500
1200
2800
M10X55
41.5
59
9
-
-
43
59
26
19
39
3.5
47
40
-
8.8
94.8
88
279,4
103.9
0.8178
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0382.012000
B0382.012000
black grey RAL 7021
4
88
68
280
2400
5500
1000
2800
M12X70
44
65
10
40
1
42
67
28
21
40
3.5
47
52.3
13,5
8.5
104.8
101.6
314.7
122
1.0420
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0382.004003
B0382.004003
traffic red RAL 3020
1
87
69
80
400
500
250
300
M4X16
16
24
4
12,8
0,95
16
24
10.2
7,2
14.1
1.5
20
11.7
4,95
4.2
28,7
26.3
91.8
23.7
0.0465
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0382.005003
B0382.005003
traffic red RAL 3020
2
86
67
100
650
900
550
620
M5X25
18
27
4.5
13.5
-
16.8
27,3
13.2
9,2
-
2
22.5
17,2
5,25
5.5
43.4
38.9
125,7
41,8
0.0933
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0382.006003
B0382.006003
traffic red RAL 3020
3
86
67
160
1350
1900
720
1200
M6X35
26
39
6.5
-
-
28
39
17.5
12,5
24.6
2.5
43.5
25,4
-
5.5
63.2
59,6
186,6
60.5
0.3157
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0382.008003
B0382.008003
traffic red RAL 3020
3
86
67
200
2000
2800
830
1400
M8X45
26
44
9
-
-
31
45
21
16
24
2.5
41.5
32.2
-
6.2
73.9
70,1
223,1
74.9
0.3550
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0382.010003
B0382.010003
traffic red RAL 3020
3
90
71
250
2200
4500
1200
2800
M10X55
41.5
59
9
-
-
43
59
26
19
39
3.5
47
40
-
8.8
94.8
88
279,4
103.9
0.8178
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0382.012003
B0382.012003
traffic red RAL 3020
4
88
68
280
2400
5500
1000
2800
M12X70
44
65
10
40
1
42
67
28
21
40
3.5
47
52.3
13,5
8.5
104.8
101.6
314.7
122
1.0420
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 820.3 - Toggle clamps, Type MLC, offener Spannarm, mit 2 Flankenscheiben...
Elesa+Ganter
21.06.2024
MOC. - ELESA-Toggle clamps with folded base Horizontal series
Elesa
01.07.2024
K0660 - Toggle clamps horizontal with flat foot and adjustable clamping spi...
KIPP
27.05.2024
B0385 - Toggle clamps horizontal with safety interlock with flat foot and a...
Blohm
03.06.2024
B0386 - Toggle clamps horizontal with straight foot and adjustable clamping...
Blohm
03.06.2024
GN 820 - Toggle clamps, Type M, U-bar version, with two flanged washers
Elesa+Ganter
21.06.2024
STC-VH - Vertical toogle clamp with open arm and horizontal base plate
Bessey
21.08.2023
GN 813 - Toggle clamps, Type F, Solid bar version
Elesa+Ganter
21.06.2024
05020 - Toggle clamps vertical with horizontal foot
norelem
30.05.2024
Features - Toggle Clamp
KUNLONG
10.01.2024
GN 810 C - Toggle clamps, Type C, U-bar version, with two flanged washers a...
Elesa+Ganter
21.06.2024
GN820.1 - Toggle clamps, Type NC, U-bar version, with two flanged washers a...
Berger Tools
26.04.2023
B0392 - Toggle clamps vertical with flat foot and adjustable clamping spind...
Blohm
03.06.2024
B0384 - Toggle clamps horizontal with flat foot and adjustable clamping spi...
Blohm
03.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表