您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0242 - Clamping levers flat external thread, metal parts stainless steel
Blohm
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD模型選擇
{blohm/klemm_spannhebel_exzenterhebel/klemmhebel/06459.prj},{NB=B0242.210181X25},{L=25},{D=13.5},{D1=18.5},{D2=19.1},{H=28.5},{H1=6.5},{H2=17.8},{H3=29.2},{H4=32.2},{A=65},{A1=74.5},{B=10.1},{ZZ=20},{GEW=0.0970},{EAN=MIN},{NDM=10.0},{NDM1=0.0000},{TYP=1.000},{XA=0.0},{XB=25.1},{XC=3.0},{XD=0.5},{XE=86.3},{XF=2.3},{XG=71.3},{XH=500.0},{XI=470.8},{XJ=27.4},{XK=2.4},{XL=2.4},{XM=175.0},{XN=37.1},{XO=155.0},{XP=21.9},{XQ=2.5},{XR=17.5},{XS=6.0},{XT=9.2},{XU=0.5},{XV=25.0},{XW=11.8},{XX=7.0},{XY=2.4},{XZ=48.1},{XA1=26.3},{XB1=11.5},{XC1=3.0},{XD1=0.9},{XE1=62.0},{XF1=4.2},{XG1=24.1},{XH1=26.0},{XI1=6.0},{XJ1=6.1},{XK1=31.0},{XL1=8.0},{XM1=3.0},{XN1=2.05},{XO1=7.5},{XP1=19.8},{XQ1=8.0},{XR1=1.7},{XS1=8.4},{XT1=1.6},{XU1=3.0},{XV1=6.9},{XW1=0.5},{XX1=8.0},{XY1=21.0},{XZ1=0.3},{XA2=6.7},{XB2=4.7},{BESTBLOHM=B0242.210181X25}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
OBFLGK
Oberfäche Grundkörper
ⁿ/ₐ
GR
size
ⁿ/ₐ
L
Length
[mm]
X
External thread
[mm]
D
Length
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
distance
[mm]
A1
width
[mm]
B
width
[mm]
ZZ
No. of teeth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0242.2061X15
B0242.2061X15
jet black RAL 9005
satin finish
2
15
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0870
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0242.2061X20
B0242.2061X20
jet black RAL 9005
satin finish
2
20
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0877
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0242.2061X25
B0242.2061X25
jet black RAL 9005
satin finish
2
25
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0882
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0242.2061X30
B0242.2061X30
jet black RAL 9005
satin finish
2
30
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0885
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0242.2061X40
B0242.2061X40
jet black RAL 9005
satin finish
2
40
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0915
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0242.2061X50
B0242.2061X50
jet black RAL 9005
satin finish
2
50
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0928
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0242.2061X60
B0242.2061X60
jet black RAL 9005
satin finish
2
60
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0941
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0242.2081X15
B0242.2081X15
jet black RAL 9005
satin finish
2
15
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0870
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0242.2081X20
B0242.2081X20
jet black RAL 9005
satin finish
2
20
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0905
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0242.2081X25
B0242.2081X25
jet black RAL 9005
satin finish
2
25
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0922
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0242.2081X30
B0242.2081X30
jet black RAL 9005
satin finish
2
30
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0936
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0242.2081X40
B0242.2081X40
jet black RAL 9005
satin finish
2
40
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0965
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0242.2081X50
B0242.2081X50
jet black RAL 9005
satin finish
2
50
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0991
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0242.2081X60
B0242.2081X60
jet black RAL 9005
satin finish
2
60
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.1028
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0242.2101X20
B0242.2101X20
jet black RAL 9005
satin finish
2
20
M10
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0931
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0242.2101X25
B0242.2101X25
jet black RAL 9005
satin finish
2
25
M10
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0966
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0242.2101X30
B0242.2101X30
jet black RAL 9005
satin finish
2
30
M10
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0989
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0242.2101X40
B0242.2101X40
jet black RAL 9005
satin finish
2
40
M10
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.1036
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0242.2101X50
B0242.2101X50
jet black RAL 9005
satin finish
2
50
M10
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.1049
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0242.2101X60
B0242.2101X60
jet black RAL 9005
satin finish
2
60
M10
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.1139
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0242.3081X20
B0242.3081X20
jet black RAL 9005
satin finish
3
20
M8
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1490
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0242.3081X25
B0242.3081X25
jet black RAL 9005
satin finish
3
25
M8
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1503
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0242.3081X30
B0242.3081X30
jet black RAL 9005
satin finish
3
30
M8
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1464
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0242.3081X40
B0242.3081X40
jet black RAL 9005
satin finish
3
40
M8
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1569
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0242.3081X50
B0242.3081X50
jet black RAL 9005
satin finish
3
50
M8
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1489
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表