您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0237 - Clamping levers external thread, metal parts stainless steell
Blohm
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD模型選擇
{blohm/klemm_spannhebel_exzenterhebel/klemmhebel/06461.prj},{NB=B0237.206188X20},{D=13.5},{D1=18.5},{D2=19.0},{H=28.5},{H1=6.5},{H2=17.5},{H3=42.5},{H4=45.5},{A=65},{A1=74.5},{B=9.5},{ZZ=20},{L=20},{GEW=MIN},{TAB=1},{TAB1=1},{TAB2=2},{TAB3=2},{W4=2.070},{NDM=6},{NDM1=0.0000},{TYP=1.000},{TYP3=1},{XA=20.000},{D3=14.000},{C1=0.400},{C2=0.500},{R=215.800},{R1=2.420},{R2=6.040},{R3=9.160},{R4=6.980},{R5=175.270},{R6=8.000},{R8=3.850},{A2=8.300},{TXT=2.060},{TXA=4.500},{A3=5.000},{A4=44.090},{A5=19.250},{A6=8.600},{C3=1.010},{W=7.100},{W1=17.480},{W2=20.000},{R9=39.500},{R10=8.000},{H5=28.560},{H6=17.200},{H7=13.500},{H8=12.500},{H9=2.500},{H10=4.900},{BESTBLOHM=B0237.206188X20},{MATERIAL=Zinkdruckguss},{FARBEGK=strukturmatt}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FARBEGK
Farbe Grundkörper
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
External thread
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0237.0041X15
B0237.0041X15
Zinkdruckguss
seidenmatt
jet black RAL 9005
0
M 4
10.0
13.0
14.0
24.5
4.0
14.5
30.0
33.0
30
37.0
7.0
16
15
0.0325
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0237.0041X20
B0237.0041X20
Zinkdruckguss
seidenmatt
jet black RAL 9005
0
M 4
10.0
13.0
14.0
24.5
4.0
14.5
30.0
33.0
30
37.0
7.0
16
20
0.0330
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0237.0041X25
B0237.0041X25
Zinkdruckguss
seidenmatt
jet black RAL 9005
0
M 4
10.0
13.0
14.0
24.5
4.0
14.5
30.0
33.0
30
37.0
7.0
16
25
0.0334
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0237.0051X10
B0237.0051X10
Zinkdruckguss
seidenmatt
jet black RAL 9005
0
M 5
10.0
13.0
14.0
24.5
4.0
14.5
30.0
33.0
30
37.0
7.0
16
10
0.0328
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0237.0051X15
B0237.0051X15
Zinkdruckguss
seidenmatt
jet black RAL 9005
0
M 5
10.0
13.0
14.0
24.5
4.0
14.5
30.0
33.0
30
37.0
7.0
16
15
0.0333
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0237.0051X20
B0237.0051X20
Zinkdruckguss
seidenmatt
jet black RAL 9005
0
M 5
10.0
13.0
14.0
24.5
4.0
14.5
30.0
33.0
30
37.0
7.0
16
20
0.0338
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0237.0051X25
B0237.0051X25
Zinkdruckguss
seidenmatt
jet black RAL 9005
0
M 5
10.0
13.0
14.0
24.5
4.0
14.5
30.0
33.0
30
37.0
7.0
16
25
0.0344
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0237.1051X10
B0237.1051X10
Zinkdruckguss
seidenmatt
jet black RAL 9005
1
M 5
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
10
0.0352
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0237.1051X15
B0237.1051X15
Zinkdruckguss
seidenmatt
jet black RAL 9005
1
M 5
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
15
0.0362
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0237.1051X20
B0237.1051X20
Zinkdruckguss
seidenmatt
jet black RAL 9005
1
M 5
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
20
0.0368
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0237.1051X25
B0237.1051X25
Zinkdruckguss
seidenmatt
jet black RAL 9005
1
M 5
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
25
0.0375
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0237.1061X10
B0237.1061X10
Zinkdruckguss
seidenmatt
jet black RAL 9005
1
M 6
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
10
0.0362
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0237.1061X15
B0237.1061X15
Zinkdruckguss
seidenmatt
jet black RAL 9005
1
M 6
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
15
0.0370
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0237.1061X20
B0237.1061X20
Zinkdruckguss
seidenmatt
jet black RAL 9005
1
M 6
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
20
0.0375
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0237.1061X25
B0237.1061X25
Zinkdruckguss
seidenmatt
jet black RAL 9005
1
M 6
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
25
0.0384
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0237.1061X30
B0237.1061X30
Zinkdruckguss
seidenmatt
jet black RAL 9005
1
M 6
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
30
0.0396
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0237.1061X40
B0237.1061X40
Zinkdruckguss
seidenmatt
jet black RAL 9005
1
M 6
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
40
0.0412
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0237.1061X50
B0237.1061X50
Zinkdruckguss
seidenmatt
jet black RAL 9005
1
M 6
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
50
0.0429
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0237.2061X15
B0237.2061X15
Zinkdruckguss
seidenmatt
jet black RAL 9005
2
M 6
13.5
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
9.5
20
15
0.0880
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0237.2061X20
B0237.2061X20
Zinkdruckguss
seidenmatt
jet black RAL 9005
2
M 6
13.5
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
9.5
20
20
0.0893
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0237.2061X25
B0237.2061X25
Zinkdruckguss
seidenmatt
jet black RAL 9005
2
M 6
13.5
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
9.5
20
25
0.0907
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0237.2061X30
B0237.2061X30
Zinkdruckguss
seidenmatt
jet black RAL 9005
2
M 6
13.5
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
9.5
20
30
0.0910
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0237.2061X40
B0237.2061X40
Zinkdruckguss
seidenmatt
jet black RAL 9005
2
M 6
13.5
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
9.5
20
40
0.0935
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0237.2061X50
B0237.2061X50
Zinkdruckguss
seidenmatt
jet black RAL 9005
2
M 6
13.5
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
9.5
20
50
0.0937
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0237.2061X60
B0237.2061X60
Zinkdruckguss
seidenmatt
jet black RAL 9005
2
M 6
13.5
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
9.5
20
60
0.0967
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表