您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0150 - Self-aligning with O-ring and exchangeable inserts
Blohm
Support elements, locating elements, stop elements
Self-aligning pads
Powered by
CAD模型選擇
{blohm/auflage_positionier_u_anschlagelemente/pendelauflagen/02003.prj},{NB=B0150.719X024 K (0)},{D1=19},{D2=12},{D3=0.0},{L1=24},{L2=8},{L3=10},{KUGEL=15},{GEW=0.0355},{EAN=MIN},{NDR=8.000},{KDR=6.647},{STR=1.25},{TYP=1.000},{XA=5.700},{XB=0.000},{XC=0.000},{XD=0.000},{TYP1=0.000},{XE=2.770},{XF=5.590},{XG=15.130},{XH=9.000},{XI=1.350},{BESTBLOHM=B0150.719X024},{FORM=K},{AUSF=POM-Einsatz abgeflacht, plan},{D4=M 8},{BELASTUNG=7},{BESTEG=07113-12109},{BESTEGKIPP=K0385.12109},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{EOL=31.12.2099},{W=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
KUGEL
Ball Ø
[mm]
BELASTUNG
Load rating max. kN (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0150.117X022
B0150.117X022
steel insert, flat face
17
10
0.0
M 6
22
7
10
13
28
0.0328
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0150.119X024
B0150.119X024
steel insert, flat face
19
12
0.0
M 8
24
8
10
15
39
0.0436
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0150.124X028
B0150.124X028
steel insert, flat face
24
16
0.0
M 10
28
8
10
20
58
0.0828
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0150.130X030
B0150.130X030
steel insert, flat face
30
20
0.0
M 12
30
9
10
23
95
0.1414
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0150.136X036
B0150.136X036
steel insert, flat face
36
25
0.0
M 12
36
11
10
28
136
0.2514
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0150.217X022
B0150.217X022
stainless steel insert, f...
17
10
0.0
M 6
22
7
10
13
28
0.0328
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0150.219X024
B0150.219X024
stainless steel insert, f...
19
12
0.0
M 8
24
8
10
15
39
0.0430
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0150.224X028
B0150.224X028
stainless steel insert, f...
24
16
0.0
M 10
28
8
10
20
58
0.0810
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0150.230X030
B0150.230X030
stainless steel insert, f...
30
20
0.0
M 12
30
9
10
23
95
0.1406
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0150.236X036
B0150.236X036
stainless steel insert, f...
36
25
0.0
M 12
36
11
10
28
136
0.2510
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0150.317X022
B0150.317X022
diamond grip insert
17
10
0.0
M 6
22
7
10
13
28
0.0314
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0150.319X024
B0150.319X024
diamond grip insert
19
12
0.0
M 8
24
8
10
15
39
0.0433
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0150.324X028
B0150.324X028
diamond grip insert
24
16
0.0
M 10
28
8
10
20
58
0.0814
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0150.330X030
B0150.330X030
diamond grip insert
30
20
0.0
M 12
30
9
10
23
95
0.1391
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0150.336X036
B0150.336X036
diamond grip insert
36
25
0.0
M 12
36
11
10
28
136
0.2484
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0150.717X022
B0150.717X022
POM insert, flat face
17
10
0.0
M 6
22
7
10
13
4
0.0281
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0150.719X024
B0150.719X024
POM insert, flat face
19
12
0.0
M 8
24
8
10
15
7
0.0355
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0150.724X028
B0150.724X028
POM insert, flat face
24
16
0.0
M 10
28
8
10
20
14
0.0689
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0150.730X030
B0150.730X030
POM insert, flat face
30
20
0.0
M 12
30
9
10
23
27
0.1223
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0150.736X036
B0150.736X036
POM insert, flat face
36
25
0.0
M 12
36
11
10
28
47
0.2216
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0150.917X022
B0150.917X022
carbide steel diamond gri...
17
10
7.9
M 6
22
7
10
13
28
0.0330
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0150.919X024
B0150.919X024
carbide steel diamond gri...
19
12
9.5
M 8
24
8
10
15
39
0.0438
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0150.924X028
B0150.924X028
carbide steel diamond gri...
24
16
12.7
M 10
28
8
10
20
58
0.0820
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0150.930X030
B0150.930X030
carbide steel diamond gri...
30
20
15.9
M 12
30
9
10
23
95
0.1420
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0150.936X036
B0150.936X036
carbide steel diamond gri...
36
25
19.0
M 12
36
11
10
28
136
0.2514
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表