您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0016 - Spring plungers with hexagon socket and ball, steel
Blohm
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03030.prj},{NB=B0016.2050},{BESTBLOHM=B0016.205},{MATERIAL=Stahl},{AUS=verstärkte Federkraft},{POS=0},{D=M 5},{D1=3.0},{L=14},{H=0.9},{S=2.5},{SX=2.500},{F1=19.0},{F2=30},{GEW=0.0011},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=MIN},{FILTER=NORELEM,,BLOHM},{TYP=1},{TYP1=1},{TYP2=1},{XPOS=[0:$H.]},{NDM=5.000},{NDM1=0.0000},{TYP3=1},{XA=3},{XB=3.70},{XC=1.00},{XD=9.70},{XE=0.50},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUS
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
H
spring travel
[mm]
S
width across flats
[mm / inch]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0016.03
B0016.03
Steel
Standard spring force
M 3
1.5
9
0.4
1.5
1.5
3
0.0003
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0016.04
B0016.04
Steel
Standard spring force
M 4
2.5
10
0.8
2.0
4.0
10
0.0005
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0016.05
B0016.05
Steel
Standard spring force
M 5
3.0
14
0.9
2.5
6.0
11
0.0011
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0016.06
B0016.06
Steel
Standard spring force
M 6
3.5
15
1.0
3.0
9.0
13
0.0017
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0016.08
B0016.08
Steel
Standard spring force
M 8
5.0
18
1.5
4.0
15.0
30
0.0037
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0016.10
B0016.10
Steel
Standard spring force
M 10
6.0
23
2.0
5.0
20.0
40
0.0076
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0016.12
B0016.12
Steel
Standard spring force
M 12
8.0
26
2.5
6.0
30.0
55
0.0117
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0016.16
B0016.16
Steel
Standard spring force
M 16
10.0
33
3.5
8.0
65.0
125
0.0302
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0016.20
B0016.20
Steel
Standard spring force
M 20
12.0
43
4.5
10.0
80.0
160
0.0629
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0016.24
B0016.24
Steel
Standard spring force
M 24
15.0
48
5.5
12.0
90.0
180
0.0995
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0016.203
B0016.203
Steel
strong spring force
M 3
1.5
9
0.4
1.5
5.0
7
0.0003
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0016.204
B0016.204
Steel
strong spring force
M 4
2.5
10
0.8
2.0
12.0
22
0.0004
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0016.205
B0016.205
Steel
strong spring force
M 5
3.0
14
0.9
2.5
19.0
30
0.0011
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0016.206
B0016.206
Steel
strong spring force
M 6
3.5
15
1.0
3.0
28.0
40
0.0017
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0016.208
B0016.208
Steel
strong spring force
M 8
5.0
18
1.5
4.0
47.0
73
0.0039
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0016.210
B0016.210
Steel
strong spring force
M 10
6.0
23
2.0
5.0
66.0
100
0.0080
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0016.212
B0016.212
Steel
strong spring force
M 12
8.0
26
2.5
6.0
66.0
120
0.0125
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0016.216
B0016.216
Steel
strong spring force
M 16
10.0
33
3.5
8.0
90.0
180
0.0311
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0016.220
B0016.220
Steel
strong spring force
M 20
12.0
43
4.5
10.0
115.0
240
0.0635
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0016.224
B0016.224
Steel
strong spring force
M 24
15.0
48
5.5
12.0
130.0
270
0.0966
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0016.404
B0016.404
Steel
long version, standard sp...
M 4
2.5
16
0.8
2.0
4.0
10
0.0009
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0016.405
B0016.405
Steel
long version, standard sp...
M 5
3.0
20
0.9
2.5
6.0
11
0.0019
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0016.406
B0016.406
Steel
long version, standard sp...
M 6
3.5
25
1.0
3.0
9.0
13
0.0034
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0016.408
B0016.408
Steel
long version, standard sp...
M 8
5.0
30
1.5
4.0
15.0
30
0.0072
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0016.410
B0016.410
Steel
long version, standard sp...
M 10
6.0
35
2.0
5.0
20.0
40
0.0135
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BK40.0004.INOX - Ball and spring index plungers with ball, reinforced sprin...
Bäcker
04.08.2022
BK40.0007 - Ball and spring index plungers with pin and hexagon socket gear...
Bäcker
04.08.2022
Spring plunger - Hexagon and ball
SDN Präzisionstechnik
28.07.2022
GN 616 - Stainless Steel-Spring plungers with steel bolt
Ganter
19.06.2024
05000713000 - Spring loaded stainless steel thrust piece with thread lockin...
SToxxparts
31.05.2022
05000146000 - Spring plunger with hexagon socket
SToxxparts
31.05.2022
BK40.0004 - Ball and spring index plungers with ball, reinforced spring loa...
Bäcker
04.08.2022
BN 13369 - Spring plungers with bolt and hex socket set screw bonded (HALDE...
Bossard Catalog
12.10.2023
GN 615 - Spring plungers with ball, with slot, Type KN, Stainless Steel, st...
Ganter
19.06.2024
BK40.0007.INOX - Ball and spring index plungers with pin and hexagon socket...
Bäcker
04.08.2022
2470.30. .2 - Spring plunger, maintenance-free, increased spring force, VDI...
FIBRO
22.11.2023
W836 - STEEL SPRING BALL PLUNGER WITH HEXAGON SOCKET END BLACK-OXIDE STEEL
Boteco
17.11.2021
GN 615.3 K - Spring plungers, Type K Steel, standard spring load
Elesa+Ganter
21.06.2024
GN 615.3 KN-MVK - Spring plungers, Type KN Stainless Steel, standard spring...
Elesa+Ganter
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表