您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 57361 - Gasket for flange
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
57 - Brides
04 - Accesoires de brides
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/57_brides/04_accessoires_de_brides/57361.prj},{NB=bene_inox_957361-25016},{REF=957361-25016},{MAT=EPDM ACS},{DN=250},{PN=PN16},{D1=329},{D2=273},{E=2},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
[mm]
DN
[mm]
PN
[bar]
D1
[mm]
D2
[mm]
E
[mm]
Béné Inox 957361-10
957361-10
EPDM ACS
10
PN10-40
46
18
2
Béné Inox 957361-15
957361-15
EPDM ACS
15
PN10-40
51
22
2
Béné Inox 957361-20
957361-20
EPDM ACS
20
PN10-40
61
27
2
Béné Inox 957361-25
957361-25
EPDM ACS
25
PN10-40
71
34
2
Béné Inox 957361-32
957361-32
EPDM ACS
32
PN10-40
82
43
2
Béné Inox 957361-40
957361-40
EPDM ACS
40
PN10-40
92
49
2
Béné Inox 957361-50
957361-50
EPDM ACS
50
PN10-40
107
61
2
Béné Inox 957361-60
957361-60
EPDM ACS
60
PN10-40
117
72
2
Béné Inox 957361-65
957361-65
EPDM ACS
65
PN10-40
127
77
2
Béné Inox 957361-80
957361-80
EPDM ACS
80
PN10-40
142
89
2
Béné Inox 957361-100
957361-100
EPDM ACS
100
PN10-16
162
115
2
Béné Inox 957361-10040
957361-10040
EPDM ACS
100
PN25-40
168
115
2
Béné Inox 957361-125
957361-125
EPDM ACS
125
PN10-16
192
141
2
Béné Inox 957361-12540
957361-12540
EPDM ACS
125
PN25-40
194
141
2
Béné Inox 957361-150
957361-150
EPDM ACS
150
PN10-16
218
169
2
Béné Inox 957361-15040
957361-15040
EPDM ACS
150
PN25-40
224
169
2
Béné Inox 957361-200
957361-200
EPDM ACS
200
PN10-16
273
220
2
Béné Inox 957361-20025
957361-20025
EPDM ACS
200
PN25
284
220
2
Béné Inox 957361-20040
957361-20040
EPDM ACS
200
PN40
290
220
2
Béné Inox 957361-250
957361-250
EPDM ACS
250
PN10
328
273
2
Béné Inox 957361-25016
957361-25016
EPDM ACS
250
PN16
329
273
2
Béné Inox 957361-25025
957361-25025
EPDM ACS
250
PN25
340
273
2
Béné Inox 957361-25040
957361-25040
EPDM ACS
250
PN40
352
273
2
Béné Inox 957361-300
957361-300
EPDM ACS
300
PN10
378
324
2
Béné Inox 957361-30016
957361-30016
EPDM ACS
300
PN16
384
324
2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 58772 - Double disk check valve for PN25 flanges - fkm gasket - stain...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Model 58414V - Butterfly valve with locating holes and handweel gear reduce...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Modèle 58123 - 2 pieces ball valve - Male / female BSP - Full bore - Lockab...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Model 72111 - Threaded stirrup for ISO pipe - Stainless steel A2 - A4
BENE INOX - Stainless steel valves, pipes and fittings
25.03.2021
Model 5635 - Pressed ISO collar, thickness 3 mm - type 33 - Stainless steel...
BENE INOX - Stainless steel valves, pipes and fittings
02.02.2021
Modèle 5738 - Spiral gasket for flat face flange - Steel / stainless steel ...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5711 - Lapped flange (pressed) - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
14.05.2024
Modèle 57321 - Gasket for flange
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 57351 - Gasket for flange
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 57346 - Gasket for metric flange
BENE INOX - Stainless steel valves, pipes and fittings
19.11.2020
Model 58419 - Butterfly valve with locating holes - Cast iron body and stai...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Modèle 57302 - Gasket for flange
BENE INOX - Stainless steel valves, pipes and fittings
19.11.2020
Model 5245 - Female / female 45° elbow (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Modèle 57311 - Gasket for flange
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表