您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5712 - Lapped flange aluminium - Type C ISO
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
57 - Brides
02 - Brides aluminium
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/57_brides/02_brides_tournante_aluminium/5712.prj},{NB=bene_inox_757122-150},{REF=757122-150},{MAT=Aluminium AS13},{DN=150},{PN=PN10},{DTUBE=168.3},{D1=285},{D2=240},{NBXD3=8x22},{D4=173},{L=18},{KG=1.70},{N=8},{O=22.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
ⁿ/ₐ
PN
[bar]
DTUBE
Ø tube
[mm]
D1
[mm]
D2
[mm]
NBXD3
nb x D3
[mm]
D4
[mm]
L
[mm]
KG
Poids
[kg]
Béné Inox 757122-10
757122-10
Aluminium AS13
10
PN10
17.2
90
60
4x14
19
12
0.18
Béné Inox 757122-15
757122-15
Aluminium AS13
15
PN10
21.3
95
65
4x14
24
12
0.19
Béné Inox 757122-20
757122-20
Aluminium AS13
20
PN10
26.9
105
75
4x14
30
12
0.22
Béné Inox 757122-25
757122-25
Aluminium AS13
25
PN10
33.7
115
85
4x14
36
12
0.27
Béné Inox 757122-32
757122-32
Aluminium AS13
32
PN10
42.4
140
100
4x18
46
16
0.53
Béné Inox 757122-40
757122-40
Aluminium AS13
40
PN10
48.3
150
110
4x18
54
16
0.59
Béné Inox 757122-50
757122-50
Aluminium AS13
50
PN10
60.3
165
125
4x18
65
16
0.70
Béné Inox 757122-65
757122-65
Aluminium AS13
65
PN10
76.1
185
145
4x18
81
16
0.87
Béné Inox 757122-80
757122-80
Aluminium AS13
80
PN10
88.9
200
160
8x18
94
18
1.05
Béné Inox 757122-100
757122-100
Aluminium AS13
100
PN10
114.3
220
180
8x18
119
18
1.16
Béné Inox 757122-125
757122-125
Aluminium AS13
125
PN10
139.7
250
210
8x18
145
18
1.45
Béné Inox 757122-150
757122-150
Aluminium AS13
150
PN10
168.3
285
240
8x22
173
18
1.70
Béné Inox 757122-200
757122-200
Aluminium AS13
200
PN10
219.1
340
295
8x22
225
20
2.50
Béné Inox 757122-250
757122-250
Aluminium AS13
250
PN10
273.0
395
350
12x22
279
22
3.25
Béné Inox 757122-300
757122-300
Aluminium AS13
300
PN10
323.9
445
400
12x22
329
22
3.80
Béné Inox 757122-350
757122-350
Aluminium AS13
350
PN10
355.6
505
460
16x22
362
22
5.20
Béné Inox 757122-400
757122-400
Aluminium AS13
400
PN10
406.4
565
515
16x25
413
25
7.17
Béné Inox 757122-450
757122-450
Aluminium AS13
450
PN10
457.2
615
565
20x25
465
25
7.70
Béné Inox 757122-500
757122-500
Aluminium AS13
500
PN10
508.0
670
620
20x25
517
28
9.65
Béné Inox 757122-600
757122-600
Aluminium AS13
600
PN10
609.6
780
725
20x30
618
30
13.00
Béné Inox 757122-700
757122-700
Aluminium AS13
700
PN10
711.2
895
840
24x30
715
40
17.20
Béné Inox 757122-800
757122-800
Aluminium AS13
800
PN10
812.8
1015
950
24x33
825
40
27.73
Béné Inox 757122-900
757122-900
Aluminium AS13
900
PN10
914.4
1115
1050
28x33
930
44
32.80
Béné Inox 757122-1000
757122-1000
Aluminium AS13
1000
PN10
1016.0
1230
1160
28x36
1030
44
39.20
Béné Inox 757122-1200
757122-1200
Aluminium AS13
1200
PN10
1219.0
1455
1380
32x39
1240
52
59.15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 5713 - Lapped flange aluminium - Type A metric
BENE INOX - Stainless steel valves, pipes and fittings
16.12.2021
Model 5720 - Lapped flange aluminium epoxy coated - Type C ISO
BENE INOX - Stainless steel valves, pipes and fittings
16.12.2021
Model 5629 - Pressed ISO collar, thickness 2 mm - type 33 - Stainless steel...
BENE INOX - Stainless steel valves, pipes and fittings
19.11.2020
Model 5611 - ISO bend 3D 90° - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5714 - Plain welding flange - Type 01A - Stainless steel 1.4307 - 1.4...
BENE INOX - Stainless steel valves, pipes and fittings
17.05.2021
Model 5635 - Pressed ISO collar, thickness 3 mm - type 33 - Stainless steel...
BENE INOX - Stainless steel valves, pipes and fittings
02.02.2021
Model 5711 - Lapped flange (pressed) - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
14.05.2024
Modèle 57321 - Gasket for flange
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5618 - ISO concentric reducer, thickness 2 mm - Stainless steel 1.430...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 57311 - Gasket for flange
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5718 - Blind flange - Type 05A - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
03.02.2021
Model 58419 - Butterfly valve with locating holes - Cast iron body and stai...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Modèle 58143/58145 - 2 pieces ball valve - Female / female BSP or NPT - Ful...
BENE INOX - Stainless steel valves, pipes and fittings
14.03.2024
Model 5721 - Welding neck flange - Type 11B -Schedule 40S - Stainless steel...
BENE INOX - Stainless steel valves, pipes and fittings
28.04.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表