您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 63411 - Micro or mini welding ferrules - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
01 - Raccords CLAMP
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/63_norme_clamp/01_raccords_clamp/63411.prj},{NB=bene_inox_663411-1725},{REF=663411-1725},{MAT=Inox 316 L},{D1=17.2},{D2=14.0},{D3=25},{L=20},{TYPE=micro},{POIDS=0.02},{A=20.200},{E=3.600},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
L
[mm]
TYPE
ⁿ/ₐ
POIDS
[Kg]
Béné Inox 663411-1225
663411-1225
Inox 316 L
12.0
10.0
25
20
micro
0.02
Béné Inox 663411-1325
663411-1325
Inox 316 L
13.5
10.3
25
20
micro
0.02
Béné Inox 663411-1425
663411-1425
Inox 316 L
14.0
12.0
25
20
micro
0.02
Béné Inox 663411-1625
663411-1625
Inox 316 L
16.0
14.0
25
20
micro
0.02
Béné Inox 663411-1725
663411-1725
Inox 316 L
17.2
14.0
25
20
micro
0.02
Béné Inox 663411-1825
663411-1825
Inox 316 L
18.0
16.0
25
20
micro
0.02
Béné Inox 663411-1334
663411-1334
Inox 316 L
13.5
10.3
34
20
mini
0.02
Béné Inox 663411-1734
663411-1734
Inox 316 L
17.2
14.0
34
20
mini
0.02
Béné Inox 663411-2134
663411-2134
Inox 316 L
21.3
18.1
34
20
mini
0.02
Béné Inox 663411-2234
663411-2234
Inox 316 L
22.0
19.0
34
15
mini
0.02
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 63412 - Welding ISO clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Model 63417 - Micro or mini clamp - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 63421 - Solid end cap - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 63413 - Welding DIN / metric clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Model 5211 - Welding nipple - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
10.05.2024
Model 63425/63450 - Silicone gasket for clamp union
BENE INOX - Stainless steel valves, pipes and fittings
16.02.2021
Model 63422/63447 - EPDM gasket for clamp union
BENE INOX - Stainless steel valves, pipes and fittings
16.02.2021
Model 63434 - Welding SMS short clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 63474 - Micro or mini clamp union - EPDM gasket - Stainless steel 316...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Model 63423/63448 - FKM gasket for clamp union
BENE INOX - Stainless steel valves, pipes and fittings
16.02.2021
Model 63424/63449 - PTFE gasket for clamp union
BENE INOX - Stainless steel valves, pipes and fittings
16.02.2021
Modèle 63418 - Collier clamp double articulation - Inox 304
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 63414 - SMS ferrule to weld - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 63475 - Double pivot ISO clamp union - EPDM gasket - Stainless steel ...
BENE INOX - Stainless steel valves, pipes and fittings
08.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表