您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 62252 - Extruded reducing tee - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
02 - Accessoires de tuyauterie DIN
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/02_accessoires_de_tuyauterie_din/62252.prj},{NB=bene_inox_662252-5335},{REF=662252-5335},{MAT=Inox 316 L},{DN=50/32},{D1=53},{D2=35},{E=2.0},{L1=70},{L2=29},{POIDS=0.25},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
ⁿ/ₐ
D1
[mm]
D2
[mm]
E
[mm]
L1
[mm]
L2
[mm]
POIDS
[Kg]
Béné Inox 662252-1913
662252-1913
Inox 316 L
15/10
19
13
1.5
35
10
0.05
Béné Inox 662252-2319
662252-2319
Inox 316 L
20/15
23
19
1.5
40
12
0.07
Béné Inox 662252-2313
662252-2313
Inox 316 L
20/10
23
13
1.5
40
12
0.07
Béné Inox 662252-2923
662252-2923
Inox 316 L
25/20
29
23
1.5
50
17
0.18
Béné Inox 662252-2919
662252-2919
Inox 316 L
25/15
29
19
1.5
50
17
0.18
Béné Inox 662252-3529
662252-3529
Inox 316 L
32/25
35
29
1.5
55
20
0.19
Béné Inox 662252-3523
662252-3523
Inox 316 L
32/20
35
23
1.5
55
20
0.19
Béné Inox 662252-3519
662252-3519
Inox 316 L
32/15
35
19
1.5
55
20
0.19
Béné Inox 662252-4135
662252-4135
Inox 316 L
40/32
41
35
1.5
60
23
0.19
Béné Inox 662252-4129
662252-4129
Inox 316 L
40/25
41
29
1.5
60
23
0.19
Béné Inox 662252-4123
662252-4123
Inox 316 L
40/20
41
23
2.0
60
23
0.19
Béné Inox 662252-5341
662252-5341
Inox 316 L
50/40
53
41
2.0
70
29
0.25
Béné Inox 662252-5335
662252-5335
Inox 316 L
50/32
53
35
2.0
70
29
0.25
Béné Inox 662252-5329
662252-5329
Inox 316 L
50/25
53
29
2.0
70
29
0.25
Béné Inox 662252-7053
662252-7053
Inox 316 L
65/50
70
53
2.0
80
38
0.64
Béné Inox 662252-7041
662252-7041
Inox 316 L
65/40
70
41
2.0
80
38
0.64
Béné Inox 662252-7035
662252-7035
Inox 316 L
65/32
70
35
2.0
80
38
0.64
Béné Inox 662252-8570
662252-8570
Inox 316 L
80/65
85
70
2.0
90
46
0.67
Béné Inox 662252-8553
662252-8553
Inox 316 L
80/50
85
53
2.0
90
46
0.67
Béné Inox 662252-8541
662252-8541
Inox 316 L
80/40
85
41
2.0
90
46
0.67
Béné Inox 662252-10485
662252-10485
Inox 316 L
100/80
104
85
2.0
100
60
1.10
Béné Inox 662252-10470
662252-10470
Inox 316 L
100/65
104
70
2.0
100
60
1.10
Béné Inox 662252-10453
662252-10453
Inox 316 L
100/50
104
53
2.0
100
60
1.10
Béné Inox 662252-129104
662252-129104
Inox 316 L
125/100
129
104
2.0
124
71
1.50
Béné Inox 662252-12985
662252-12985
Inox 316 L
125/80
129
85
2.0
124
71
1.50
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表