您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 62113 - Welding liner - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
01 - Raccords DIN
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/01_raccords_din/62113.prj},{NB=bene_inox_262113-150},{REF=262113-150},{MAT=Inox 304},{DN=150},{D1=154},{D2=150},{D3=176},{L=37},{POIDS=1.10},{E=2.000},{B=18.000},{C=24.000},{G=163.000},{R=4.000},{VERS=12.000},{VERS1=12.000},{VERSD=0.000},{N=0.000},{MAT2=Inox 304L},{MAT3=Inox 304},{MAT4=Inox 304L},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 262113-10
262113-10
Inox 304
10
13
10
22
17
0.02
Béné Inox 262113-15
262113-15
Inox 304
15
19
16
28
17
0.03
Béné Inox 262113-20
262113-20
Inox 304
20
23
20
36
18
0.06
Béné Inox 262113-25
262113-25
Inox 304
25
29
26
44
22
0.09
Béné Inox 262113-32
262113-32
Inox 304
32
35
32
50
25
0.12
Béné Inox 262113-40
262113-40
Inox 304
40
41
38
56
26
0.14
Béné Inox 262113-50
262113-50
Inox 304
50
53
50
68
28
0.19
Béné Inox 262113-65
262113-65
Inox 304
65
70
66
86
32
0.32
Béné Inox 262113-80
262113-80
Inox 304
80
85
81
100
37
0.37
Béné Inox 262113-100
262113-100
Inox 304
100
104
100
121
44
0.63
Béné Inox 262113-125
262113-125
Inox 304
125
129
125
150
34
0.80
Béné Inox 262113-150
262113-150
Inox 304
150
154
150
176
37
1.10
Béné Inox 662113-10
662113-10
Inox 316L
10
13
10
22
17
0.02
Béné Inox 662113-15
662113-15
Inox 316L
15
19
16
28
17
0.03
Béné Inox 662113-20
662113-20
Inox 316L
20
23
20
36
18
0.06
Béné Inox 662113-25
662113-25
Inox 316L
25
29
26
44
22
0.09
Béné Inox 662113-32
662113-32
Inox 316L
32
35
32
50
25
0.12
Béné Inox 662113-40
662113-40
Inox 316L
40
41
38
56
26
0.14
Béné Inox 662113-50
662113-50
Inox 316L
50
53
50
68
28
0.19
Béné Inox 662113-65
662113-65
Inox 316L
65
70
66
86
32
0.32
Béné Inox 662113-80
662113-80
Inox 316L
80
85
81
100
37
0.37
Béné Inox 662113-100
662113-100
Inox 316L
100
104
100
121
44
0.63
Béné Inox 662113-125
662113-125
Inox 316L
125
129
125
150
34
0.80
Béné Inox 662113-150
662113-150
Inox 316L
150
154
150
176
37
1.10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 62114 - Nut - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
09.02.2021
Model 62112 - Welding male part - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 62117 - Blank liner - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 62394 - Gasket for union (half-tore section) - NBR
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Model 62395 - Gasket for union (half-tore section) - FKM
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 62211 - 90° satin polished bend - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
12.01.2021
Model 65611 - Cleaning ball - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
04.05.2021
Model 63413 - Welding DIN / metric clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Model 62133 - Expanding male part - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Model 62119 - Blank nut with chain - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
A.4DINVPMM - Valves DIN MALE / MALE BUTTERFLY VALVES Delivered without hand...
FG INOX
16.02.2017
Model 62397 - Gasket for union (half-tore section) - EPDM
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
A.P_VP - Valves HANDLES FOR BUTTERFLY VALVES plastic or stainless steel
FG INOX
16.02.2017
Model 62111 - Welding union - NBR gaskets - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表