您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5919 - ANSI Sch 40S SR 90° elbow seamless - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
59 - Accessoires à souder et brides ANSI
01 - Coudes
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/59_accessoires_souder_ansi/01_coudes/5919.prj},{NB=bene_inox_359192-150},{REF=359192-150},{MAT=Inox 304 L},{DN=150},{DNP=6\"},{D=168.3},{E=7.11},{R=152.4},{POIDS=7.50},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
[pouces]
D
[mm]
E
Epaisseur
[mm]
R
Rayon
[mm]
POIDS
[kg]
Béné Inox 359192-25
359192-25
Inox 304 L
25
1"
33.4
3.38
25.4
0.12
Béné Inox 359192-32
359192-32
Inox 304 L
32
1"1/4
42.2
3.56
31.8
0.19
Béné Inox 359192-40
359192-40
Inox 304 L
40
1"1/2
48.3
3.68
38.1
0.28
Béné Inox 359192-50
359192-50
Inox 304 L
50
2"
60.3
3.91
50.8
0.48
Béné Inox 359192-65
359192-65
Inox 304 L
65
2"1/2
73.0
5.16
63.5
0.95
Béné Inox 359192-80
359192-80
Inox 304 L
80
3"
88.9
5.49
76.2
1.47
Béné Inox 359192-100
359192-100
Inox 304 L
100
4"
114.3
6.02
101.6
2.80
Béné Inox 359192-125
359192-125
Inox 304 L
125
5"
141.3
6.55
127.0
5.00
Béné Inox 359192-150
359192-150
Inox 304 L
150
6"
168.3
7.11
152.4
7.50
Béné Inox 659192-25
659192-25
Inox 316 L
25
1"
33.4
3.38
25.4
0.12
Béné Inox 659192-32
659192-32
Inox 316 L
32
1"1/4
42.2
3.56
31.8
0.19
Béné Inox 659192-40
659192-40
Inox 316 L
40
1"1/2
48.3
3.68
38.1
0.28
Béné Inox 659192-50
659192-50
Inox 316 L
50
2"
60.3
3.91
50.8
0.48
Béné Inox 659192-65
659192-65
Inox 316 L
65
2"1/2
73.0
5.16
63.5
0.95
Béné Inox 659192-80
659192-80
Inox 316 L
80
3"
88.9
5.49
76.2
1.47
Béné Inox 659192-100
659192-100
Inox 316 L
100
4"
114.3
6.02
101.6
2.80
Béné Inox 659192-125
659192-125
Inox 316 L
125
5"
141.3
6.55
127.0
5.00
Béné Inox 659192-150
659192-150
Inox 316 L
150
6"
168.3
7.11
152.4
7.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 5922 - ANSI Sch 40S 45° elbow welded - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5920 - ANSI Sch 80S SR 90° elbow seamless - Stainless steel 304L - 31...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5923 - ANSI Sch 10S 45° elbow seamless - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5914 - ANSI Sch 40S LR 90° elbow seamless - Stainless steel 304L - 31...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5924 - ANSI Sch 40S 45° elbow seamless - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5929 - ANSI Sch 40S concentric reducer seamless - Stainless steel 304...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5918 - ANSI Sch 10S SR 90° elbow seamless - Stainless steel 304L - 31...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5911 - ANSI Sch 10S LR 90° elbow welded - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5912 - ANSI Sch 40S LR 90° elbow welded - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5936 - ANSI Sch 10S tee welded - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
Model 5940 - ANSI Sch 80S tee seamless - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
Model 5930 - ANSI Sch 80S concentric reducer seamless - Stainless steel 304...
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5944 - ANSI Sch 40S reducing tee seamless - Stainless steel 304L - 31...
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
Model 5927 - ANSI Sch 40S concentric reducer welded - Stainless steel 304L ...
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表