您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5212 - Welding nipple Length 100 mm - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
52 - Accessoires de tuyauterie
01 - Accessoires de tuyauterie filetés
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/52_accessoires_de_tuyauterie/01_accessoires_de_tuyauterie_filetes/5212.prj},{NB=bene_inox_652123-100},{REF=652123-100},{FORM=Gaz},{MAT=Inox 316 L},{DN=100},{D1=114.3},{D2=106.3},{F=4\"},{L1=100},{L2=35},{POIDS=1.34},{PAS=2.309},{E=4.0},{DGAZ=113.030},{FOR1=1.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Référence
ⁿ/ₐ
FORM
Forme
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
D1
[mm]
D2
[mm]
F
[Pouces]
L1
[mm]
L2
[mm]
POIDS
[kg]
Béné Inox 652123-6
652123-6
Gaz
Inox 316 L
6
10.3
7.3
1/8"
100
7
0.06
Béné Inox 652123-8
652123-8
Gaz
Inox 316 L
8
13.7
9.7
1/4"
100
10
0.07
Béné Inox 652123-10
652123-10
Gaz
Inox 316 L
10
17.1
13.1
3/8"
100
10
0.08
Béné Inox 652123-15
652123-15
Gaz
Inox 316 L
15
21.3
16.3
1/2"
100
13
0.11
Béné Inox 652123-20
652123-20
Gaz
Inox 316 L
20
26.7
21.9
3/4"
100
14
0.14
Béné Inox 652123-25
652123-25
Gaz
Inox 316 L
25
33.4
27.7
1"
100
17
0.21
Béné Inox 652123-32
652123-32
Gaz
Inox 316 L
32
42.2
36.4
1"1/4
100
19
0.29
Béné Inox 652123-40
652123-40
Gaz
Inox 316 L
40
48.3
42.3
1"1/2
100
19
0.31
Béné Inox 652123-50
652123-50
Gaz
Inox 316 L
50
60.3
53.3
2"
100
23
0.44
Béné Inox 652123-65
652123-65
Gaz
Inox 316 L
65
76.1
69.1
2"1/2
100
26
0.52
Béné Inox 652123-80
652123-80
Gaz
Inox 316 L
80
88.9
80.9
3"
100
30
0.97
Béné Inox 652123-100
652123-100
Gaz
Inox 316 L
100
114.3
106.3
4"
100
35
1.34
Béné Inox 652125-6
652125-6
NPT
Inox 316 L
6
10.3
7.3
1/8"
100
7
0.06
Béné Inox 652125-8
652125-8
NPT
Inox 316 L
8
13.7
9.7
1/4"
100
10
0.07
Béné Inox 652125-10
652125-10
NPT
Inox 316 L
10
17.1
13.1
3/8"
100
10
0.08
Béné Inox 652125-15
652125-15
NPT
Inox 316 L
15
21.3
16.3
1/2"
100
13
0.11
Béné Inox 652125-20
652125-20
NPT
Inox 316 L
20
26.7
21.9
3/4"
100
14
0.14
Béné Inox 652125-25
652125-25
NPT
Inox 316 L
25
33.4
27.7
1"
100
17
0.21
Béné Inox 652125-32
652125-32
NPT
Inox 316 L
32
42.2
36.4
1"1/4
100
19
0.29
Béné Inox 652125-40
652125-40
NPT
Inox 316 L
40
48.3
42.3
1"1/2
100
19
0.31
Béné Inox 652125-50
652125-50
NPT
Inox 316 L
50
60.3
53.3
2"
100
23
0.44
Béné Inox 652125-65
652125-65
NPT
Inox 316 L
65
73.0
69.1
2"1/2
100
26
0.52
Béné Inox 652125-80
652125-80
NPT
Inox 316 L
80
88.9
80.9
3"
100
30
0.97
Béné Inox 652125-100
652125-100
NPT
Inox 316 L
100
114.3
106.3
4"
100
35
1.34
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表