您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58713/58715 - Spring loaded 3 pieces check valve - Female / female BSP or NPT - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
06_clapets
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/06_clapets/58713.prj},{NB=bene_inox_458713-100},{REF=458713-100},{FORME=Gaz},{DN=100},{DNP=4\"},{D=94},{F=4\"},{L1=165.0},{L2=62},{L3=220},{POIDS=10.00},{X=11},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
REF
Référence
ⁿ/ₐ
FORME
Forme
ⁿ/ₐ
DN
[mm]
DNP
[Pouces]
D
[mm]
F
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
POIDS
[kg]
Béné Inox 458713-8
458713-8
Gaz
8
1/4"
8
1/4"
48.5
20
47
0.14
Béné Inox 458713-10
458713-10
Gaz
10
3/8"
10
3/8"
48.5
20
47
0.14
Béné Inox 458713-15
458713-15
Gaz
15
1/2"
15
1/2"
57.0
21
55
0.30
Béné Inox 458713-20
458713-20
Gaz
20
3/4"
20
3/4"
65.0
25
63
0.43
Béné Inox 458713-25
458713-25
Gaz
25
1"
25
1"
74.0
30
71
0.61
Béné Inox 458713-32
458713-32
Gaz
32
1"1/4
32
1"1/4
82.0
36
89
1.00
Béné Inox 458713-40
458713-40
Gaz
40
1"1/2
40
1"1/2
91.0
40
95
1.32
Béné Inox 458713-50
458713-50
Gaz
50
2"
50
2"
111.0
52
117
2.14
Béné Inox 458713-65
458713-65
Gaz
65
2"1/2
65
2"1/2
125.5
52
155
4.50
Béné Inox 458713-80
458713-80
Gaz
80
3"
76
3"
142.0
60
162
6.80
Béné Inox 458713-100
458713-100
Gaz
100
4"
94
4"
165.0
62
220
10.00
Béné Inox 458715-8
458715-8
NPT
8
1/4"
8
1/4"
48.5
20
47
0.14
Béné Inox 458715-10
458715-10
NPT
10
3/8"
10
3/8"
48.5
20
47
0.14
Béné Inox 458715-15
458715-15
NPT
15
1/2"
15
1/2"
57.0
21
55
0.30
Béné Inox 458715-20
458715-20
NPT
20
3/4"
20
3/4"
65.0
25
63
0.43
Béné Inox 458715-25
458715-25
NPT
25
1"
25
1"
74.0
30
71
0.61
Béné Inox 458715-32
458715-32
NPT
32
1"1/4
32
1"1/4
82.0
36
89
1.00
Béné Inox 458715-40
458715-40
NPT
40
1"1/2
40
1"1/2
91.0
40
95
1.32
Béné Inox 458715-50
458715-50
NPT
50
2"
50
2"
111.0
52
117
2.14
Béné Inox 458715-65
458715-65
NPT
65
2"1/2
65
2"1/2
125.5
52
155
4.50
Béné Inox 458715-80
458715-80
NPT
80
3"
76
3"
142.0
60
162
6.80
Béné Inox 458715-100
458715-100
NPT
100
4"
94
4"
165.0
62
220
10.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 58753 - Swing check valve - Female / female BSP - Stainless steel 31...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Model 72114 - Light duty round pipe holder with rubber protection - Stainle...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 58163/58165 - 3 pieces ball valve - Female / female BSP or NPT - Ful...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Modèle 58722 - Non return valve - SW or BW ends
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 58873 - Air release valve - BSP threaded - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 58813/58815 - Y filter - Female / female BSP or NPT - Stainless stee...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Model 58772 - Double disk check valve for PN25 flanges - fkm gasket - stain...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 58628 - Manual diaphragm valve - Flanged - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 58739 - Spring loaded wafer check valve - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 58743 - Spring loaded ball check valve - Female / female BSP - Stain...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 58143/58145 - 2 pieces ball valve - Female / female BSP or NPT - Ful...
BENE INOX - Stainless steel valves, pipes and fittings
14.03.2024
Modèle 58721 - Non return valve - SW or BW ends
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 58213/58217 - 3 ways ATEX ball valve with ISO mounting pad - BSP thr...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Modèle 5725 - BSP threaded neck flange - Type 13B - Stainless steel 1.4307 ...
BENE INOX - Stainless steel valves, pipes and fittings
26.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表