您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58452V - Butterfly valve with threaded holes and handweel gear reducer - GJS500-7 cast iron body - CF8M stainless steel butterfly - NBR gasket
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
02_vannes_papillon
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/02_vannes_papillon/58452v.prj},{NB=bene_inox_458452-100V_1},{REF=458452-100V},{MATIERE=NBR},{DN=100},{DNP=4\"},{PN=16},{D1=102},{D2=150},{L1=52},{L2=264},{L3=130},{POIDS=9,4},{V=1},{INFOS=INFOTEXTE},{X=5},{PPATH=58459v_52v_53v_54v/58459v_52v_53v_54v_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Reference
ⁿ/ₐ
MATIERE
Matière joint
ⁿ/ₐ
DN
[mm]
DNP
[pouces]
PN
[bar]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
POIDS
[Kg]
Béné Inox 458452-50V
458452-50V
NBR
50
2"
16
51
100
42.0
203
105
3,5
Béné Inox 458452-65V
458452-65V
NBR
65
2"1/2
16
63
100
45,5
209
105
4,5
Béné Inox 458452-80V
458452-80V
NBR
80
3"
16
77
100
46
216
105
5,9
Béné Inox 458452-100V
458452-100V
NBR
100
4"
16
102
150
52
264
130
9,4
Béné Inox 458452-125V
458452-125V
NBR
125
5"
16
122
150
55,5
285
130
11,4
Béné Inox 458452-150V
458452-150V
NBR
150
6"
16
154
150
55,5
298
130
14,5
Béné Inox 458452-200V
458452-200V
NBR
200
8"
16
200
270
60
395
210
20,5
Béné Inox 458452-250V
458452-250V
NBR
250
10"
10
249
270
67
441
210
32
Béné Inox 458452-300V
458452-300V
NBR
300
12"
10
300
270
77
487
210
43
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表