您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50870 - Pneumatic globe valve BSP threaded, NC, above seat arrival - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
07_vannes_a_siege_incline
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/07_vannes_a_siege_incline/50870.prj},{NB=bene_inox_450870-2550},{REF=450870-2550},{DN=25},{DNP=1\"},{TETE=50},{F=1\"},{L1=90},{L2=143},{L3=155},{P=10},{POIDS=1.40},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Référence
ⁿ/ₐ
DN
[mm]
DNP
[Pouces]
TETE
de commande
[mm]
F
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
P
∆P maxi
[bar]
POIDS
[kg]
Béné Inox 450870-1032
450870-1032
10
3/8"
32
3/8"
55
82
93
10
0.35
Béné Inox 450870-1550
450870-1550
15
1/2"
50
1/2"
65
141
146
10
0.90
Béné Inox 450870-2050
450870-2050
20
3/4"
50
3/4"
75
144
151
10
1.00
Béné Inox 450870-2550
450870-2550
25
1"
50
1"
90
143
155
10
1.40
Béné Inox 450870-3263
450870-3263
32
1"1/4
63
1"1/4
110
204
217
10
2.10
Béné Inox 450870-4063
450870-4063
40
1"1/2
63
1"1/2
120
215
225
10
2.90
Béné Inox 450870-5090
450870-5090
50
2"
90
2"
150
241
267
10
4.30
Béné Inox 450870-6590
450870-6590
65
2"1/2
90
2"1/2
190
255
298
10
6.30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表