您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 50350/50380 - 3 ways f/f/f high pressure ball valve with l bore with aluminium pneumatic actuator (50800) filetage gaz ou npt
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50350_50380.prj},{NB=bene_inox_450350-25DE_1},{REF=450350-25DE},{FORME=Gaz},{TYPE=Double effet},{V=1},{DN=25},{DNPOUCES=1\"},{L1=113},{L2=199},{L3=208},{L4=96},{POIDS=5.90},{WEB=https://www.bene-inox.com},{PPATH=50350_50380/50350_50380_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
Reference
ⁿ/ₐ
FORME
ⁿ/ₐ
TYPE
Type actionneur
ⁿ/ₐ
DN
[mm]
DNPOUCES
[pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
POIDS
[kg]
Béné Inox 450350-8SE
450350-8SE
Gaz
Simple effet
8
1/4"
69
183
208
96
4.10
Béné Inox 450350-10SE
450350-10SE
Gaz
Simple effet
10
3/8"
72
184
208
96
4.30
Béné Inox 450350-15SE
450350-15SE
Gaz
Simple effet
15
1/2"
83
197
248
108
5.75
Béné Inox 450350-20SE
450350-20SE
Gaz
Simple effet
20
3/4"
95
221
268
123
7.95
Béné Inox 450350-25SE
450350-25SE
Gaz
Simple effet
25
1"
113
224
268
123
8.65
Béné Inox 450350-8DE
450350-8DE
Gaz
Double effet
8
1/4"
69
165
164
84
2.55
Béné Inox 450350-10DE
450350-10DE
Gaz
Double effet
10
3/8"
72
166
164
84
2.75
Béné Inox 450350-15DE
450350-15DE
Gaz
Double effet
15
1/2"
83
166
164
84
3.05
Béné Inox 450350-20DE
450350-20DE
Gaz
Double effet
20
3/4"
95
196
208
96
5.20
Béné Inox 450350-25DE
450350-25DE
Gaz
Double effet
25
1"
113
199
208
96
5.90
Béné Inox 450380-8SE
450380-8SE
NPT
Simple effet
8
1/4"
69
183
208
96
4.10
Béné Inox 450380-10SE
450380-10SE
NPT
Simple effet
10
3/8"
72
184
208
96
4.30
Béné Inox 450380-15SE
450380-15SE
NPT
Simple effet
15
1/2"
83
197
248
108
5.75
Béné Inox 450380-20SE
450380-20SE
NPT
Simple effet
20
3/4"
95
221
268
123
7.95
Béné Inox 450380-25SE
450380-25SE
NPT
Simple effet
25
1"
113
224
268
123
8.65
Béné Inox 450380-8DE
450380-8DE
NPT
Double effet
8
1/4"
69
165
164
84
2.55
Béné Inox 450380-10DE
450380-10DE
NPT
Double effet
10
3/8"
72
166
164
84
2.75
Béné Inox 450380-15DE
450380-15DE
NPT
Double effet
15
1/2"
83
166
164
84
3.05
Béné Inox 450380-20DE
450380-20DE
NPT
Double effet
20
3/4"
95
196
208
96
5.20
Béné Inox 450380-25DE
450380-25DE
NPT
Double effet
25
1"
113
199
208
96
5.90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表