您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50305 - 3 pieces ball valve with ISO flanges (58259) with ATEX IP68 electric actuator (50848)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50305.prj},{NB=bene_inox_450305-40B_1},{REF=450305-40B},{TENSION=15-30V 50/60 Hz et 12-48V DC},{V=1},{DN=40},{DNPOUCES=1\"1/2},{L1=200},{L2=273},{L3=192},{L4=170},{L5=x},{TEMPS=15},{POIDS=11.50},{PPATH=50305/50305_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Référence
ⁿ/ₐ
TENSION
ⁿ/ₐ
DN
Nominal diameter
[mm]
DNPOUCES
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
TEMPS
Temps de manoeuvre (90°)
[s]
POIDS
[kg]
Béné Inox 450305-20A
450305-20A
100-230V 50/60 Hz et 100-...
20
3/4"
150
250
192
170
x
7
7.30
Béné Inox 450305-25A
450305-25A
100-230V 50/60 Hz et 100-...
25
1"
160
260
192
170
x
7
8.30
Béné Inox 450305-32A
450305-32A
100-230V 50/60 Hz et 100-...
32
1"1/4
180
264
192
170
x
7
10.10
Béné Inox 450305-40A
450305-40A
100-230V 50/60 Hz et 100-...
40
1"1/2
200
273
192
170
x
15
11.50
Béné Inox 450305-50A
450305-50A
100-230V 50/60 Hz et 100-...
50
2"
230
279
192
170
x
15
14.50
Béné Inox 450305-65A
450305-65A
100-230V 50/60 Hz et 100-...
65
2"1/2
290
358
209
170
275
15
20.90
Béné Inox 450305-80A
450305-80A
100-230V 50/60 Hz et 100-...
80
3"
310
367
209
170
275
15
27.00
Béné Inox 450305-100A
450305-100A
100-230V 50/60 Hz et 100-...
100
4"
350
398
209
170
275
30
41.50
Béné Inox 450305-20B
450305-20B
15-30V 50/60 Hz et 12-48V...
20
3/4"
150
250
192
170
x
7
7.30
Béné Inox 450305-25B
450305-25B
15-30V 50/60 Hz et 12-48V...
25
1"
160
260
192
170
x
7
8.30
Béné Inox 450305-32B
450305-32B
15-30V 50/60 Hz et 12-48V...
32
1"1/4
180
264
192
170
x
7
10.10
Béné Inox 450305-40B
450305-40B
15-30V 50/60 Hz et 12-48V...
40
1"1/2
200
273
192
170
x
15
11.50
Béné Inox 450305-50B
450305-50B
15-30V 50/60 Hz et 12-48V...
50
2"
230
279
192
170
x
15
14.50
Béné Inox 450305-65B
450305-65B
15-30V 50/60 Hz et 12-48V...
65
2"1/2
290
358
209
170
275
15
20.90
Béné Inox 450305-80B
450305-80B
15-30V 50/60 Hz et 12-48V...
80
3"
310
367
209
170
275
15
27.00
Béné Inox 450305-100B
450305-100B
15-30V 50/60 Hz et 12-48V...
100
4"
350
398
209
170
275
30
41.50
Béné Inox 450305-20C
450305-20C
400V TRI 50/60Hz
20
3/4"
80
250
192
170
x
10
7.30
Béné Inox 450305-25C
450305-25C
400V TRI 50/60Hz
25
1"
90
260
192
170
x
10
8.30
Béné Inox 450305-32C
450305-32C
400V TRI 50/60Hz
32
1"1/4
110
264
192
170
x
10
10.10
Béné Inox 450305-40C
450305-40C
400V TRI 50/60Hz
40
1"1/2
120
273
192
170
x
10
11.50
Béné Inox 450305-50C
450305-50C
400V TRI 50/60Hz
50
2"
140
279
192
170
x
10
14.50
Béné Inox 450305-65C
450305-65C
400V TRI 50/60Hz
65
2"1/2
185
358
209
170
275
10
20.90
Béné Inox 450305-80C
450305-80C
400V TRI 50/60Hz
80
3"
205
367
209
170
275
10
27.00
Béné Inox 450305-100C
450305-100C
400V TRI 50/60Hz
100
4"
240
398
209
170
275
20
41.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表