您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50297 - ISO 3-piece ball valve with flanges (58259) with IP66 electric actuator (50840)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50297.prj},{NB=bene_inox_450297-80A_1},{REF=450297-80A},{TENSION=100-230V 50/60 Hz et 100-350V DC},{V=1},{DN=80},{DNPOUCES=3\"},{L1=310},{L2=285},{L3=151},{L4=128},{POIDS=23.00},{PPATH=50297/50297_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
Référence
ⁿ/ₐ
TENSION
ⁿ/ₐ
DN
Nominal diameter
[mm]
DNPOUCES
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
POIDS
[kg]
Béné Inox 450297-15A
450297-15A
100-230V 50/60 Hz et 100-...
15
1/2"
130
194
136
92
11.00
Béné Inox 450297-20A
450297-20A
100-230V 50/60 Hz et 100-...
20
3/4"
150
201
136
92
12.00
Béné Inox 450297-25A
450297-25A
100-230V 50/60 Hz et 100-...
25
1"
160
211
136
92
12.00
Béné Inox 450297-32A1
450297-32A1
100-230V 50/60 Hz et 100-...
32
1"1/4
180
215
136
92
26.00
Béné Inox 450297-32A2
450297-32A2
100-230V 50/60 Hz et 100-...
32
1"1/4
180
239
151
128
7.00
Béné Inox 450297-40A1
450297-40A1
100-230V 50/60 Hz et 100-...
40
1"1/2
200
224
136
92
26.00
Béné Inox 450297-40A2
450297-40A2
100-230V 50/60 Hz et 100-...
40
1"1/2
200
248
151
128
7.00
Béné Inox 450297-50A
450297-50A
100-230V 50/60 Hz et 100-...
50
2"
230
254
151
128
12.00
Béné Inox 450297-65A
450297-65A
100-230V 50/60 Hz et 100-...
65
2"1/2
290
276
151
128
12.00
Béné Inox 450297-80A
450297-80A
100-230V 50/60 Hz et 100-...
80
3"
310
285
151
128
23.00
Béné Inox 450297-15B
450297-15B
15-30V 50/60 Hz et 12-48V...
15
1/2"
130
194
136
92
11.00
Béné Inox 450297-20B
450297-20B
15-30V 50/60 Hz et 12-48V...
20
3/4"
150
201
136
92
12.00
Béné Inox 450297-25B
450297-25B
15-30V 50/60 Hz et 12-48V...
25
1"
160
211
136
92
12.00
Béné Inox 450297-32B1
450297-32B1
15-30V 50/60 Hz et 12-48V...
32
1"1/4
180
215
136
92
24.00
Béné Inox 450297-32B2
450297-32B2
15-30V 50/60 Hz et 12-48V...
32
1"1/4
180
239
151
128
7.00
Béné Inox 450297-40B1
450297-40B1
15-30V 50/60 Hz et 12-48V...
40
1"1/2
200
224
136
92
24.00
Béné Inox 450297-40B2
450297-40B2
15-30V 50/60 Hz et 12-48V...
40
1"1/2
200
248
151
128
7.00
Béné Inox 450297-50B
450297-50B
15-30V 50/60 Hz et 12-48V...
50
2"
230
254
151
128
12.00
Béné Inox 450297-65B
450297-65B
15-30V 50/60 Hz et 12-48V...
65
2"1/2
290
276
151
128
12.00
Béné Inox 450297-80B
450297-80B
15-30V 50/60 Hz et 12-48V...
80
3"
310
285
151
128
22.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表