您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50258 / 50259 - 3-way ball valve with flanged passage in L (58229) or in T (58227) with electric actuator IP68 (50844)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50258_50259.prj},{NB=bene_inox_450258-100C_1},{REF=450258-100C},{TENSION=400V TRI 50/60Hz},{V=1},{DN=100},{DNPOUCES=4\"},{L1=352},{L2=408},{L3=209},{L4=170},{L5=275},{TEMPS=35},{POIDS=77.80},{X=2},{PPATH=50258_50259/50258_50259_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
TENSION
ⁿ/ₐ
DN
Nominal diameter
[mm]
DNPOUCES
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
TEMPS
Temps manoeuvre (90°)
[s]
POIDS
[kg]
Béné Inox 450258-20A
450258-20A
100-230V 50/60 Hz et 100-...
20
3/4"
165
258
192
170
0
7
10.60
Béné Inox 450258-25A
450258-25A
100-230V 50/60 Hz et 100-...
25
1"
181
269
192
170
x
7
12.10
Béné Inox 450258-32A
450258-32A
100-230V 50/60 Hz et 100-...
32
1"1/4
190
273
192
170
x
15
14.10
Béné Inox 450258-40A
450258-40A
100-230V 50/60 Hz et 100-...
40
1"1/2
212
286
192
170
x
20
16.50
Béné Inox 450258-50A
450258-50A
100-230V 50/60 Hz et 100-...
50
2"
230
293
192
170
x
20
25.50
Béné Inox 450258-65A
450258-65A
100-230V 50/60 Hz et 100-...
65
2"1/2
290
365
209
170
x
15
36.80
Béné Inox 450258-80A
450258-80A
100-230V 50/60 Hz et 100-...
80
3"
310
377
209
170
275
30
51.80
Béné Inox 450258-100A
450258-100A
100-230V 50/60 Hz et 100-...
100
4"
352
408
209
170
275
60
77.80
Béné Inox 450258-20B
450258-20B
15-30V 50/60 Hz et 12-48V...
20
3/4"
165
258
192
170
275
7
10.60
Béné Inox 450258-25B
450258-25B
15-30V 50/60 Hz et 12-48V...
25
1"
181
269
192
170
x
7
12.10
Béné Inox 450258-32B
450258-32B
15-30V 50/60 Hz et 12-48V...
32
1"1/4
190
273
192
170
x
15
14.10
Béné Inox 450258-40B
450258-40B
15-30V 50/60 Hz et 12-48V...
40
1"1/2
212
286
192
170
x
20
16.50
Béné Inox 450258-50B
450258-50B
15-30V 50/60 Hz et 12-48V...
50
2"
230
293
192
170
x
20
25.50
Béné Inox 450258-65B
450258-65B
15-30V 50/60 Hz et 12-48V...
65
2"1/2
290
365
209
170
x
15
36.80
Béné Inox 450258-80B
450258-80B
15-30V 50/60 Hz et 12-48V...
80
3"
310
377
209
170
275
30
51.80
Béné Inox 450258-100B
450258-100B
15-30V 50/60 Hz et 12-48V...
100
4"
352
408
209
170
275
60
77.80
Béné Inox 450258-20C
450258-20C
400V TRI 50/60Hz
20
3/4"
165
258
192
170
275
10
10.60
Béné Inox 450258-25C
450258-25C
400V TRI 50/60Hz
25
1"
181
269
192
170
x
10
12.10
Béné Inox 450258-32C
450258-32C
400V TRI 50/60Hz
32
1"1/4
190
273
192
170
x
10
14.10
Béné Inox 450258-40C
450258-40C
400V TRI 50/60Hz
40
1"1/2
212
286
192
170
x
15
16.50
Béné Inox 450258-50C
450258-50C
400V TRI 50/60Hz
50
2"
230
293
192
170
x
15
25.50
Béné Inox 450258-65C
450258-65C
400V TRI 50/60Hz
65
2"1/2
290
365
209
170
x
10
36.80
Béné Inox 450258-80C
450258-80C
400V TRI 50/60Hz
80
3"
310
377
209
170
275
20
51.80
Béné Inox 450258-100C
450258-100C
400V TRI 50/60Hz
100
4"
352
408
209
170
275
35
77.80
Béné Inox 450259-20A
450259-20A
100-230V 50/60 Hz et 100-...
20
3/4"
165
258
192
170
x
7
10.60
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表