目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 410202 - Hexagon socket button head cap screw - Stainless steel A4- ISO 7380
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 10 - Machine screws
Stainless steel A4
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_10/a4/410202.prj},{NB=bene_inox_410202-5X50},{REF=410202-5X50},{DXL=5x50},{MAT=Acier inoxydable A4},{D=5},{L=50},{DK=9.5},{K=2.75},{S=3.0},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
L
[mm]
DK
[mm]
K
[mm]
S
[mm]
Béné Inox 410202-3X6
410202-3X6
3x6
Acier inoxydable A4
3
6
5.7
1.65
2.0
Béné Inox 410202-3X8
410202-3X8
3x8
Acier inoxydable A4
3
8
5.7
1.65
2.0
Béné Inox 410202-3X10
410202-3X10
3x10
Acier inoxydable A4
3
10
5.7
1.65
2.0
Béné Inox 410202-3X12
410202-3X12
3x12
Acier inoxydable A4
3
12
5.7
1.65
2.0
Béné Inox 410202-3X16
410202-3X16
3x16
Acier inoxydable A4
3
16
5.7
1.65
2.0
Béné Inox 410202-3X20
410202-3X20
3x20
Acier inoxydable A4
3
20
5.7
1.65
2.0
Béné Inox 410202-3X25
410202-3X25
3x25
Acier inoxydable A4
3
25
5.7
1.65
2.0
Béné Inox 410202-3X30
410202-3X30
3x30
Acier inoxydable A4
3
30
5.7
1.65
2.0
Béné Inox 410202-4X8
410202-4X8
4x8
Acier inoxydable A4
4
8
7.6
2.20
2.5
Béné Inox 410202-4X10
410202-4X10
4x10
Acier inoxydable A4
4
10
7.6
2.20
2.5
Béné Inox 410202-4X12
410202-4X12
4x12
Acier inoxydable A4
4
12
7.6
2.20
2.5
Béné Inox 410202-4X16
410202-4X16
4x16
Acier inoxydable A4
4
16
7.6
2.20
2.5
Béné Inox 410202-4X20
410202-4X20
4x20
Acier inoxydable A4
4
20
7.6
2.20
2.5
Béné Inox 410202-4X25
410202-4X25
4x25
Acier inoxydable A4
4
25
7.6
2.20
2.5
Béné Inox 410202-4X30
410202-4X30
4x30
Acier inoxydable A4
4
30
7.6
2.20
2.5
Béné Inox 410202-4X35
410202-4X35
4x35
Acier inoxydable A4
4
35
7.6
2.20
2.5
Béné Inox 410202-4X40
410202-4X40
4x40
Acier inoxydable A4
4
40
7.6
2.20
2.5
Béné Inox 410202-4X50
410202-4X50
4x40
Acier inoxydable A4
4
40
7.6
2.20
2.5
Béné Inox 410202-5X8
410202-5X8
5x8
Acier inoxydable A4
5
8
9.5
2.75
3.0
Béné Inox 410202-5X10
410202-5X10
5x10
Acier inoxydable A4
5
10
9.5
2.75
3.0
Béné Inox 410202-5X12
410202-5X12
5x12
Acier inoxydable A4
5
12
9.5
2.75
3.0
Béné Inox 410202-5X16
410202-5X16
5x16
Acier inoxydable A4
5
16
9.5
2.75
3.0
Béné Inox 410202-5X20
410202-5X20
5x20
Acier inoxydable A4
5
20
9.5
2.75
3.0
Béné Inox 410202-5X25
410202-5X25
5x25
Acier inoxydable A4
5
25
9.5
2.75
3.0
Béné Inox 410202-5X30
410202-5X30
5x30
Acier inoxydable A4
5
30
9.5
2.75
3.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表