您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 72452 - Tube SMS (roulé soudé) poli brossé - Inox 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
03 - Tubes - Supports - Colliers
Tubes process
Powered by
CAD模型選擇
{bene_inox_raccords/03_tube_support_collier/01_tubes_process/72452.prj},{NB=bene_inox_372452-1042},{REF=372452-1042},{MAT=1.4307},{D=104.0},{E=2.0},{POIDS=5.11},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
E
[mm]
POIDS
[kg/m]
Béné Inox 372452-251
372452-251
1.4307
25.0
1.0
0.60
Béné Inox 372452-2512
372452-2512
1.4307
25.0
1.2
0.71
Béné Inox 372452-381
372452-381
1.4307
38.0
1.0
0.93
Béné Inox 372452-3812
372452-3812
1.4307
38.0
1.2
1.08
Béné Inox 372452-5112
372452-5112
1.4307
51.0
1.2
1.54
Béné Inox 372452-6315
372452-6315
1.4307
63.5
1.5
2.34
Béné Inox 372452-7616
372452-7616
1.4307
76.1
1.6
3.10
Béné Inox 372452-1012
372452-1012
1.4307
101.6
2.0
5.02
Béné Inox 372452-1042
372452-1042
1.4307
104.0
2.0
5.11
Béné Inox 672452-251
672452-251
1.4404
25.0
1.0
0.60
Béné Inox 672452-2512
672452-2512
1.4404
25.0
1.2
0.71
Béné Inox 672452-381
672452-381
1.4404
38.0
1.0
0.93
Béné Inox 672452-3812
672452-3812
1.4404
38.0
1.2
1.08
Béné Inox 672452-5112
672452-5112
1.4404
51.0
1.2
1.54
Béné Inox 672452-6315
672452-6315
1.4404
63.5
1.5
2.34
Béné Inox 672452-7616
672452-7616
1.4404
76.1
1.6
3.10
Béné Inox 672452-1012
672452-1012
1.4404
101.6
2.0
5.02
Béné Inox 672452-1042
672452-1042
1.4404
104.0
2.0
5.11
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 61211 - 90° bend, radius 1,5D - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 58523/58525 - Needle valve - Female / Female BSP or NPT - Stainless ...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Model 72119 - Two screws round pipe holder with rod - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2024
Model 5714 - Plain welding flange - Type 01A - Stainless steel 1.4307 - 1.4...
BENE INOX - Stainless steel valves, pipes and fittings
17.05.2021
I.4TRSM - NP16 Press fittings pipes 316 THIN WELDED TUBES Stainless steel 3...
FG INOX
16.02.2017
Model 61219 - Equal tee - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
292.0 - High pressure flange DIN PN25
agru
15.09.2022
I.4TRS - NP16 Press fittings pipes 316 STANDARD WELDED TUBES Stainless stee...
FG INOX
16.02.2017
Model 61113 - Welding liner - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
16.12.2020
Model 63417 - Micro or mini clamp - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
BN 1367 - Hose clamps with worm gear drive for medium pressure (DIN 3017; M...
Bossard Catalog
31.10.2023
Modèle 63487 - Double pivot ISO clamp union - Stainless steel 316L - SILICO...
BENE INOX - Stainless steel valves, pipes and fittings
08.07.2022
Model 62112 - Welding male part - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 61217 - 180° bend with straight ends - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
14.12.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表