您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 72312 - ANSI pipe Sch10S (welded)
BENE INOX - Stainless steel valves, pipes and fittings
03 - Tubes - Supports - Colliers
Tubes process
Powered by
CAD模型選擇
{bene_inox_raccords/03_tube_support_collier/01_tubes_process/72312.prj},{NB=bene_inox_372312-2191376},{REF=372312-2191376},{MAT=Inox 304L},{OD=219.1},{E=3.76},{POIDS=20.27},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
OD
[mm]
E
[mm]
POIDS
[kg/m]
Béné Inox 372312-137165
372312-137165
Inox 304L
13.7
1.65
0.50
Béné Inox 372312-171165
372312-171165
Inox 304L
17.1
1.65
0.64
Béné Inox 372312-213211
372312-213211
Inox 304L
21.3
2.11
1.02
Béné Inox 372312-267211
372312-267211
Inox 304L
26.7
2.11
1.30
Béné Inox 372312-334277
372312-334277
Inox 304L
33.4
2.77
2.12
Béné Inox 372312-422277
372312-422277
Inox 304L
42.2
2.77
2.73
Béné Inox 372312-483277
372312-483277
Inox 304L
48.3
2.77
3.16
Béné Inox 372312-603277
372312-603277
Inox 304L
60.3
2.77
3.99
Béné Inox 372312-730305
372312-730305
Inox 304L
73.0
3.05
5.35
Béné Inox 372312-889305
372312-889305
Inox 304L
88.9
3.05
6.56
Béné Inox 372312-1143305
372312-1143305
Inox 304L
114.3
3.05
8.50
Béné Inox 372312-1413340
372312-1413340
Inox 304L
141.3
3.40
11.74
Béné Inox 372312-1683340
372312-1683340
Inox 304L
168.3
3.40
14.04
Béné Inox 372312-2191376
372312-2191376
Inox 304L
219.1
3.76
20.27
Béné Inox 672312-137165
672312-137165
Inox 316L
13.7
1.65
0.50
Béné Inox 672312-171165
672312-171165
Inox 316L
17.1
1.65
0.64
Béné Inox 672312-213211
672312-213211
Inox 316L
21.3
2.11
1.02
Béné Inox 672312-267211
672312-267211
Inox 316L
26.7
2.11
1.30
Béné Inox 672312-334277
672312-334277
Inox 316L
33.4
2.77
2.12
Béné Inox 672312-422277
672312-422277
Inox 316L
42.2
2.77
2.73
Béné Inox 672312-483277
672312-483277
Inox 316L
48.3
2.77
3.16
Béné Inox 672312-603277
672312-603277
Inox 316L
60.3
2.77
3.99
Béné Inox 672312-730305
672312-730305
Inox 316L
73.0
3.05
5.35
Béné Inox 672312-889305
672312-889305
Inox 316L
88.9
3.05
6.56
Béné Inox 672312-1143305
672312-1143305
Inox 316L
114.3
3.05
8.50
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 5611 - ISO bend 3D 90° - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5326 - Male / female union NPT - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
26.10.2021
Model 5221 - Hexagonal nipple - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
10.05.2024
Model 5911 - ANSI Sch 10S LR 90° elbow welded - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 72212 - ISO pipe (welded) unpolished - Stainless steel 1.4307 - 1.44...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5711 - Lapped flange (pressed) - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
14.05.2024
Model 5635 - Pressed ISO collar, thickness 3 mm - type 33 - Stainless steel...
BENE INOX - Stainless steel valves, pipes and fittings
02.02.2021
Model 5124 - Unions flat seat (PTFE) - Male / Male - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Modèle 72412 - DIN pipe (welded) unpolished - Stainless steel 1.4307 - 1.44...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5969 - Class 150 welding neck flange Sch 10S - Stainless steel 304L -...
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
Model 5415 - Male straight union - Stainless steel 316 Ti - DIN 2353
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 5453 - Equal tee union - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 5417 - Male elbow union - DIN 2353 - Stainless steel 316 Ti
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 5416 - Female straight union - DIN 2353 - Stainless steel 316 Ti
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表